(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lifter Guide Post Sets -Locating Dowel Hole Type-

Lifter Guide Post Sets -Locating Dowel Hole Type-
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      266,358VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
LGPD40
LGPD60
LGPDP40
LGPDP60
LGPSP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngS (Stroke)
(mm)
Classification

4,744,286 VND

1 Piece(s) 31 Day(s) 40UNITS

5,114,315 VND

1 Piece(s) 31 Day(s) 60UNITS

3,871,244 VND

1 Piece(s) 31 Day(s) 40LIFTER GUIDE POST

4,194,061 VND

1 Piece(s) 31 Day(s) 60LIFTER GUIDE POST

266,358 VND

1 Piece(s) 26 Day(s) -PLATES

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Devices Type Supporting Parts Supporting Parts Type GUIDE POST SETS Brand MISUMI