(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Coil spring type | FL (Coil spring free length) (mm) |
---|---|---|---|---|---|---|---|
11,469,150 VND | 1 Piece(s) | Available | Quote | 10 | SWL | 20 | |
12,081,300 VND | 1 Piece(s) | Available | Quote | 10 | SWL | 25 | |
12,678,050 VND | 1 Piece(s) | Available | Quote | 10 | SWL | 30 | |
12,678,050 VND | 1 Piece(s) | Available | Quote | 10 | SWL | 35 | |
13,278,650 VND | 1 Piece(s) | Available | Quote | 10 | SWL | 40 | |
13,913,900 VND | 1 Piece(s) | Available | Quote | 10 | SWL | 45 | |
15,076,600 VND | 1 Piece(s) | Available | Quote | 10 | SWL | 50 | |
15,669,500 VND | 1 Piece(s) | Available | Quote | 10 | SWL | 55 | |
16,866,850 VND | 1 Piece(s) | Available | Quote | 10 | SWL | 60 | |
16,866,850 VND | 1 Piece(s) | Available | Quote | 10 | SWL | 65 | |
16,866,850 VND | 1 Piece(s) | Available | Quote | 10 | SWL | 70 | |
12,751,200 VND | 1 Piece(s) | Available | Quote | 10 | SWM | 20 | |
13,490,400 VND | 1 Piece(s) | Available | Quote | 10 | SWM | 25 | |
15,003,450 VND | 1 Piece(s) | Available | Quote | 10 | SWM | 30 | |
16,096,850 VND | 1 Piece(s) | Available | Quote | 10 | SWM | 35 | |
16,412,550 VND | 1 Piece(s) | Available | Quote | 10 | SWM | 40 | |
17,821,650 VND | 1 Piece(s) | Available | Quote | 10 | SWM | 45 | |
19,407,850 VND | 1 Piece(s) | Available | Quote | 10 | SWM | 50 | |
19,407,850 VND | 1 Piece(s) | Available | Quote | 10 | SWM | 55 | |
22,676,500 VND | 1 Piece(s) | Available | Quote | 10 | SWM | 60 | |
22,676,500 VND | 1 Piece(s) | Available | Quote | 10 | SWM | 65 | |
24,859,450 VND | 1 Piece(s) | Available | Quote | 10 | SWM | 70 |
Loading...Tải…
Type | Parallel | Component name | Unit | D (Applicable coil spring outer diameter)(mm) | 60 |