(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | L (Full Length Alteration) (mm) |
---|---|---|---|---|---|
180,391 VND | 1 Piece(s) | 21 Day(s) | 35 | ||
360,783 VND | 1 Piece(s) | 21 Day(s) | 70 | ||
5,232,150 VND | 1 Piece(s) | 21 Day(s) | 1015 | ||
541,175 VND | 1 Piece(s) | 21 Day(s) | 105 | ||
5,412,739 VND | 1 Piece(s) | 21 Day(s) | 1050 | ||
5,593,131 VND | 1 Piece(s) | 21 Day(s) | 1085 | ||
5,773,522 VND | 1 Piece(s) | 21 Day(s) | 1120 | ||
5,953,914 VND | 1 Piece(s) | 21 Day(s) | 1155 | ||
6,134,306 VND | 1 Piece(s) | 21 Day(s) | 1190 | ||
6,314,698 VND | 1 Piece(s) | 21 Day(s) | 1225 | ||
6,495,287 VND | 1 Piece(s) | 21 Day(s) | 1260 | ||
6,675,678 VND | 1 Piece(s) | 21 Day(s) | 1295 | ||
6,856,070 VND | 1 Piece(s) | 21 Day(s) | 1330 | ||
7,036,462 VND | 1 Piece(s) | 21 Day(s) | 1365 | ||
721,764 VND | 1 Piece(s) | 21 Day(s) | 140 | ||
7,216,854 VND | 1 Piece(s) | 21 Day(s) | 1400 | ||
7,397,246 VND | 1 Piece(s) | 21 Day(s) | 1435 | ||
7,577,638 VND | 1 Piece(s) | 21 Day(s) | 1470 | ||
7,758,226 VND | 1 Piece(s) | 21 Day(s) | 1505 | ||
7,938,618 VND | 1 Piece(s) | 21 Day(s) | 1540 | ||
8,119,010 VND | 1 Piece(s) | 21 Day(s) | 1575 | ||
8,299,402 VND | 1 Piece(s) | 21 Day(s) | 1610 | ||
8,479,794 VND | 1 Piece(s) | 21 Day(s) | 1645 | ||
8,660,185 VND | 1 Piece(s) | 21 Day(s) | 1680 | ||
8,840,774 VND | 1 Piece(s) | 21 Day(s) | 1715 | ||
902,155 VND | 1 Piece(s) | 21 Day(s) | 175 | ||
9,021,166 VND | 1 Piece(s) | 21 Day(s) | 1750 | ||
9,201,558 VND | 1 Piece(s) | 21 Day(s) | 1785 | ||
9,381,950 VND | 1 Piece(s) | 21 Day(s) | 1820 | ||
9,562,341 VND | 1 Piece(s) | 21 Day(s) | 1855 | ||
9,742,733 VND | 1 Piece(s) | 21 Day(s) | 1890 | ||
9,923,125 VND | 1 Piece(s) | 21 Day(s) | 1925 | ||
10,103,714 VND | 1 Piece(s) | 21 Day(s) | 1960 | ||
10,284,106 VND | 1 Piece(s) | 21 Day(s) | 1995 | ||
10,284,106 VND | 1 Piece(s) | 21 Day(s) | 2000 | ||
1,082,547 VND | 1 Piece(s) | 21 Day(s) | 210 | ||
1,262,939 VND | 1 Piece(s) | 21 Day(s) | 245 | ||
1,443,331 VND | 1 Piece(s) | 21 Day(s) | 280 | ||
1,623,723 VND | 1 Piece(s) | 21 Day(s) | 315 | ||
1,804,311 VND | 1 Piece(s) | 21 Day(s) | 350 | ||
1,984,703 VND | 1 Piece(s) | 21 Day(s) | 385 | ||
2,165,095 VND | 1 Piece(s) | 21 Day(s) | 420 | ||
2,345,487 VND | 1 Piece(s) | 21 Day(s) | 455 | ||
2,525,879 VND | 1 Piece(s) | 21 Day(s) | 490 | ||
2,706,271 VND | 1 Piece(s) | 21 Day(s) | 525 | ||
2,886,663 VND | 1 Piece(s) | 21 Day(s) | 560 | ||
3,067,251 VND | 1 Piece(s) | 21 Day(s) | 595 | ||
3,247,643 VND | 1 Piece(s) | 21 Day(s) | 630 | ||
3,428,035 VND | 1 Piece(s) | 21 Day(s) | 665 | ||
3,608,427 VND | 1 Piece(s) | 21 Day(s) | 700 | ||
3,788,819 VND | 1 Piece(s) | 21 Day(s) | 735 | ||
3,969,210 VND | 1 Piece(s) | 21 Day(s) | 770 | ||
4,149,799 VND | 1 Piece(s) | 21 Day(s) | 805 | ||
4,330,191 VND | 1 Piece(s) | 21 Day(s) | 840 | ||
4,510,583 VND | 1 Piece(s) | 21 Day(s) | 875 | ||
4,690,975 VND | 1 Piece(s) | 21 Day(s) | 910 | ||
4,871,366 VND | 1 Piece(s) | 21 Day(s) | 945 | ||
5,051,758 VND | 1 Piece(s) | 21 Day(s) | 980 |
Loading...Tải…
Roller Number | 30R | P (Roller Pitch) | 35 |