(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dowel Pin Extractors -Rotation Type- (Applicable Dowel Pins d5 ~ 12)

Dowel Pin Extractors -Rotation Type- (Applicable Dowel Pins d5 ~ 12)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      107,800VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rotation type knock release jig for compatible dowel pins D5 to 12. It can be pulled out smoothly by using the rotation of the bolt and nut.

Part Number
4NV-17L100
MSFM
MSFMB
MSFMC3
MSFMC4
MSFMH
MSFMM5-25
MSFMM5-30
MSFMM5-40
MSFMM5-50
MSFMM6-30
MSFMM6-40
MSFMM6-50
MSFMM6-60
MSFMS5
MSFMS6
MSFMS34
MSFMT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSet/Single item Applicable dowel pin screw size
(mm)
L (L dimension)
(mm)

723,800 VND

1 Piece(s) Available 4 Day(s) or more 10Ultra-long socket--

5,736,500 VND

1 Piece(s) Available 4 Day(s) or more 10Main body--

646,800 VND

1 Piece(s) Available 5 Day(s) or more 10Case--

202,125 VND

1 Piece(s) Available 5 Day(s) or more 10Clamp--

202,125 VND

1 Piece(s) Available 5 Day(s) or more 10Clamp--

2,714,250 VND

1 Piece(s) Available 5 Day(s) or more 10Holder--

107,800 VND

1 Piece(s) Available 4 Day(s) or more 10Pull-boltM525

107,800 VND

1 Piece(s) Available 4 Day(s) or more 10Pull-boltM530

107,800 VND

1 Piece(s) Available 4 Day(s) or more 10Pull-boltM540

107,800 VND

1 Piece(s) Available 4 Day(s) or more 10Pull-boltM550

138,600 VND

1 Piece(s) Available 4 Day(s) or more 10Pull-boltM630

138,600 VND

1 Piece(s) Available 4 Day(s) or more 10Pull-boltM640

138,600 VND

1 Piece(s) Available 4 Day(s) or more 10Pull-boltM650

138,600 VND

1 Piece(s) Available 4 Day(s) or more 10Pull-boltM660

508,200 VND

1 Piece(s) Available 5 Day(s) or more 10Shaft--

508,200 VND

1 Piece(s) Available 5 Day(s) or more 10Shaft--

508,200 VND

1 Piece(s) Available 5 Day(s) or more 10Shaft--

496,650 VND

1 Piece(s) Available 5 Day(s) or more 10Nut (oil-free processed)--

Loading...Tải…

  1. 1