(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wide Flying Cam Units for Pierce MGFVW / MEVWN 500 (θ=00-40) (Part Number)

Wide Flying Cam Units for Pierce MGFVW / MEVWN 500 (θ=00-40)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      129,849,764VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wide hanging cam unit for piercings, trims, and flanges. Cam width is 500, angle = 00-40.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MEVWN500-00
MEVWN500-05
MEVWN500-10
MEVWN500-15
MEVWN500-20
MEVWN500-30
MEVWN500-40
MGFVW500-00
MGFVW500-05
MGFVW500-10
MGFVW500-15
MGFVW500-20
MGFVW500-30
MGFVW500-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTilt angle
(°)
Type

132,595,269 VND

1 Piece(s) 31 Day(s) -0Economy

131,870,520 VND

1 Piece(s) 31 Day(s) -5Economy

131,260,889 VND

1 Piece(s) 31 Day(s) -10Economy

130,307,451 VND

1 Piece(s) 31 Day(s) -15Economy

129,849,764 VND

1 Piece(s) 31 Day(s) -20Economy

130,231,016 VND

1 Piece(s) 31 Day(s) -30Economy

131,870,520 VND

1 Piece(s) 31 Day(s) -40Economy

210,595,000 VND

1 Piece(s) 27 Day(s) or more 100High precision / High durability

210,595,000 VND

1 Piece(s) 27 Day(s) or more 105High precision / High durability

210,595,000 VND

1 Piece(s) 27 Day(s) or more 1010High precision / High durability

210,595,000 VND

1 Piece(s) 27 Day(s) or more 1015High precision / High durability

210,595,000 VND

1 Piece(s) 27 Day(s) or more 1020High precision / High durability

210,595,000 VND

1 Piece(s) 27 Day(s) or more 1030High precision / High durability

210,595,000 VND

1 Piece(s) 27 Day(s) or more 1040High precision / High durability

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Cam Types Guide for Piercing Installation space(mm) 500 Capacity(tonf) 64