(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wide Flying Cam Units for Pierce MGFVW / MEVWN 300 (θ=50-60) (Part Number)

Wide Flying Cam Units for Pierce MGFVW / MEVWN 300 (θ=50-60)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      76,265,094VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wide hanging cam unit for piercings, trims, and flanges. Cam width is 300, angle = 50-60.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MEVWN300-50
MEVWN300-60
MGFVW300-50
MGFVW300-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTilt angle
(°)
Type

76,265,094 VND

1 Piece(s) 11 Day(s) -50Economy

78,307,201 VND

1 Piece(s) 11 Day(s) -60Economy

130,515,000 VND

1 Piece(s) 22 Day(s) or more 1050High precision / High durability

130,515,000 VND

1 Piece(s) 22 Day(s) or more 1060High precision / High durability

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Cam Types Guide for Piercing Installation space(mm) 300 Capacity(tonf) 40