(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
V Shape Guide Flying Cam Units for Trim & Flange MGFVT / MEVTN 200

V Shape Guide Flying Cam Units for Trim & Flange MGFVT / MEVTN 200

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      58,520,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a V-shaped guide type hanging cam unit for trim and flanges. Cam width is 200, angle = 00-70.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MGFVT200-00
MGFVT200-10
MGFVT200-20
MGFVT200-30
MGFVT200-40
MGFVT200-50
MGFVT200-60
MGFVT200-70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTilt angle
(°)

58,520,000 VND

1 Piece(s) 22 Day(s) or more 100

58,520,000 VND

1 Piece(s) 22 Day(s) or more 1010

58,520,000 VND

1 Piece(s) 22 Day(s) or more 1020

58,520,000 VND

1 Piece(s) 22 Day(s) or more 1030

58,520,000 VND

1 Piece(s) 22 Day(s) or more 1040

58,520,000 VND

1 Piece(s) 22 Day(s) or more 1050

58,520,000 VND

1 Piece(s) 22 Day(s) or more 1060

58,520,000 VND

1 Piece(s) 22 Day(s) or more 1070

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Cam Types For Trim & Flange -V Shape Guide- Installation space(mm) 200 Capacity(tonf) 19
Type High precision / High durability