(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Long Stroke Flying Cam Units for Pierce MGFVL52 / MEVLN52 (θ=00-40) (Part Number)

Compact Long Stroke Flying Cam Units for Pierce MGFVL52 / MEVLN52 (θ=00-40)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      32,070,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

long stroke type compact hanging cam unit for piercing. Cam width is 52, angle = 00-40.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MGFVL52-00
MGFVL52-05
MGFVL52-10
MGFVL52-15
MGFVL52-20
MGFVL52-25
MGFVL52-30
MGFVL52-35
MGFVL52-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTilt angle
(°)

32,070,500 VND

1 Piece(s) 22 Day(s) or more 100

32,070,500 VND

1 Piece(s) 22 Day(s) or more 105

32,070,500 VND

1 Piece(s) 22 Day(s) or more 1010

32,070,500 VND

1 Piece(s) 22 Day(s) or more 1015

32,070,500 VND

1 Piece(s) 22 Day(s) or more 1020

32,070,500 VND

1 Piece(s) 22 Day(s) or more 1025

32,070,500 VND

1 Piece(s) 22 Day(s) or more 1030

32,070,500 VND

1 Piece(s) 22 Day(s) or more 1035

32,070,500 VND

1 Piece(s) 22 Day(s) or more 1040

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Cam Types Compact for Piercing -Long Stroke- Installation space(mm) 52 Capacity(tonf) 3
Type High precision / High durability