(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flying Cam Units for Heavy Load Pierce MGFVH65 / MEVHN65 (θ=60-75) (Part Number)

Flying Cam Units for Heavy Load Pierce MGFVH65 / MEVHN65 (θ=60-75)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      22,219,476VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact hanging cam unit for piercing that supports high processing power. Cam width is 65, angle = 60-75.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MEVHN65-60
MEVHN65-65
MEVHN65-70
MEVHN65-75
MGFVH65-60
MGFVH65-65
MGFVH65-70
MGFVH65-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTilt angle
(°)
Type

22,219,476 VND

1 Piece(s) 24 Day(s) -60Economy

24,959,780 VND

1 Piece(s) 24 Day(s) -65Economy

24,959,780 VND

1 Piece(s) 24 Day(s) -70Economy

24,959,780 VND

1 Piece(s) 24 Day(s) -75Economy

53,399,500 VND

1 Piece(s) 22 Day(s) or more 1060High precision / High durability

53,399,500 VND

1 Piece(s) 22 Day(s) or more 1065High precision / High durability

53,399,500 VND

1 Piece(s) 22 Day(s) or more 1070High precision / High durability

53,399,500 VND

1 Piece(s) 22 Day(s) or more 1075High precision / High durability

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Cam Types For Piercing -for High-Processing Capacity- Installation space(mm) 65 Capacity(tonf) 14