(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Under Cam Units -Drilled Dowel Holes/Finished Dowel Holes- MGDC250/MGDC300/MGDCA250/MGDCA300 / MEDC250/MEDC300/MEDCA250/MEDCA300

Standard Under Cam Units -Drilled Dowel Holes/Finished Dowel Holes- MGDC250/MGDC300/MGDCA250/MGDCA300 / MEDC250/MEDC300/MEDCA250/MEDCA300

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      56,392,066VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard lower cam unit with dowel prepared hole and dowel finished hole. Cam width 250/300, angle = 00.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MEDC250-00-40
MEDC250-00-60
MEDC300-00-40
MEDC300-00-60
MEDCA250-00-40
MEDCA250-00-60
MEDCA300-00-40
MEDCA300-00-60
MGDC250-00-40
MGDC250-00-60
MGDC300-00-40
MGDC300-00-60
MGDCA250-00-40
MGDCA250-00-60
MGDCA300-00-40
MGDCA300-00-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCam Types Capacity
(tonf)
Installation space
(mm)
Stroke
(mm)

56,445,601 VND

1 Piece(s) 32 Day(s) -Standard -Drilled Dowel Holes-1525040

64,453,114 VND

1 Piece(s) 32 Day(s) -Standard -Drilled Dowel Holes-1525060

59,269,707 VND

1 Piece(s) 32 Day(s) -Standard -Drilled Dowel Holes-1830040

67,657,853 VND

1 Piece(s) 32 Day(s) -Standard -Drilled Dowel Holes-1830060

56,392,066 VND

1 Piece(s) 11 Day(s) -Standard -Finished Dowel Holes-1525040

63,992,951 VND

1 Piece(s) 32 Day(s) -Standard -Finished Dowel Holes-1525060

59,586,901 VND

1 Piece(s) 32 Day(s) -Standard -Finished Dowel Holes-1830040

67,842,290 VND

1 Piece(s) 32 Day(s) -Standard -Finished Dowel Holes-1830060

130,707,500 VND

1 Piece(s) 22 Day(s) or more 10Standard -Drilled Dowel Holes-1525040

130,707,500 VND

1 Piece(s) 22 Day(s) or more 10Standard -Drilled Dowel Holes-1525060

148,032,500 VND

1 Piece(s) 22 Day(s) or more 10Standard -Drilled Dowel Holes-1830040

148,032,500 VND

1 Piece(s) 22 Day(s) or more 10Standard -Drilled Dowel Holes-1830060

131,670,000 VND

1 Piece(s) 22 Day(s) or more 10Standard -Finished Dowel Holes-1525040

131,670,000 VND

1 Piece(s) 22 Day(s) or more 10Standard -Finished Dowel Holes-1525060

148,995,000 VND

1 Piece(s) 22 Day(s) or more 10Standard -Finished Dowel Holes-1830040

148,995,000 VND

1 Piece(s) 22 Day(s) or more 10Standard -Finished Dowel Holes-1830060

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Tilt angle(°) 0