(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Die Storage Bushings

Die Storage Bushings

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      909,041VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bush for temporary storage of molds. Can be used for temporary storage after installing the guide post and guide bush.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
KPB38
KPB50
KPB60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable post diameter and bushing inner diameter
(mm)

909,041 VND

1 Piece(s) Available 6 Day(s) or more 1038

1,183,464 VND

1 Piece(s) Available 6 Day(s) or more 1050

1,524,380 VND

1 Piece(s) Available 6 Day(s) or more 1060

Loading...Tải…

  1. 1