(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hooks -Large Head Bolt Type-

Hooks -Large Head Bolt Type-

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Hooks -Large Head Bolt Type-
  • Hooks -Large Head Bolt Type-
  • Hooks -Large Head Bolt Type-
  • Hooks -Large Head Bolt Type-
  • Sale
  • Until 31/03/2025
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      189,440VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bolt type, large head type hanging hook. The material is carbon steel for machine structures.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CHNL10SALE
CHNL12
CHNL16
CHNL20
CHNL24
CHNL30
CHNL36
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSM (Screw diameter)
(mm)

189,440 VND

94,720 VND

1 Piece(s) Available Same day 1010

208,326 VND

1 Piece(s) Available Same day 1012

258,882 VND

1 Piece(s) Available Same day 1016

344,062 VND

1 Piece(s) Available Same day 1020

498,684 VND

1 Piece(s) Available 4 Day(s) or more 1024

839,599 VND

1 Piece(s) Available 4 Day(s) or more 1030

1,186,809 VND

1 Piece(s) Available 4 Day(s) or more 1036

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Shape Hooks