(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is a thick type spool retainer. The material is chromoly steel, carbon steel for machine structures.
Part Number |
---|
CSRH18-[60-150/10] |
CSRH18-LC[60.1-69.9/0.1] |
CSRH18-LC[70.1-79.9/0.1] |
CSRH18-LC[80.1-89.9/0.1] |
CSRH18-LC[90.1-99.9/0.1] |
CSRH18-LC[100.1-109.9/0.1] |
CSRH18-LC[110.1-119.9/0.1] |
CSRH18-LC[120.1-129.9/0.1] |
CSRH18-LC[130.1-139.9/0.1] |
CSRH18-LC[140.1-149.9/0.1] |
CSRH22-[60-150/10] |
CSRH22-LC[60.1-69.9/0.1] |
CSRH22-LC[70.1-79.9/0.1] |
CSRH22-LC[80.1-89.9/0.1] |
CSRH22-LC[90.1-99.9/0.1] |
CSRH22-LC[100.1-109.9/0.1] |
CSRH22-LC[110.1-119.9/0.1] |
CSRH22-LC[120.1-129.9/0.1] |
CSRH22-LC[130.1-139.9/0.1] |
CSRH22-LC[140.1-149.9/0.1] |
CSRH30-[60-180/10] |
CSRH30-LC[60-180/0.1] |
CSRH36-[80-180/10] |
CSRH36-LC[60-79.9/0.1] |
CSRH36-LC[80.1-89.9/0.1] |
CSRH36-LC[90.1-99.9/0.1] |
CSRH36-LC[100.1-109.9/0.1] |
CSRH36-LC[110.1-119.9/0.1] |
CSRH36-LC[120.1-129.9/0.1] |
CSRH36-LC[130.1-139.9/0.1] |
CSRH36-LC[140.1-149.9/0.1] |
CSRH36-LC[150.1-159.9/0.1] |
CSRH36-LC[160.1-169.9/0.1] |
CSRH36-LC[170.1-179.9/0.1] |
CSRH44-[80-180/10] |
CSRH44-LC[60-79.9/0.1] |
CSRH44-LC[80.1-89.9/0.1] |
CSRH44-LC[90.1-99.9/0.1] |
CSRH44-LC[100.1-109.9/0.1] |
CSRH44-LC[110.1-119.9/0.1] |
CSRH44-LC[120.1-129.9/0.1] |
CSRH44-LC[130.1-139.9/0.1] |
CSRH44-LC[140.1-149.9/0.1] |
CSRH44-LC[150.1-159.9/0.1] |
CSRH44-LC[160.1-169.9/0.1] |
CSRH44-LC[170.1-179.9/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D (Retainer outer diameter) (mm) | L (Retainer L dimension) (mm) | LC (Retainer L dimension change) (mm) |
---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 6 Day(s) or more | 10 | 18 | 60 ~ 150 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 18 | - | 60.1 ~ 69.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 18 | - | 70.1 ~ 79.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 18 | - | 80.1 ~ 89.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 18 | - | 90.1 ~ 99.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 18 | - | 100.1 ~ 109.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 18 | - | 110.1 ~ 119.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 18 | - | 120.1 ~ 129.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 18 | - | 130.1 ~ 139.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 18 | - | 140.1 ~ 149.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 22 | 60 ~ 150 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 22 | - | 60.1 ~ 69.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 22 | - | 70.1 ~ 79.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 22 | - | 80.1 ~ 89.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 22 | - | 90.1 ~ 99.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 22 | - | 100.1 ~ 109.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 22 | - | 110.1 ~ 119.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 22 | - | 120.1 ~ 129.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 22 | - | 130.1 ~ 139.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 22 | - | 140.1 ~ 149.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 30 | 60 ~ 180 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 30 | - | 60 ~ 180 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 36 | 80 ~ 180 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 36 | - | 60 ~ 79.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 36 | - | 80.1 ~ 89.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 36 | - | 90.1 ~ 99.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 36 | - | 100.1 ~ 109.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 36 | - | 110.1 ~ 119.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 36 | - | 120.1 ~ 129.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 36 | - | 130.1 ~ 139.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 36 | - | 140.1 ~ 149.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 36 | - | 150.1 ~ 159.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 36 | - | 160.1 ~ 169.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 36 | - | 170.1 ~ 179.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | 80 ~ 180 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | - | 60 ~ 79.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | - | 80.1 ~ 89.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | - | 90.1 ~ 99.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | - | 100.1 ~ 109.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | - | 110.1 ~ 119.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | - | 120.1 ~ 129.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | - | 130.1 ~ 139.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | - | 140.1 ~ 149.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | - | 150.1 ~ 159.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | - | 160.1 ~ 169.9 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 44 | - | 170.1 ~ 179.9 |