(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Guide Bushings -Oil Free- (MGBZ25)

Guide Bushings -Oil Free- (MGBZ25)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Until 31/03/2025
  • Volume Discount
  • PLAIN
  • OIL-FREE
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      435,537VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an oil-free type guide bushing. The material is gray cast iron, and a special solid lubricant is embedded. Bolts and dowel pins are not included.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MGBZ25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDowel hole Alterations D (Inner diameter)
(mm)

451,274 VND

1 Piece(s) Available 4 Day(s) or more -W/ONo25

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Guide type Related components Oil type/oil-free type Unlubricated

Please check the type/dimensions/specifications of the part MGBZ25 in the Guide Bushings -Oil Free- series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MGBZ25 trong chuỗi Guide Bushings -Oil Free-.

Products like this...

Part Number
MGBZ20
MGBZ25-B
MGBZ25-W
MGBZ32
MGBZ32-B
MGBZ32-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSDowel hole Alterations D (Inner diameter)
(mm)

435,537 VND

1 Piece(s)Available 4 Day(s) or more -W/ONo20

577,568 VND

1 Piece(s)Available 6 Day(s) or more -W/OB (Reversed bushing orientation)25

577,568 VND

1 Piece(s)Available 6 Day(s) or more -W/OW (Bushing tapped)25

555,536 VND

1 Piece(s)Available 4 Day(s) or more -W/ONo32

681,830 VND

1 Piece(s)Available 6 Day(s) or more -W/OB (Reversed bushing orientation)32

681,830 VND

1 Piece(s)Available 6 Day(s) or more -W/OW (Bushing tapped)32