(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball Lock Retainers Heavy Load Type Triangle

Ball Lock Retainers  Heavy Load Type Triangle

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Ball Lock Retainers  Heavy Load Type Triangle
  • Ball Lock Retainers  Heavy Load Type Triangle
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,069,957VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Heavyweight triangle type ball lock retainer. The material is chromoly steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
BRN-P10
BRN-P13
BRN-P16
BRN-P20
BRN-P25
BRN-P32
BRN-PN10
BRN-PN13
BRN-PN16
BRN-PN20
BRN-PN25
BRN-PN32
BRN-PNP10
BRN-PNP13
BRN-PNP16
BRN-PNP20
BRN-PNP25
BRN-PNP32
BRN-PP10
BRN-PP13
BRN-PP16
BRN-PP20
BRN-PP25
BRN-PP32
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSComponents D (Applicable punch diameter)
(mm)
With/without dowel hole of the backing plug

1,104,580 VND

1 Piece(s) Available 16 Day(s) 10Set10With

1,104,580 VND

1 Piece(s) Available 16 Day(s) 10Set13With

1,177,169 VND

1 Piece(s) Available 16 Day(s) 10Set16With

1,177,169 VND

1 Piece(s) Available 16 Day(s) 10Set20With

1,268,841 VND

1 Piece(s) Available 16 Day(s) 10Set25With

1,410,872 VND

1 Piece(s) Available 16 Day(s) 10Set32With

1,104,580 VND

1 Piece(s) Available 16 Day(s) 10Set10W/O

1,104,580 VND

1 Piece(s) Available 16 Day(s) 10Set13W/O

1,177,169 VND

1 Piece(s) Available 16 Day(s) 10Set16W/O

1,177,169 VND

1 Piece(s) Available 16 Day(s) 10Set20W/O

1,268,841 VND

1 Piece(s) Available 16 Day(s) 10Set25W/O

1,410,872 VND

1 Piece(s) Available 16 Day(s) 10Set32W/O

1,069,957 VND

1 Piece(s) Available 16 Day(s) 10Body only + Plug10W/O

1,069,957 VND

1 Piece(s) Available 16 Day(s) 10Body only + Plug13W/O

1,139,399 VND

1 Piece(s) Available 16 Day(s) 10Body only + Plug16W/O

1,139,399 VND

1 Piece(s) Available 16 Day(s) 10Body only + Plug20W/O

1,230,874 VND

1 Piece(s) Available 16 Day(s) 10Body only + Plug25W/O

1,369,758 VND

1 Piece(s) Available 16 Day(s) 10Body only + Plug32W/O

1,069,957 VND

1 Piece(s) Available 16 Day(s) 10Body only + Plug10With

1,069,957 VND

1 Piece(s) Available 16 Day(s) 10Body only + Plug13With

1,139,399 VND

1 Piece(s) Available 16 Day(s) 10Body only + Plug16With

1,139,399 VND

1 Piece(s) Available 16 Day(s) 10Body only + Plug20With

1,230,874 VND

1 Piece(s) Available 16 Day(s) 10Body only + Plug25With

1,369,758 VND

1 Piece(s) Available 16 Day(s) 10Body only + Plug32With

Loading...Tải…

  1. 1