(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Select Retainer Sets Standard Manual Type

Select Retainer Sets  Standard Manual Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,819,948VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a select retainer (punch switching unit) that can be manually inserted and removed.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SLS-EH10
SLS-EH13
SLS-EH16
SLS-EH20
SLS-EH25
SLS-EH32
SLS-FH10
SLS-FH13
SLS-FH16
SLS-FH20
SLS-FH25
SLS-FH32
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD (Applicable punch outer diameter)
(mm)
Applicable punch shape

5,819,948 VND

1 Piece(s) Available 6 Day(s) 1010Round punch

6,075,684 VND

1 Piece(s) Available 6 Day(s) 1013Round punch

6,075,684 VND

1 Piece(s) Available 6 Day(s) 1016Round punch

7,126,560 VND

1 Piece(s) Available 6 Day(s) 1020Round punch

7,950,421 VND

1 Piece(s) Available 6 Day(s) 1025Round punch

8,887,790 VND

1 Piece(s) Available 6 Day(s) 1032Round punch

6,501,778 VND

1 Piece(s) Available 6 Day(s) 1010Shaped punch

6,785,841 VND

1 Piece(s) Available 6 Day(s) 1013Shaped punch

6,785,841 VND

1 Piece(s) Available 6 Day(s) 1016Shaped punch

7,921,897 VND

1 Piece(s) Available 6 Day(s) 1020Shaped punch

8,745,758 VND

1 Piece(s) Available 6 Day(s) 1025Shaped punch

9,683,127 VND

1 Piece(s) Available 6 Day(s) 1032Shaped punch

Loading...Tải…

  1. 1