(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Xem bằng Tiếng Việt
With its 60-year history, is one of the most famous brands of measuring tools in Japan. Products (Gauges, calipers, micrometers…) are with secure quality and high precision. With plenty of measuring tools to fullfill customers' diverse demand.
Pin Gauge
is the pin shape according to fixed size precisely. The primary purpose of PIN GAUGE is to measure and inspect the diameter of small holes, it also can be used as a test bar for geometric deviations measurements.
Ring Gauge
is made of durable material with defined inside diameter tolerance and finished the ring shape according to fixed size precisely.
Other Gauges
Magnet-related items
Caliper
is a device used to measure the distance between two opposite sides of an object.
Scale
is a device used for dimensional measurement, drawing, scribe work.
Micrometer
is a device incorporating a calibrated screw widely used for precise measurement of components in mechanical engineering and machining
Other Items
Niigata Seiki have developed comprehensive line up to meet customers' demand of measuring tools
One-Stop Service
View Details
On-Time Delivery
View Details
Free Delivery No Minimum Quantity
View Details
Easy to Search & Order in 24h
View Details
Contact us for Help
View Details
Ask for more information or advise about purchasing and delivery due
Contact Customer Service
Hotline: 0222-361-1555 or e-mail: cs@misumi.com.vn