(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • [Thông Báo] Thời Gian Giao Hàng Bị Ảnh Hưởng Do Lũ Lụt Miền Trung. Xem chi tiết
    [Notice] Delivery Delays Due to Flooding in Central Vietnam. See more
main visual

Xả kho dụng cụ gia công giảm giá lên đến 50%, Hàng có sẵn, Giao hàng trong ngày

Kiểm tra toàn bộ sản phẩm dụng cụ gia công thật dễ dàng!!!

search

Chọn danh mục dụng cụ gia công bạn quan tâm

pick category
banner

Mũi Khoan / Drill Bits

image product logo product PANG PANG Drill Regular Series DPPA01017 978,883 ► 489,442 1 day
image product logo product Stub Type for Stainless Steel/Soft Steel EX-SUS-GDS EX-SUS-GDS-1.1 223,333 ► 157,647 1 day
image product logo product Medium for General Machining EX-GDN EX-GDN-1.5 303,333 ► 167,127 1 day
image product logo product PANG PANG Drill Long Series DPPA02080 1,042,194 ► 640,612 1 day
image product logo product Carbide NC Drill (D5315 Series) D5315040 762,754 ► 381,377 1 day
image product logo product Powder HSS for Tempered Steel, Stub Type VPH-GDS VPH-GDS-9.8 1,085,511 ► 747,044 1 day
image product logo product NOS NOS Drill NOS18.0-2 1,474,019 ► 1,150,601 1 day

Dụng Cụ Tạo Lỗ Ren / Screw-Hole-Related Tools

image product logo product Grooveless Tap Series X Performer S-XPF S-XPF-RH4-P-M2X0.4 691,666 ► 488,235 1 day
image product logo product Spiral Tap T2911 for Aluminum T2911202 247,272 ► 154,165 1 day
image product logo product Spiral Tap Series, General Purpose EX-SFT EX-SFT-OH1-M1.7X0.35 501,666 ► 283,938 1 day
image product logo product Model A Tap Series, Spiral Tap A-SFT A-SFT-M20X2.5-OH5 3,163,333 ► 1,768,760 1 day
image product logo product Carbide Tap for Ultra High Hardness Steel UH-CT UHCS8.0N5 2,972,629 ► 2,100,729 1 day
image product logo product Point Tap Series, General Purpose EX-POT EX-POT-OH3-M12X1 688,333 ► 444,607 1 day
image product logo product Point Tap Series For Thin Plate EX-SS-POT EX-SS-POT-OH3-M4X0.7 208,916 ► 117,213 1 day
image product logo product Spiral Flute Tap SP (N-SP) SPQ010M 452,651 ► 324,476 1 day
image product logo product Long Shank Spiral Tap LS-SP(LS-N-SP) SPQ012PL15 1,165,170 ► 802,433 1 day
image product logo product Long Shank Point Tap LS-PO(LS-N-PO) POQ4.0IL10 342,017 ► 331,486 1 day

Dao Phay Ngón Thép Carbide / Carbide Square End Mills

image product logo product 3-Flute Square (for Aluminum) E5D70200 4,931,620 ► 2,705,068 1 day
image product logo product Roughing End Mill (for Aluminum) E5D73200 5,122,715 ► 3,199,345 1 day
image product logo product MHR430 MUGEN-COATING 4-Flute Long Neck End Mill (for Deep Ribbing) MHR430-10-60 3,888,328 ► 2,286,843 1 day
image product logo product XAC series carbide square end mill, 4-flute / long model XAC-PEM4L6 803,854 ► 401,927 1 day
image product logo product VAC Series Carbide Roughing End Mill VAC-HRFPR10-25 2,058,954 ► 1,029,477 1 day
image product logo product XAC series carbide square end mill, 4-flute / short model XAC-PEM4S10 901,861 ► 450,931 1 day
image product logo product 2, 4-Flute Square End Mill (SUS-CUT) EMD82100 1,640,934 ► 820,467 1 day
image product logo product 2-blade End Mill
(X-POWER S)
SEM810030 516,876 ► 355,414 1 day

Dao Phay Thép HSS / Square HSS End Mills

image product logo product Long Roughing End Mill
(M42 HSS)
EQ759200 2,745,191 ► 1,372,596 1 day
image product logo product Super Hard, 4-Flute 4SE 4SE2.5 561,831 ► 422,618 1 day
image product logo product 2-Flute End Mill (M42 HSS) E2401500 6,999,534 ► 3,499,767 1 day
image product logo product 2-flute, General-purpose, Medium Type EDN EDN-4 437,701 ► 292,060 1 day
image product logo product End Mill (2-Flute Short Type for Aluminum) AL-EDS AL-EDS-4 456,782 ► 302,146 1 day
image product logo product Medium Roughing End Mill (M42 HSS) CE7A63120 1,084,450 ► 542,225 1 day
image product logo product Medium Roughing End Mill (TNAK-POWER) GAA22250 3,617,560 ► 1,808,780 1 day
image product logo product Short Type, 4-Flute Multi-Flute Center Cut CC-EMS CC-EMS-16 1,064,252 ► 739,618 1 day
image product logo product 4-Flute End Mill (M42 HSS) E2412310 2,984,684 ► 1,492,342 1 day

Mũi Doa / Reamers

image product logo product Solid Carbide Reamer CSRH-P CSRH-P-6.01 2,504,830 ► 1,761,096 1 day
image product logo product Handle Reamer HR HR1.5 876,779 ► 679,934 1 day
image product logo product Handle Reamer HR HR3.05 643,469 ► 406,591 1 day
image product logo product Carbide Reamer G Series CG4.030 1,650,246 ► 1,084,612 1 day
image product logo product Handle Reamer HR HR1.21 1,041,031 ► 705,820 1 day
image product logo product MR Machine Reamer MRT1X080 1,402,680 ► 958,439 1 day
image product logo product TPR Taper pin reamer TPR080 1,322,742 ► 894,267 1 day

Cờ-Lê Lục Giác / Hex Wrenches

image product logo product Ball End Long Hex Key Set 212LH-10 2,822,139 ► 1,946,510 1 day
image product logo product Long Hexagonal Key Wrench [With Ball Point] EA573EB EA573EB 823,803 ► 514,458 1 day
image product logo product Ball End Hex Key Set (Inch) 212ZH-12CN 3,053,284 ► 2,115,247 1 day
image product logo product Ball End Hex Key Set 212H-6CN 1,517,101 ► 1,012,662 1 day
image product logo product Ball End Hex Key Set (Rainbow) 212H-10RBCN 2,261,488 ► 1,504,321 1 day
image product logo product Hex wrench (T-type) TSRR-8S 1,270,613 ► 886,254 1 day
image product logo product Long T Type Hexagonal Wrench THW-06L500 964,122 ► 730,816 1 day
image product logo product Short Head Hex Key Set 2210H-10 1,323,726 ► 874,001 1 day

Cờ-lê/ Cờ-lê Đầu Gập Góc/ Cờ-lê Bánh Cóc
Wrenches / Offset Wrenches / Ratchet Wrenches

image product logo product Swing Ratchet, Combination Wrench (Standard Type) TGRW-800F 3,069,218 ► 2,315,606 1 day
image product logo product Combination Wrench MS2-10 293,898 ► 149,149 1 day
image product logo product Single-ended Wrench TSS-0036 519,678 ► 383,577 1 day
image product logo product Open End Spanner Set EA615K-1 EA615K-1 3,670,102 ► 2,597,506 1 day
image product logo product Combination Wrench (Panel Type) TMSN-36 738,288 ► 510,200 1 day
image product logo product Ratchet/Wrench Set R810D 2,871,048 ► 2,085,560 1 day
image product logo product Double-ended Ratchet Wrench TRW-1924 1,051,561 ► 660,955 1 day
image product logo product Double-ended Wrench【1-7 Pieces Per Package】 TDS-6SC 966,765 ► 602,384 1 day
image product logo product Double-ended Wrench TS210 2,507,387 ► 1,798,864 1 day
image product logo product Double-ended Wrench TS-7S 776,845 ► 560,455 1 day

Đầu Khẩu Vặn Ốc / Socket Wrenches

image product logo product Hexagonal Bit Socket for Impact Wrenches 8AH 8AH-19 1,596,256 ► 1,147,902 1 day
image product logo product Long Hexagonal Socket for Impact Wrenches 4AH-L 4AH-14L 586,224 ► 428,234 1 day
image product logo product Hexagonal Socket for Impact Wrenches 4AH 4AH-12 257,165 ► 233,855 1 day
image product logo product Hexagonal Socket for Impact Wrenches 6AH 6AH-17 748,124 ► 575,272 1 day
image product logo product Socket wrench set (6 sided type / 6.35 mm Insertion Angle) TSW2-15S 1,435,856 ► 1,091,593 1 day
image product logo product Hexagonal Shaft Adapter For Impact Wrench T6AD-3 641,180 ► 401,165 1 day
image product logo product Ratchet Handle TRH3-B 770,353 ► 573,696 1 day
image product logo product (1/2") Ratchet Handle EA618CA-4 EA618CA-4 1,940,022 ► 1,430,914 1 day
image product logo product Hexagon Socket (Strong Type) 3KH 3KH-03 256,296 ► 189,068 1 day

Bộ Dụng Cụ / Hộp Dụng Cụ / Tool Sets / Tool Boxes

image product logo product Large Aluminum Tool Box TAC-66H 2,818,991 ► 1,972,623 1 day
image product logo product Protector Tool Case TAK-13XL 2,883,515 ► 2,249,119 1 day
image product logo product Nakayama Type Tool Holder NP-1 587,207 ► 465,338 1 day
image product logo product Aluminum Case TACN-50 1,668,182 ► 1,274,438 1 day
image product logo product Electrician's Bucket TDB-300 578,355 ► 416,051 1 day
image product logo product Maintenance Kit KS-06 KS-06 4,481,573 ► 3,088,948 1 day
image product logo product Tool Set S-3, Tool Case S-103 S-3 2,846,729 ► 2,002,111 1 day
image product logo product Large Capacity Tool Box B-56-B 4,154,813 ► 2,907,640 1 day
image product logo product Tool Bag (Roll Up Case Type) B-712 489,805 ► 316,505 1 day
image product logo product Tool box B-55 B-55-B 3,186,203 ► 2,242,657 1 day

Kìm / Pliers / Nippers / Pincers

image product logo product Precision Nipper SN-130 1,609,362 ► 1,099,132 1 day
image product logo product Micro Nipper NS-03 NS-03 535,592 ► 290,816 1 day
image product logo product Longnose pliers 350-150 580,360 ► 418,796 1 day
image product logo product Precision Crimper PA-09 PA-09 1,415,493 ► 867,771 1 day
image product logo product Precision Nipper N-57 N-57 1,600,903 ► 1,103,551 1 day
image product logo product Plastic Nippers N-25 N-25-125 743,375 ► 516,693 1 day
image product logo product C Type Grip Pliers
(with Swivel Fittings)
TVPC-280S 776,965 ► 473,809 1 day
image product logo product Precision Nipper N-58 N-58 1,734,673 ► 1,207,650 1 day
image product logo product Heavy-Duty Nippers (Offset) EA536KD-200A EA536KD-200A 1,449,336 ► 1,102,568 1 day
image product logo product (Merry) High-Plastic Nippers 160S-125 890,885 ► 547,426 1 day
Giá khuyến mãi chỉ áp dụng với hàng tồn kho.
Chương trình có thể kết thúc trước thời hạn với trường hợp hàng tồn kho đã hết.

Xem thêm Dịch vụ và Sản phẩm nổi bật từ MISUMI