(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • [Thông báo] Về việc tách Ship To để đối ứng theo Công văn 8444/CHQ-GSQL. Xem chi tiết
    [Notice] Split of Ship-To Information in Accordance with Official Letter 8444/CHQ-GSQL.See more
  • [Thông báo] Thay Đổi Về Thủ Tục Hải Quan Và Giao Nhận Hàng Hoá Theo Thông Tư 121/2025/TT-BTC. Xem chi tiết .
    [Notice] Change to Customs Procedures and Cargo Delivery under Circular 121/2025/TT-BTC. See more .

RoHS

The RoHS directive aims to restrict certain dangerous substances commonly used in electronic and electronic equipment. MISUMI's RoHS compliant components are tested for the presence of Lead (Pb), Cadmium (Cd), Mercury (Hg), Hexavalent chromium (Hex-Cr), Polybrominated biphenyls (PBB), Polybrominated diphenyl ethers (PBDE), Bis (2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP),  Dibutyl phthalate (DBP), and Diisobutyl phthalate (DIBP).
The RoHS mark located in our brochures, catalogs, and/or e-catalogs indicates the product either does not contain the ten (10) Restrictive Substances of the European Directive (2015/863/EU amends 2011/65), is less than the threshold value or, is included in the applicable exemption.

Note: MISUMI's RoHS mark does not indicate whether the product is CE Compliant or Non-Compliant.

No. Substances Subject Items and Application Threshold value*1
RoHS Directive 10 Substances *2 1 Cadmium and its compounds   Cadmium contained in alloys with zinc content (brass, zinc, diecast, lead-free solder, etc.), plating, plastic, rubber, coating, etc. 100 ppm or less
Exemption Cadmium and its compound in electrical contacts and cadmium plating except for the uses prohibited under 91/338/EEC which is a revision of the EU directive EEC -
(No limit)
2 Lead and its compounds Lead contained in all types of alloys, solder, all items other than the following exemptions 1000 ppm or less
  Exemption Lead which is alloyed with steel 3500 ppm or less
Lead which is alloyed with aluminum 4000 ppm or less
Lead which is alloyed with copper 40000 ppm or less
Lead used in solders which contains more than or equal to 85% of lead -
(No limit)
3 Mercury and its compounds Mercury contained in all items aside from small fluorescent light bulbs and straight-tube fluorescent light bulbs 1000 ppm or less
4 Hexavalent chromium and its compounds All Hexavalent chromium in chromate treatment, plating, coating, etc. Chromium metal and chrome in metal alloys are exempted. 1000 ppm or less
5 Polybrominated biphenyls (PBBs) Flame retardant 1000 ppm or less
6 Polybrominated diphenyl ethers (PBDEs) Flame retardant 1000 ppm or less
7 Phthalate de bis (2-ethylhexyle) (DEHP) Soften PVC and vinyl insulation on electrical wires 1000 ppm or less
8 Phthalate de benzyle et de butyle (BBP) Soften PVC and vinyl insulation on electrical wires 1000 ppm or less
9 Phthalate de dibutyle (DBP) Soften PVC and vinyl insulation on electrical wires 1000 ppm or less
10 Phthalate de diisobutyle (DIBP) Soften PVC and vinyl insulation on electrical wires 1000 ppm or less

(*1) Threshold value is, whether consciously or not, the maximum concentration value set for each homogeneous material which cannot be mechanically disjoined into different materials.

(*2) The control of the RoHS Directive 10 substances shall be applied to the products sold as RoHS compliant products and their parts.

How to check RoHS information by product

  • ・Each product has "RoHS" information in product detail page, under "Part Numbers" tab.
  • ・"10" means RoHS compliant and "-" means RoHS non-compliant.

Last updated: 18 October 2021