(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
241 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· A disc made of special fiber of exceptional elasticity.· Without biting, a smooth finished surface can be obtained.· Little clogging and dust, capable of polishing both iron and non-ferrous metals.
From: 24,820 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
Ideal for blurring scratches and cleaning.[Features]· For blurring scratches and cleaning.· Polishing without making deep scratches.· Flexible and fits perfectly to curved surfaces as well.· MIX type is a mixture of mesh polishing cloth and Unilon nonwoven fabric that makes clogging less likely to occur, increases service life, and improves polishing power
From: 204,680 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· A grindstone designed for general grinding applications, with a wide range of uses.
From: 45,560 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Applications]· For cutting metal/SUS such as round bars, angles, and steel.
From: 33,320 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
SG Mirror Surface One Shot Disc Kit
YANASE
SG mirror surface one-shot disc kit that can perform a series of operations from deburring to mirror finishing.[Features]・ A new type of abrasive made of urethane foam that is impregnated with Unilon fiber・ Specifications that are elastic and provide a beautiful finished surface without leaving deep scratches
From: 1,856,180 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Small-Diameter Buff with Shaft Assorted Kit
YANASE
[Features]· An assorted kit is available for first-time users and those who want to use it for various applications.
From: 1,187,786 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· A general-purpose type buff that can be used for any polishing work and has excellent polishing power and surface resistance.
From: 436,144 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Optimal for rust removal and paint peeling.· Suitable for covering scratches.
From: 28,220 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Cuts well.· Capable of speedy cutting and polishing.
From: 1,288,496 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Applications]· It is ideal for spot welding and polishing after CO2 welding.· Suitable for deburring of general metals.
From: 11,900 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· The sponge achieves the best elasticity.· Ideal for coating (spreading) wax or abrasives (compounds).
From: 300,560 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Electrocoated Diamond Cutting Disc A
YANASE
[Features]· Diamond abrasive grains are electrodeposited, so it is suitable for non-metals such as glass, etc.[Applications]· For cutting ceramics, glass, marble and FRP.
From: 407,233 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Electrocoated Diamond Cutting Disc B
YANASE
[Features]· Diamond abrasive grains are electrodeposited, so it is suitable for non-metals such as glass, etc.[Applications]· For cutting ceramics, glass, marble and FRP.
From: 447,789 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· It is the softest type buff with cloth that has been bias cut and bias processed.
From: 524,805 VND |
---|
Days to Ship: Số ngày giao hàng: 22 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Applications]· Use for removing dirt and wiping.
From: 123,420 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Previously, when removing various types of beads, polishing with abrasive paper was done after grinding with an offset grinding stone, but now it is possible to grind and polish with a single piece.· Ideal for medium polishing.· A more beautiful polished surface than flexible grindstone products.
From: 131,580 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Previously, when removing various types of beads, polishing with abrasive paper was done after grinding with offset grinding stone, but now it is possible to both grind and polish with UNITOP.· Ideal for medium polishing.· Little clogging.· No scorching.
From: 222,700 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
It is suitable for mirror finish polishing in which objects clearly reflect like a mirror.[Features]・ Soft type is soft and easy to use・ Hard type has excellent durability・ Please use with an abrasive・ About buffing #800 finish[Applications]・ Mirror finish
From: 329,120 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· A fiber disc made of extra thick Unilon woven fabric coated with abrasive grain.· Suitable for paint removal, rust removal, removal of objects adhered to surfaces, and treatment before/after painting.
From: 165,580 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Supports metals as well as stone materials and glass. 4 types of abrasives are available. Select the product depending on the usage.· The back-up base is elastic with relatively good deflection, making this product easy to use.
From: 90,100 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· For polishing metal coating putty and surfacer.· For automobile repair polishing work.· Selectable from abundant particle sizes.
From: 17,680 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Applying an abrasive (blue bar) and polishing results in a mirror finish.· Ideal for finish polishing mirrored surfaces to reflect objects with the clarity of mirrors.
From: 1,102,280 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Maximum elasticity.· Uses a heavy duty Velcro sheet that can be used at 13,000 rotations.· It can be attached to either a disc grinder or drill.
From: 656,467 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Electro-Deposited Diamond for Blade Sharpening
YANASE
[Features]· Diamond disc dedicated for sharpening blades.· Highly cost-effective double-sided diamond.
From: 459,213 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Both the edge face and the diagonal face can be used.· One-touch replacement.· A selection of products up through mirror finishing.
From: 2,045,000 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Both the edge face and the diagonal face can be used.· One-touch replacement.· A selection of products up through mirror finishing.
From: 3,619,525 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Effective for general grinding and polishing of various metals such as iron, stainless steel, and aluminum, as well as wood, plastic, etc.· Ideal for all types of grinding and polishing before plating and painting such as for undercoat polishing, as well as rust, bead, and burr removal.
From: 42,160 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Impregnated with abrasive to prevent scorching.[Applications]· Ideal for a beautiful mirror finish.· Also ideal for surface polishing.
From: 503,100 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Boasts a beautifully polished surface.· Equivalent to roughly #400 buff polishing.· Ideal for the process prior to mirror finish, taking advantage of a characteristic of sisal hemp, coarse fiber.· Features outstanding heat dissipation as well.· The permeation type provides a more beautiful finish as well as higher durability.
From: 525,365 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
YANASE
[Applications]· For sealer sanding of woodwork curved surfaces.· For hairline machining of stainless steel and aluminum.· For finishing woodworking and coated surfaces.· It is also ideal for satin finishing.
From: 722,840 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |