(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
260 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
TONE
L-type wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· A hexagonal bar L-type wrench that boasts smooth operability and powerful tightening.[Applications]· Ideal for assembly and maintenance work of industrial machinery.
From: 292,886 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Socket Set (Double Hex, with Holder) HD312A
TONE
Socket used for tightening and loosening hex bolts and nuts.[Features]· Hand tool sockets 12 piece set.· With a socket holder. Insertion angle: 9.5 mm, shape: double hex.· Double hexagonal subtense design which can easily access hex bolts and nuts.· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased, increasing tightening efficiency, improving operability and enabling safe work.· A socket holder (aluminum type) that allows the socket to be easily removed.· The holder grip is made of resin (with steel ball).[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 1,912,507 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Socket Set (Double Hex, with Holder) HD306
TONE
Socket used for tightening and loosening hex bolts and nuts.[Features]· A set of 6.· With a socket holder.· Insertion angle: 9.5 mm, shape: double hex.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 939,532 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Socket Set (Double Hex, with Holder) HD310A
TONE
Socket used for tightening and loosening hex bolts and nuts.[Features]· A set of 10.· Insertion angle: 9.5 mm, shape: double hex (with socket holder).· Double hexagonal subtense design which can easily access hex bolts and nuts.· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased, increasing tightening efficiency.· With good and safe operability.· A socket holder (aluminum type) that allows the socket to be easily removed.· The holder grip is made of resin (with steel ball).[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 1,596,182 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Socket Set (Double Hex, With Holder) HD412
TONE
12-piece socket hand tool set for tightening/loosening hexagonal bolts/nuts.[Features]· Insertion angle: 12.7 mm, shape: double hex (with socket holder).· Double hexagonal subtense design which can easily access hex bolts and nuts.· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased, increasing tightening efficiency.· With good and safe operability.· A socket holder (aluminum type) that allows the socket to be easily removed.· The holder grip is made of resin (with steel ball).[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 2,146,800 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Socket Set (Double Hex, With Holder) HD410
TONE
Socket set for used for tightening/loosening hexagonal bolts/nuts.[Features]· Double hexagonal subtense design which can easily access hex bolts and nuts.· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased.· Increases tightening efficiency, improves operability, and enables safe work.· A socket holder (aluminum type) that allows the socket to be easily removed.· The holder grip is made of resin (with steel ball).[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 1,426,171 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Deep Socket (Double Hex) 4DB-L
TONE
Imperial sized sockets. Insertion angle: 12.7 mm, shape: double hex
From: 463,718 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Socket Set (12-point, with Holder) HD406
TONE
A set of 6 sockets for hand tools that are used for hexagon bolt/nut tightening and loosening work. With a socket holder. Insertion angle: 12.7 mm, shape: double hex
From: 870,691 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Socket Set (Double Hex, with Holder) HDB311
TONE
Hand tool socket that is used for tightening and loosening imperial sized hexagon bolts and nuts.[Features]· Comes with a socket holder (aluminum type) that allows the socket to be easily removed.· Hand tool sockets 11 piece set.· With a socket holder. Insertion angle: 9.5 mm, shape: double hex.· The holder grip is made of resin (with steel ball).· It can slide on the rail with the socket attached.· Imperial size.[Applications]· Used for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
From: 2,059,653 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TONE
Hex wrench ideal for tightening and loosening imperial sized hexagon socket head cap screws and set screws.[Features]· A long type that boasts smooth operability and powerful tightening.· Made of special alloy steel that enhances high torque, durability, and wear resistance.· High-level heat treatment and hard chrome plating treatment.· Abrasion of hex parts is prevented, with its toughness (resistance to breaking) increased along with reliable work and safety while the strength level is high.[Applications]· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
From: 84,593 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Socket Set (Double Hex, with Holder) HDB412
TONE
Hand tool socket that is ideal for tightening and loosening imperial sized hexagon bolts and nuts.[Features]· A set of 12. With a socket holder. Insertion angle: 12.7 mm, shape: double hex.· A socket holder (aluminum type) that allows the socket to be easily removed.· The holder grip is made of resin (with steel ball).· It can slide on the rail with the socket attached.· Imperial size.[Applications]· For maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
From: 2,354,536 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Long Hex Key L-Shaped Wrench Set ALB900【9 Pieces Per Package】
TONE
Hex wrench ideal for tightening and loosening imperial sized hexagon socket head cap screws and set screws.[Features]· A long type that boasts smooth operability and powerful tightening.[Applications]· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
From: 1,584,969 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Grip Ball Point Hexagonal Wrench
TONE
T-type hex bar wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· The tip has been given a ball point finish, enabling quick turning and temporary tightening from a diagonal position.· T-shaped resin grip gives an outstanding feel. Powerful tightening is possible.· For 5 mm to 10 mm sizes, hexagonal bars of the same size are placed at the end of the grip.· The hex shaft has an elegant matte hard-chrome plating finish.[Applications]· Ideal for a wide range of maintenance work such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.
From: 177,710 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Long type socket for tightening/loosening inch-sized hexagonal bolts and nuts.[Features]· 6.35 mm drive.· It can be used for tightening and loosening inch-size hex bolts and nuts.· Hex subtense with good access to hexagon bolts and nuts.· Compact design that's convenient for work in narrow areas.· Available in abundant sizes.[Applications]· Ideal for the nuts of protruding bolts and for work done in deep places.· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
From: 355,023 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TONE
T-type hex bar wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· T-shaped resin grip gives an outstanding feel. Powerful tightening is possible.· For 5 mm to 10 mm sizes, hexagonal bars of the same size are placed at the end of the grip.· The hex shaft has an elegant matte hard-chrome plating finish.[Applications]· Ideal for a wide range of maintenance work such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.
From: 210,526 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Standard type socket wrench set with 19.0 mm insertion.[Features]· Ideal for large machine/vehicle maintenance, civil engineering, and plant maintenance work.· A popular set containing 8 sockets.· Ideal for industrial machinery and automobile maintenance.· For manual operation. 8 sockets, 4 handles.· A standard set of socket wrenches with built-in ISO standard sockets in a metal case.[Applications]· Ideal for the maintenance of large machinery, vehicles, civil engineering and plants.
From: 11,938,911 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Deluxe full type socket wrench set with 19.0 mm insertion.[Features]· Ideal for large machine/vehicle maintenance, civil engineering, and plant maintenance work.· A full deluxe set of socket wrenches with built-in sockets and handles in a metal case.· 20 sockets, 6 handles.[Applications]· Ideal for the maintenance of large machinery, vehicles, civil engineering and plants.
From: 25,335,120 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Inch-size socket wrench for hand tools used for tightening and loosening hex bolts and nuts.[Features]· Ideal for tightening/loosening imperial bolts and nuts.· It is the ideal socket for a manual socket wrench.· 6.35 mm insertion angle with a hexagonal opposite side.· Can be used for tightening imperial hex bolts and nuts.· Available in abundant sizes.[Applications]· Usable for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan and other imported machinery.
From: 176,415 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Long Ball Point L-Type Wrench BLB
TONE
Hex wrench ideal for tightening and loosening imperial sized hexagon socket head cap screws and set screws.[Features]· A ball point L-type wrench (inch size) that boasts smooth operability and powerful tightening.· The ball point finish enables quick turning and temporary tightening from a diagonal position.· Made of special alloy steel that enhances high torque, durability, and wear resistance.· High-level heat treatment and hard chrome plating treatment.· Abrasion of hex parts is prevented, with its toughness (resistance to breaking) increased along with reliable work and safety while the strength level is high.[Applications]· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
From: 197,998 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
Socket for manual socket wrench that's ideal for tightening/loosening inch-sized bolts and nuts.[Features]· It can be used for tightening inch-size hex bolts and nuts.· Available in abundant sizes.· Double hexagonal subtense shape provides good inset.[Applications]· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
From: 449,471 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Under-Neck Short Long Ball Point L Type Wrench Set BL700S
TONE
A short type hex wrench where the length of the neck has been made as short as possible.[Features]· Uses a special alloy to enhance torque, durability, and abrasion resistance.· High-level heat treatment/hard chrome plating treatment.· The ball point finish enables quick turning and temporary tightening from a diagonal position.· 7-piece set. L-shaped long type with a short underhead length.[Applications]· Ideal for assembly and maintenance work of industrial machinery and electronic equipment.· Ideal for assembly and maintenance work of automobiles, motorcycles and bicycles.
From: 1,349,693 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Long Ball Point L-Type Wrench BPLB
TONE
L-type wrench ideal for tightening and loosening imperial sized hexagon socket head cap screws and set screws.[Features]· A long type L-type ball point wrench that boasts smooth operability and powerful tightening.[Applications]· For maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
From: 97,688 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Short Stem Ball-Point L-Shaped Wrench BSB-S
TONE
Hexagonal bar wrench ideal for tightening/loosening inch-sized hexagonal socket bolts, etc., in spaces where there are height restrictions.[Features]· Uses a special alloy to enhance torque, durability, and abrasion resistance.· High-level heat treatment/hard chrome plating treatment.· The ball point finish enables quick turning and temporary tightening from a diagonal position.· Short neck L-type.[Applications]· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan and other imported machinery.
From: 175,976 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Under-Neck Short Ball Point L Type Wrench Set BSB900S【9 Pieces Per Package】
TONE
Hexagonal bar wrench ideal for tightening/loosening inch-sized hexagonal socket bolts, etc., in spaces where there are height restrictions.[Features]· Uses a special alloy to enhance torque, durability, and abrasion resistance.· High-level heat treatment/hard chrome plating treatment.· The ball point finish enables quick turning and temporary tightening from a diagonal position.· L-shaped standard type with short underhead. 9-piece set.[Applications]· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
From: 1,927,191 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Short Stem Long Ball-Point L-Shaped Wrench BLB-S
TONE
Hexagonal bar wrench ideal for tightening/loosening inch-sized hexagonal socket bolts, etc., in spaces where there are height restrictions.[Features]· Uses a special alloy to enhance torque, durability, and abrasion resistance.· High-level heat treatment/hard chrome plating treatment.· The ball point finish enables quick turning and temporary tightening from a diagonal position.· L-shaped long type with a short underhead length.[Applications]· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
From: 201,873 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
BAHCO
Bahco's inch standard set. Common series. Case is plastic so can be easily used for storage while hard to scratch.[Features]· Finish: Matte-toned chrome plating finish.· Material: Chrome vanadium steel.· Case: High-density polyethylene
From: 2,668,597 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Screwdriver type hex bar wrench ideal for tightening and loosening hex socket bolts / hex socket set screws.[Features]· The tip has been given a ball point finish, enabling quick turning and temporary tightening from a diagonal position.· It can be used at an angle, making it convenient for quick turning of hex socket bolts, etc.[Applications]· Ideal for assembly and maintenance work of industrial machinery and electronic equipment.
From: 300,170 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wheel Nut Combination Socket 6A
TONE
Socket for attaching/detaching (outer nut/inner nut) wheel nuts of large bus/truck tires.[Features]· Outer and inner nut attaching/detaching work can be done with 1 socket with this power-saving tool.· 19.0 mm drive. Impact. For power tools.· Features strong drive for hex part and 4 corners on the wrench side are rounded to improve durability.· A lineup of 5 sizes.[Applications]· For attaching/removing truck/bus wheels.
From: 1,057,957 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wheel Nut Combination Socket 8A
TONE
Socket for attaching/detaching (outer nut/inner nut) wheel nuts of large bus/truck tires.[Features]· Outer and inner nut attaching/detaching work can be done with 1 socket with this power-saving tool.· A 25.4 mm drive for impact power tools.· Features strong drive for hex part and 4 corners on the wrench side are rounded to improve durability.· A lineup of 5 sizes.[Applications]· For attaching/removing truck/bus wheels.
From: 1,338,086 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
BAHCO
It demonstrate its power in difficult-to-work places and detailed work.[Features]・ Finishing: Matte chrome plated finish・ Material: chrome vanadium steel・ Case: made of high-density polyethylene
From: 1,188,360 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |