(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
225 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MRBTN230 MUGEN-COATING Long Tapered Neck Ball End Mill
NS TOOL
[Features]・ The lower neck is tapered to improve tool rigidity.・ It is possible to make a large cutting depth compared to conventional products.
From: 975,335 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MRT425 MUGEN-COATING Tapered End Mill for Deep Ribbing
NS TOOL
NS's original high stiffness design enables high-precision and high-efficiency machining.[Work Material]○: Heat-treated steel, hardening steel (Up to 55 HRC), stainless steel, titanium alloy, aluminum alloy, resin◎: Carbon steel, steel alloy/tool steel, copper
From: 1,444,905 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MHDH445 4-Flute Square-End Mill for High-Hardness
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The MUGEN Coating Premium for high hardness and the unique new shape give the tool excellent chipping resistance, and reduced chattering improves the finished surface.・ Achieves stable and long lifespan even during long-time machining in the high hardness region (48 to 65 HRC).・ Pursue the shape of the flute and improve the amount of tilt and machining precision.
From: 1,174,022 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is twice the cutting diameter and features a 30° helix angle.・ Capable of universal cutting, from roughing to finishing.
From: 651,895 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is 3 times the cutting diameter and features a 35° helix angle.・ A slightly stronger helix angle enables higher efficiency machining than standard helix.
From: 870,110 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is 4 times the cutting diameter and features a 40° helix angle.・ With a strong helix angle, cutting chips can be discharged smoothly.
From: 1,209,556 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is 5 times the cutting diameter and features a 45° helix angle.・ Even deep-side cutting can be machined with the sharp cutting edge.
From: 1,694,478 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MHDH445R 4-Flute Radius-End Mill for High-Hardness
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Achieves stable and long lifespan even during long-time machining in the high hardness region (48 to 65 HRC).・ The high helix angle improves cutting performance and the corner radius shape suppresses chipping.
From: 2,293,946 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NSMB100 Carbide Ball End Mill Micro Ball for Ultra-Fine Machining
NS TOOL
[Features]・ Realized standardization from R size R0.005.・ Small ball end mill "micro ball" expands the micro machining area.・ A unique R shape is used to achieve a good finished surface.
From: 1,661,690 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Ultra-Fine Machining End Mill Micro Edge MSME100
NS TOOL
[Features]・ Ultra-high-accuracy specifications, cutting diameter tolerance ±2 μm, shank tolerance h3. (Roundness 0.1 μm)・ One-flute straight flute type, 5 items from ø0.01 to ø0.05 are available.
From: 3,287,380 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
DHB Long Neck Ball End Mill for Copper Electrode / Aluminum / Plastic (for Deep Rib)
NS TOOL
[Features]2-flute long end mill.[Applications]Suitable for processing aluminum alloys, copper and resins.
From: 2,013,031 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSES230P MUGEN-COATING 2-Flute Sharp Edge Short End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ This product features a short flute length for rigidity.・ Sharp corners allow for sharp machining with less tilt.
From: 397,176 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSB230 MUGEN-COATING 2-Flute Ball End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Supports precision 3D machining from low speed to high speed.
From: 569,109 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSE345 MUGEN-COATING 3-Flute End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Uses a unique MUGEN coating for the 3-flute end mill.・ Cutting force is reduced compared to 30° helix angle.
From: 1,155,924 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSB230SF MUGEN-COATING Ball End Mill with Short Shank (for Shrink Fitting)
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Short shank type (shrink fit) long neck ball end mill
From: 632,060 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSZ345 MUGEN-COATING POWER "Z" End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ With the newly developed special flute shape, the machining application capacity is greatly improved.・ Achieves unprecedented high efficiency machining from drilling to groove machining.
From: 1,119,727 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MHD445 MUGEN-COATING 4-Flute End Mill for Hardened Steel
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Ideal for finish machining in the high hardness region (48 to 65 HRC)・ Achieves precision finishing with less tilt.
From: 1,174,022 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSB230G2 MUGEN-COATING High Precision Profit Ball End Mill
NS TOOL
The tuned Infinity coating sustains high precision machining for a long time
From: 1,083,728 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MACH225 MUGEN-COATING High Speed Ball End Mill for Hardened Steels
NS TOOL
[Features]・ Ball end mill designed for high speed and high hardness machining.・ Many cuts can be set, and it is effective at high speed feed.
From: 975,335 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSE230M MUGEN-COATING 2-Flute End Mill with Measured Diameter
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Displays the cutting diameter size in units of 1 micron.
From: 559,863 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NSMD-M MUGEN Micro Coating Micro Drill
NS TOOL
[Features]・ A standard type with a groove length that is 10 times the cutting diameter.・ By adopting a thin film coating dedicated for micro drill bits, it demonstrates excellent performance for drilling holes in stainless steel, etc.・ Uses thinning on the tip to reduce cutting force. Stable drilling precision. (ø0.02 or more)
From: 1,228,120 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NSPD-M MUGEN Micro Coating Micro Point Drill (for Pilot Hole Machining)
NS TOOL
With thin film coating dedicated for micro drills, it shows excellent performance when drilling stainless steel, etc.
From: 1,228,120 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MX225 MUGEN-COATING 2-Flute LEAD 25 End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is the same as the cutting diameter and features a 25° helix angle.・ Designed with increased rigidity to minimize chattering and tilting during groove machining.
From: 343,078 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MX425 MUGEN-COATING 4-Flute LEAD 25 End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is the same as the cutting diameter and features a 25° helix angle.・ Designed with increased rigidity to minimize chattering and tilt of the machining surface.
From: 613,961 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MX230 MUGEN-COATING 2-Flute LEAD 30 End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is twice the cutting diameter and features a 30° helix angle.・ Standard type that supports almighty regardless of groove or side surface.
From: 343,078 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MX430 MUGEN-COATING 4-Flute LEAD 30 End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is twice the cutting diameter and features a 30° helix angle.・ Standard type available with almighty.
From: 560,910 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MX235 MUGEN-COATING 2-Flute LEAD 35 End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is 3 times the cutting diameter and features a 35° helix angle.・ Eliminates the problem that the 2 × D flute length is not enough and the 4 × D flute length is long.
From: 343,078 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MX240 MUGEN-COATING 2-Flute LEAD 40 End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is 4 times the cutting diameter and features a 40° helix angle.・ Deep machining can be performed smoothly, and even with a long flute, the tilt of the machining surface is minimized.
From: 559,863 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MX245 MUGEN-COATING 2-Flute LEAD 45 End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is 5 times the cutting diameter and features a 45° helix angle.・ Even with an ultra-long flute, the tilt of the machined surface is minimized.
From: 758,550 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
2-flute blade with 45° high torsion
From: 1,430,348 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |