(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
238 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Stick Whetstone Handle, Round Handle Set
MINITOR
[Features]· A lineup of handles for stick whetstones, fiber stones, and files is available.
From: 3,734,171 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Stick whetstone for professionals who require quality, grinding performance and ease-of-use.· An extensive lineup of stick whetstones is available with various abrasive grains, binding agents, degrees of coupling, and particle sizes. [Applications]· Compatible materials: tool steel, alloy steel, general steel, stainless steel· For semi-finishing with high hardness material precision.
From: 1,572,883 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Stick whetstone for professionals who require quality, grinding performance and ease-of-use.· An extensive lineup of stick whetstones is available with various abrasive grains, binding agents, degrees of coupling, and particle sizes.· Standard grindstone can be used for rough to semi-finishing of a wide range of materials. [Applications]· Compatible materials: tool steel, alloy steel, general steel, stainless steel
From: 1,485,358 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Stick whetstone for professionals who require quality, grinding performance and ease-of-use.· An extensive lineup of stick whetstones is available with various abrasive grains, binding agents, degrees of coupling, and particle sizes. [Applications]· Compatible materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper· For rough finishing of hard carbide materials such as cemented carbide, ceramic, etc.
From: 1,067,326 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR
【特長】・セラミックス繊維を切り刃とした特殊砥石で、豊富なサイズと粒度をラインナップしました。・一般のスティック砥石に比べ、衝撃に強く折れにくく曲げにも強い砥石です。・ダイヤモンド砥粒を配合することにより、従来のファイバーストーンに比べ高い研削能力と難削硬質素材の研削を可能にしました。【用途】・適合素材:セラミックス、ガラス、工具鋼、合金鋼、超硬合金、サーメット、一般鋼、ステンレス
From: 1,589,966 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· A file featuring improved cutting properties, peeling properties, and wear resistance with special coating.· Cutting powder release is very good, which also makes it ideal for materials that clog up easily, such as plastic/aluminum/copper.[Applications]· Applicable Materials: Tool Steel, Alloy Steel, Resin, Rubber, General Steel, Stainless Steel, Aluminum, Copper
From: 829,473 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Minitor, Diamond File, Flat, RD Series
MINITOR
[Features]· A diamond file with strictly selected high quality diamond particles electrodeposited.· It is suitable for precision machining since its excellent wear resistance also prevents shape distortion.[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
From: 887,713 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· High quality fine type precise file with superior durability and sharp blades.· It is suitable for processing a wide range of raw materials, from precision components, jewelry, and castings to plastic.[Applications]· Applicable Materials: Rubber, General Steel, Stainless Steel, Aluminum, Copper
From: 1,520,551 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Metal Base Diamond Sheet (Electrodeposition Type)
MINITOR
[Features]· A metal-based diamond sheet providing the same performance as electrodeposited diamond products.[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet
From: 2,183,584 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· A high-quality, smooth polishing disc made of wool compressed to high density.· Suitable for various polishing from preliminary finishing to mirror surface polishing.[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
From: 389,218 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
EDM Stone Chip (For RECIPRON, RUBRON)
MINITOR
[Features]· Ideal for the removal of hardened layers after electrical discharge machining of mold materials.· These stones easily chamfer surfaces, provide excellent grinding performance, and are more ideal for ribs or narrow slot machining than conventional grind stones. [Applications]· Compatible materials: tool steel, alloy steel, general steel, stainless steel
From: 577,091 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Chip holder (for recipron/laboron) shrink tube【20 Pieces Per Package】
MINITOR
[Features]· Heat contraction tube for fixation of stick holder, tip holder, and various tips.
From: 429,325 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Chip holder (for recipron/laboron)【5 Pieces Per Package】
MINITOR
[Features]· Holder for 6/10 mm width fiber stone tip, sandpaper tip, and felt tip.
From: 1,548,616 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Chip holder (for recipron/laboron)【10 Pieces Per Package】
MINITOR
[Features]· A blue stone tip, EDM stone tip holder, and polishing wood tip holder used in combination with a shrinkable tube for fixing.
From: 1,422,866 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Electro-Deposited Diamond File (for Recipron and Laboron)
MINITOR
[Features]· A diamond file with strictly selected high quality diamond particles electrodeposited.[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
From: 778,330 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbon Brush【2 Pieces Per Package】
MINITOR
[Features]· Carbon brushes for precision electric tool MINIMO.· Weight 1 g
From: 548,658 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· A dedicated holder for the Polytor US21 which precisely transmits the microvibrations of the ultrasonic waves.
From: 937,306 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Foot Switch FS18 for Minitor Jet II
AS ONE
Foot Switch FS18 for Minitor Jet II[Part Number]FS18ON/OFF Foot Switch
From: 1,611,405 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Adjustment Foot Switch VC60 for Minitor Jet II
AS ONE
[Features]·The speed can be adjusted just like an accelerator of a car.·variable foot switch
From: 2,766,443 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Minimo Diamond Electroplating Bar #140 ø0.9 Conical Acute Angle
MINITOR
[Features]· Has larger protrusion of diamond abrasive grains giving the bar superior cutting property.・Optimal for rough grinding process which does not require fine surface in particular.[Application]· Applicable materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet[Product specification]· Grain size (#): 140· Maximum operational rotation speed (rpm): 80,000· Head diameter (mm): 0.9· Head length (mm): 4.0· Shank diameter (mm): 2.34· Overall length (mm): 45.0· Shape: Conical sharp tip· JAN Code: 4571130850194· TRUSCO Code: 823-0700· Mass: 4 g
From: 954,316 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Minimo Electrodeposited CBN Bar, #170, ⌀0.9
MINITOR
[Features]· Has larger protrusion of CBN abrasive grains giving the bar superior cutting property.・Optimal for rough grinding process which does not require fine surface in particular.[Application]· Applicable materials: tool steel, alloy steel, general steel, stainless steel[Product specification]· Maximum operational rotation speed (rpm): 80,000· Grain size (#): 170· Head diameter (mm) 0.9· Head length (mm): 4· Shank diameter (mm): 3.0· Overall length (mm): 40.0
From: 686,695 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Minimo Electrodeposited CBN Bar, #200, ⌀1
MINITOR
[Features]· Has larger protrusion of CBN abrasive grains giving the bar superior cutting property.・Optimal for rough grinding process which does not require fine surface in particular.[Application]· Applicable materials: tool steel, alloy steel, general steel, stainless steel[Product specification]· Maximum operational rotation speed (rpm): 80,000· Grain size (#): 200· Head diameter (mm) 1.0· Head length (mm): 7· Shank diameter (mm): 3.0· Overall length (mm): 44.0
From: 753,628 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Minimo Electrodeposited CBN Bar, #200, ⌀1.5
MINITOR
[Features]· Has larger protrusion of CBN abrasive grains giving the bar superior cutting property.・Optimal for rough grinding process which does not require fine surface in particular.[Application]· Applicable materials: tool steel, alloy steel, general steel, stainless steel[Product specification]· Maximum operational rotation speed (rpm): 80,000· Grain size (#): 200· Head diameter (mm) 1.5· Head length (mm): 7· Shank diameter (mm): 3.0· Overall length (mm): 48.0
From: 753,628 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Minimo Electrodeposited CBN Bar, #200, ⌀5
MINITOR
[Features]· Has larger protrusion of CBN abrasive grains giving the bar superior cutting property.・Optimal for rough grinding process which does not require fine surface in particular.[Application]· Applicable materials: tool steel, alloy steel, general steel, stainless steel[Product specification]· Maximum operational rotation speed (rpm): 72,000· Grain size (#): 200· Head diameter (mm) 5· Head length (mm): 7· Shank diameter (mm): 3.0· Overall length (mm): 52.0
From: 919,586 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Minitor Minimo Carbide Cutter Spiral Cut ø4.8 BC2224
MINITOR
[Features]· Excels in cutting property, abrasion-resistance, and durability.· Has a variety of sizes and cut shapes matching to the purposes from heavy cutting to fine cutting.[Application]· Applicable materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper[Product specification]· Shape: spiral cut· Shank diameter (mm): 3.0· Maximum operational rotation speed (rpm): 30,000· Outer diameter (mm): 4.8· Overall length (mm): 40.0· Width (mm): 13· Tip diameter: ⌀4.8
From: 1,697,288 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Minimo Carbide Cutter, Spiral Cut, ⌀6.4
MINITOR
[Features]· Excels in cutting property, abrasion-resistance, and durability.· Has a variety of sizes and cut shapes matching to the purposes from heavy cutting to fine cutting.[Application]· Applicable materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper[Product specification]· Shape: spiral cut· Shank diameter (mm): 3.0· Maximum operational rotation speed (rpm): 30,000· Outer diameter (mm): 6.4· Overall length (mm): 45.0· Width (mm): 13· Tip diameter: ⌀6.4
From: 1,381,855 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Minimo Carbide Cutter, Cross Cut, ⌀6.4
MINITOR
[Features]· Excels in cutting property, abrasion-resistance, and durability.· Has a variety of sizes and cut shapes matching to the purposes from heavy cutting to fine cutting.[Application]· Applicable materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper[Product specification]· Shape: cross cut· Shank diameter (mm): 3.0· Maximum operational rotation speed (rpm): 30,000· Outer diameter (mm): 6.4· Overall length (mm): 44.5· Width (mm): 13· Tip diameter: ⌀6.4· JAN Code: 4571130857858
From: 1,381,855 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Minimo Carbide Cutter, Spiral Cut, ⌀6
MINITOR
[Features]· Excels in cutting property, abrasion-resistance, and durability.· Has a variety of sizes and cut shapes matching to the purposes from heavy cutting to fine cutting.[Application]· Applicable materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper[Product specification]· Shape: spiral cut· Shank diameter (mm): 6.0· Maximum operational rotation speed (rpm): 30,000· Outer diameter (mm): 6· Overall length (mm): 50.5· Width (mm): 16· Tip diameter: ⌀6· JAN Code: 4571130856189
From: 1,453,510 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Minimo Long Shaft Carbide Cutter, Cross Cut, ⌀3
MINITOR
[Features]· Excels in cutting property, abrasion-resistance, and durability.· Optimal for cutting deep holes and deep slits.[Application]· Applicable materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper[Product specification]· Shape: cross cut· Shank diameter (mm): 3.0· Maximum operational rotation speed (rpm): 20,000· Outer diameter (mm): 3· Overall length (mm): 90.0· Width (mm): 15· Tip diameter: ⌀3· JAN Code: 4571130857049
From: 1,418,120 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Minimo Green Grindstone, GC#80, ⌀19【10 Pieces Per Package】
MINITOR
[Features]· Rubber grindstone suitable for polishing work.· Due to the excellent self-sharpening effect, clogging does not occur even with its fine grain size. [Application]· Applicable materials: ceramics, glass, tool steel, alloy steel, general steel, stainless steel, aluminum, copper[Product Specification]· Grain size (#): 1,000 WA hard· Outer diameter (mm): 5· Width (mm): 15· Shank diameter (mm): 2.34· Maximum operational rotation speed (rpm): 25,000· Grain size: WA hard #1,000· Overall length (mm): 47.0· Tip diameter: ⌀5· Single item unit qty.: 1 bag
From: 1,544,494 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |