(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
447 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
HOZAN
Crimp tool for open barrel type contacts.[Features]・ Compatible cable size: # 30 to # 14 AWG・ Elastomer grip adopted・ By adopting a toggle mechanism, it can be crimped more reliably with a light force (The die part is stepped and thinly finished)· Weight: 320 g[Applications]・ Supports a wide range of terminals from small to large with 15 types of dies of various sizes
From: 2,295,914 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]· HDMI connection-type, small (11.6 inch) full HD monitor· A dedicated LCD monitor that can be used with an HDMI camera.· 11.6 inch small-size monitor does not take up much space on a desk.· The glare type IPS LCD boasts a wide viewing angle and displays beautifully clear images with brilliant colors.· Includes mounting holes on the back of the main unit and also comes with a desktop stand and camera screw conversion plate for use in a variety of situations.
From: 12,861,803 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A simple solder wick blotter. Total Length: 349 mm Replacement Nozzle: SRT-12[Features]· Features a self-cleaning mechanism.· A popular solder wick blotter in a handy size. Great for on-site repairs and maintenance.
From: 958,156 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Solder Extracting Wire (No.3737)
HOZAN
Solder wick with anti-static specifications.[Features]・ ESD countermeasure product[Applications]・ Used when you want to remove failed solder
From: 117,696 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Crimp tool for coaxial connectors.[Features]・ A crimp tool for BNC/TNC/BNCC connectors used in measuring instruments, computer LANs, broadcasting equipment, etc.・ The center contact and sleeve (retaining ring) can be crimped・ With molding confirmation mechanism (With release lever)
From: 2,425,749 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A crimp tool that supports the ring sleeve crimping sizes "small (including 1.6 × 2)," "medium," and "large."[Features]・ After crimping, a mark will be added so that the die used for the terminal can be seen・ Compatible size small (1.6 × 2) / small / medium / large・ Weight 430 g
From: 1,710,476 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A crimp tool for bare crimp terminals and bare crimp sleeves (B/P) with a built-in wire stripper and cutter.[Features]・ There is no molding confirmation mechanism・ If the handle is completely closed, it has the same crimping force as JIS standard・ After crimping, a mark will be added so that the die used for the terminal can be seen
From: 1,651,460 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hot Tweezers (HS-401 Desoldering Station)
HOZAN
Lead-free solder-compatible dense circuit board chip parts can also be gripped.[Features]・ Increasingly dense SMD densely packed circuit boards require pinpoint accuracy due to the extremely close spacing between components・ Hot tweezers have solved this conundrum・ 3-pin plug specifications・ Power cord: 1.8 m・ With a dedicated soldering iron holder[Applications]・ It is a type of SMD repair tool that grabs chip parts
From: 9,906,207 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Modular Plug Crimping Tool (blade replacement for P-710)
HOZAN
Crimping Tool for 4/6 Core Modular Plug (for Indoor Telephone Wiring), Replacement Blade Set for P-710
From: 191,563 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Maintenance kit for HS-801 desoldering station
HOZAN
Maintenance kit for desoldering gun HS-801 / 802.[Features]・ 12-piece set of replacement parts, cleaning sticks, tools, etc.[Applications]・ Compatible model: HS-801, 802
From: 5,033,267 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hexagon Wrench Set W-98【10 Pieces Per Package】
HOZAN
Foldable hex wrench set that is conveniently portable.[Features]· Set details - Subtense size: 1.27/1.5/1.6/2.0/2.4/2.5/3.0/3.2/4.0/4.8.· Unit quantity: 10 pieces.· Total length: (when stored) 85 mm.· Weight: 115 g.[Applications]· Bends at 90° for tightening when torque is required.
From: 396,435 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
HOZAN
Pliers that firmly grasp various objects.[Features]· Available in 2 types (P-211Z-150/P-211Z-200) according to the size.
From: 340,306 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Longnose pliers P-15-125/P-15-150
HOZAN
Compact general-purpose pliers.[Features]· Elastomer grip adopted to reduce fatigue during continuous work.· It has been given a knurling treatment which bites into the workpiece and prevents slippage.· Highly versatile.· Lineup of the same shape without spring (P-15 Series) and with spring (P-14 Series) is available.[Applications]· Firmly holds the target object.· The blade has HRC58 hardness capable of cutting φ2.6 (diameter 2.6 mm) copper wire and 2 mm² copper stranded wire.
From: 533,440 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Anti-static foreign matter removing urethane foam.[Features]· Conductive and hard.· Foam can be cut easily with a cutter knife or scissors.· Simply insert the IC into the form to provide the same potential to all the terminals and prevent electrostatic damage.· The lead can be fixed thanks to the elasticity of the urethane.[Applications]· For protecting electronic components and circuit boards.
From: 198,276 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rubber Abrasive Stone (Rubber Abrasive Stone)
HOZAN
A stick grindstone capable of smooth grinding without causing clogging.[Features]· Grindstone made of foamed NBR containing fine abrasive.· Rubber type grinding stones are gentle to the base material and give a beautiful finish, unlike other files and sand papers.· The main body is made of an abrasive that enables comfortable work without clogging.· A block-shaped grindstone sized to fit in the hand is easy to grasp and enables working with power.· Holding capacity and work efficiency are further improved when set onto the rubber grinding stone holder (K-145).[Applications]· Unavoidable burrs from metal machining of end faces can be removed easily if the metal is soft.· K-140 is ideal for removing rust from metal, K-141 is ideal for deburring aluminum plate, and K-142 is ideal for removing oxidation from soldering iron tips.
From: 183,150 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Miniature Longnose Pliers P-36
HOZAN
Miniature long-nose pliers with anti-slip knurling.[Features]· Knurled to enhance the retention force.· Hardness HRC: 46.· Weight: 65 g.· ESD control value: Ground resistance Rg < 1 x 10^12 Ω.[Applications]· Miniature longnose pliers.
From: 503,311 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Longnose pliers with curved tips that are suitable for narrow spaces and precision work.[Features]· The elastomer grip makes it ideal for working for extended periods.· The tip of the longnose pliers is not only thin but is bent at 60 degrees.[Applications]· Ideal for detailed work and work in places where parts are densely concentrated.· Curved tip type that is ideal for precision work in deep and narrow places.
From: 634,617 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Tweezers with bent tips that provide good proximal visibility and sear convenient for detailed work.[Features]· It uses a tough material that's given heat treatment, providing a thick finish and suppressing bending.· Powerful series, with thin connecting portion and thick central portion, so there is no bending of the tip.· Provides a firm hold and light usability, preventing fatigue to the fingers even in continuous work.· The tip width is 0.6 mm and knob weight is 200 g.· A high precision tip without distortion, selectable shape and material to suit the application.[Applications]· Ideal also for placing tiny springs, etc. in places which cannot be reached by hand.
From: 422,543 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
HOZAN
Tweezers made of bamboo that are not magnetic and do not easily scratch the workpiece.[Features]· A high precision tip without distortion, selectable shape and material to suit the application.· Since the main body with the total length of 125 mm can be grasped firmly with moderate elasticity, it does not cause fatigue even in long hours of work.· Machinability unique to bamboo: Body is made of bamboo so the tip can be machined using sandpaper.· Flexibly supports target objects.[Applications]· For preventing static electricity and picking up lenses.· Rounding the tweezer tips also prevents breakage when pasting decals on plastic models.· Suggested for feeding pets.
From: 196,086 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
An inexpensive, easy-to-use, flexible wrist strap.[Features]· Adopts a soft strap that fits comfortably to the wrist.· Band length can be adjusted at the buckle.· Prevents electric shock by diffusing static electricity that occurs during operation.· This prevents electrocution accidents, even if there is an electrical current from the ground path.[Applications]· For static electricity removal in assembly of electronic devices and precision equipment.
From: 239,410 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Tool box suitable for cleanroom environments, indispensable for precision and electronic equipment.[Features]· B-920 for cleanroom can be used for tool insertion (sold separately).· Integrally molded aluminum plate with low dust generation and easy cleaning.· Class 10000 compatible.· B-920 (for cleanroom) can be used for tool insertion.[Applications]· Ideal for storing parts and tools to be brought into clean environments.
From: 9,623,845 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tool Case (Aluminum Composite Panel) / Tool Holster
HOZAN
A highly durable tool box / tool set; made from aluminum composite paneling. [Features]· A PVC-free, highly durable aluminum composite panel case.· The aluminum surface has been finished with a titanium-color high-intensity baked coating.· Has a secure lock, and a large, 15 L capacity.· The tool holsters (B-600-5 and B-740) are sold as separate, optional items for added convenience. [Applications]· For carrying tools during assembly of machine parts, etc.
From: 167,568 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]A vise for holding during drilling.·Jaw capacity: 50 mm·Maximum jaw capacity: 30 mm·For K-16/280Trusco Code: 810-7574
From: 1,189,366 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Various Parts for L-50 System Diagram
HOZAN
[Features]・ L-521: Standard base.・ L-522: Flexible arm.・L-523: Long straight arm.・ L-525: Long base.・ L-527: XY-axis movable stage convenient for inspecting small samples.・ Low-priced XY-axis movable stage convenient for inspection work with a camera or microscope.・ The combination with the manufacturer's standard base can also be used for long bases or inspection systems of other companies.・ The bottom of the main body is a low adhesive sheet, so it can be fixed by simply placing it on the stage.・ Includes a conductive color mat
From: 98,008 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stereo Microscope, L-50 (Hozan)
HOZAN
Standard combination type stereomicroscope with high expandability and industrial functions, as well as quality.[Features]· Single-eye adjustment type for visibility adjustments compensating for vision differences between left and right.· A high eye-point type with a wide field of view that's highly visible even while wearing glasses.· The center of the stage is removable, making it possible to check the cross section of long objects, etc.· Equipped with a conductive mat for static electricity protection that can be grounded on the stage and a filter that protects the lens from solder smoke.· It is possible to enlarge 10 times and 20 times by switching the objective lens side. Flexible fixed magnification depending on the combination.· Covers 5 to 80x depending on the conversion lens and eyepiece combination.[Applications]· Ideal for electronic/electrical equipment manufacturing sites.
From: 20,239,493 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
6-piece wrench set with 12 sizes.[Features]· Size (5.5 x 7, 8 x 10, 11 x 13, 12 x 14, 17 x 19, 22 x 24).· With storage holder to prevent loss.· Open end type is great for workability and useful when working offsite as well.[Applications]· Convenient for tightening bolts of various sizes.
From: 900,530 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Miniature nippers with an anti-static grip to enable use at electronics sites.[Features]· Anti-static (ESD) specification elastomer grip for the handle.· Adopts a coil spring with excellent durability and recoverability, and does not cause fatigue even when constantly holding the tool.· For cutting copper wire (thin blade finish).· The cutting edge is made sharp (shallow angle) to achieve light handling of the handle and excellent sharpness.[Applications]· Convenient for cutting copper wire.
From: 741,331 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
HOZAN
Highly durable precision nipper equipped with a lead stopper. [Features]· Semi-flush cut type. · Cutting ability Copper wire: 0.18 to 0.8 mm in diameter (effective lead stopper range). · Hardness HRC: main body/46. · Blade: 60. · Weight: 40 g. · ESD control value: Ground resistance Rg < 1 × 1012 Ω. [Applications]· Ideal for cutting the leads of resistors, capacitors, etc.
From: 83,133 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A surfactant-free ESD bag.[Features]· Bag containing ESD polymer for packaging electronic equipment.· Since no surfactant is used, there is no concern for cross contamination of the content due to bleed-out.· Material: polyethylene.· ESD control value: Surface resistance Rs < 1 x 10^11.* Since the value may become higher as the humidity becomes lower, be sure to measure before use.[Applications]· ESD polymer will not be depleted, making it safe for long-term storage.
From: 49,333 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Anti-static mat mainly for workbenches in EPA (Electrostatic Protection Areas) or laid out on shelves as a static electricity countermeasure.[Features]· NBR (rubber) is used to prevent almost all damage even if melted solder is dropped during soldering.· The surface has fine grains, which makes the workpiece less slippery and enables stable work.· Since the surface is not glossy and produces little reflection, it reduces the burden on the eyes.· Can be easily cut into pieces with a cutter. Generally used by cutting to fit workbenches or shelves of the required size.· A conductive rubber layer (black) that provides high ESD protection and a color layer are integrated.· Conductive mat with reinforcing fibers removed to lower the cost.[Applications]· A mat convenient for assembly line workbenches, storage racks, OA equipment, and work desks.
From: 1,768,408 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |