(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
846 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
TONE
V-type three-level metal case with plastic trays on all levels.[Features]· New metal case and durable satin tray adopted.· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.[Applications]· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.· Ideal for offsite repair work.
From: 11,820,836 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Split Grip Screwdriver (Through) YMD-150
TONE
A flathead screwdriver with improved strength thanks to a thicker and longer shaft.[Features]· Designed for power with shaft and handle fixing.[Applications]· Ideal for maintenance of machinery, automobiles, motorcycles, and bicycles.
From: 493,759 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Combination hammer with two heads.[Features]· Urethane head can be replaced.· High-strength black shaft hammer that combines steel and urethane heads.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 548,866 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Hexagon Socket Set (with Holder) HHB310
TONE
Hexagon socket ideal for tightening and loosening imperial sized hexagon socket head cap screws and set screws.[Features]· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.· The knurled outer periphery allows the bolt to be easily turned by hand.[Applications]· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
From: 2,026,998 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Long Hexagonal Socket Set (with Holder) HH412L
TONE
Manual long hex socket ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.· The knurled outer periphery allows the bolt to be easily turned by hand.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 4,499,370 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Long Hexagonal Socket Set (Extra Strength Type / with Holder) HKH306L
TONE
Long hex socket wrench set ideal for tightening and loosening hex socket bolts / hex socket set screws.[Features]· Various strength-enhancing alloy elements are blended; the addition of complete heat treatment raises alloy performance to the limit.· Realizes high torque and toughness (tensile strength that is not easily broken with impacts) which could not be obtained with conventional products.· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 2,353,946 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
Short Swivel Ratchet Handle (Hold Type) RH3VHS
TONE
[Features] · Repair kit for RH3VHW.· For 72 teeth, two segment cams have achieved a number of teeth equivalent to 144.· The head part has a lock mechanism that allows the angle to be freely adjusted by 180°.· Equipped with a socket hold mechanism that makes it easy to attach and detach the socket and does not easily come off during work.· The socket can be replaced with one push operation.
From: 856,718 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
New Combination Wrench Set, CS700
TONE
[Features] · New model features a soft-curved design that fits to the hand and is easier to use. · Features the speed of a regular wrench and the strength of an offset wrench. 1 tool performs 2 functions with a spanner side for temporary tightening and an offset wrench side for final tightening. · The handle for the offset end is curved at an angle of 15°.
From: 1,922,763 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Bit holder Bit slot width across flats 6.35 mm
TONE
[Features]· Changeable depending on the work condition, such as work in tight spaces or recessed areas. · Even the tips of the bits are magnetized so that screws can be held easily.
From: 238,615 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Torx Cross Bit Set【1-10 Pieces Per Package】
TONE
[Features] · A set of Torx Cross bits with a square drive of 6.35 mm.
From: 1,209,315 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Universal joint UJ20/UJ30/UJ40
TONE
[Features]· The overall length is shorter than that of the conventional product by 10% or more to further reduce the distance between the socket and the handle to be effectively used in tilted work at an angle.
From: 503,558 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
[Applications]· For auto mechanics. · [Features]· Sliding top plate with 3-drawers. · High-grade dedicated trays are used to keep items in perfect order by size or product number and for loss prevention. · The product requires assembly by the user.
From: 54,091,306 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Lightweight, all-stainless flathead screwdriver with excellent workability and corrosion resistance.[Features]· The shaft uses martensitic stainless steel material, and the grip uses austenitic stainless steel material.· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.[Applications]· Food-related equipment, medical equipment, cleanrooms, precision machinery, and ships.· For marine sports, marine development, plants, waterproof construction and water supply construction.· Ideal for places that use stainless steel bolts and nuts such as cleaning equipment.
From: 1,234,021 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
An all-stainless steel Phillips screwdriver which is lightweight thanks to its sealed hollow grip section, and which features excellent workability and corrosion resistance.[Features]· This stainless steel tool is made of martensitic material that emphasizes strength, is rust resistant, and has excellent corrosion resistance, chemical resistance and hygienic properties.[Applications]· Food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants, waterproofing construction, and plumbing work.· Ideal for places that use stainless steel bolts and nuts such as cleaning equipment.
From: 1,234,021 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Adapter for Ratchet Offset Wrench RA4
TONE
An adapter for ratchet offset wrench that's ideal for work in narrow spaces.[Features]· Sockets can be attached by mounting on a 19 mm ratchet offset wrench.· Perfect for work in narrow spaces as the total height is reduced compared to a ratchet handle.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 254,391 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Convenient as a holding tool for temporary jointing, securing, welding and connecting in sheet metal work, welding work and factory maintenance. The opening is automatically adjusted based on the thickness of the target object.
From: 1,362,676 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Extension bar featuring durability and rust resistance.[Features]· 9.5 mm drive with 150 mm length.· Material adopts precipitation hardened stainless steel.· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.[Applications]· Food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants, waterproofing construction, etc.· Ideal for places that use stainless steel bolts and nuts such as plumbing and cleaning equipment.
From: 1,868,639 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
A T-shaped handle for replacing sockets of various sizes.[Features]· T-shaped tip has a 9.5 mm square drive that can be used to hold various socket sizes.· T-shaped handle type for powerful tightening.· By replacing the socket for socket wrench at the tip, it supports the tightening/loosening of bolts and nuts.· It is convenient for quick turning work.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 639,428 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Long socket for tightening and loosening hex bolts and nuts.[Features]· Deep socket for hand tool with 19 mm insertion angle. Total length: 100 mm.· Double hexagonal subtense design which can easily access hex bolts and nuts.· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased.· Increases tightening efficiency, improves operability, and enables safe work.· As it is a long type, it can be used to access hex bolts in deep and narrow places.· It exerts power in tightening/loosening protruded bolt nuts.[Applications]· Ideal for assembling and maintenance of large industrial machinery.
From: 700,321 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TONE
Socket for tightening and loosening hex bolts and nuts.[Features]· Insertion angle: 19 mm.· Double hexagonal subtense design which can easily access hex bolts and nuts.· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased.· Increases tightening efficiency, improves operability, and enables safe work.· A standard type socket for wrench sockets.[Applications]· Ideal for assembly of large industrial machinery and maintenance of cars.
From: 411,075 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TONE
Socket adapter that connects sockets and handles of differing insertion angles.[Features]· Concave 6.35 mm x Convex 9.5 mm.· Firmly connects sockets and handles of differing insertion angles.· Manual attachment tool.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 203,047 VND |
---|
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Deep Socket (Hex)
TONE
Long type socket with compact design that can be used for work in narrow places.[Features]· Total length: 51 mm.· Hex subtense with good access to hexagon bolts and nuts.· Compact design that's convenient for work in narrow areas.[Applications]· For work with long and extra-long bolts in piping, wiring, and long deep narrow spaces.· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.· For hexagon bolt/nut tightening and loosening work.
From: 307,213 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
Long type socket for tightening and loosening hex bolts and nuts.[Features]· Total length: 83 mm.· Insertion angle: 12.7 mm.· Hex subtense with good access to hexagon bolts and nuts.· Demonstrates power in tightening nuts in deep areas and protruding bolts/nuts.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 287,515 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Long Hexagonal Socket (Extra Strength Type) 3KH-L
TONE
Socket wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· Various strength-enhancing alloy elements are blended.· Complete heat treatment has been applied to raise alloy performance to the limit.· Realizes high torque and toughness (tensile strength that is not easily broken with impacts) which could not be obtained with conventional products.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 347,603 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TONE
Attachment tool that connects sockets and handles of differing insertion angles.[Features]· For impact wrenches and power tools.· Concave 25.4 mm x Convex 19.0 mm.· Impact wrench and power tool attachments with a design extremely resistant to impacts.· Electroless plating specification to improve its appearance, quality and rust-proofing.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 871,467 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Extension bar available in 9 types. (6.35 insertion)[Features]· For when operation with a handle is not easy, in a deep and narrow place or the like.· Various extension sizes are required for work in deep and narrow areas.· Sizes requested by our customers have been added for a rich lineup of 9 types from 28 to 600 mm.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 221,336 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Long Hexagonal Socket 3H-L
TONE
A socket wrench ideal for tightening and loosening hexagon socket head cap screws and hexagon socket locking screws in deep and narrow places.[Features]· Long hexagonal socket for manual work with a 9.5-mm insertion angle.· As it is a long type, it can be used to access hex socket bolts and set screws in deep and narrow places.· For manual use but designed to withstand high torques.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 267,265 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Tool set TSH430【1-52 Pieces Per Package】
TONE
Portable tool set with flat top plate on V-type 3-tier metal case with double-door.[Features]· Set that adopts a new design ratchet offset wrench with 12.7 sq. drive.· With plastic trays on all levels.· Tool set that adopts a flat top and V shape 3-level dual opening tool case.· It has an excellent storage capacity and work efficiency while compact.[Applications]· For assembly and maintenance of industrial machinery, automobiles, etc.· Ideal for offsite repair work.
From: 22,667,604 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Tool chest type deluxe tool set with the best contents among the TONE tool sets.[Features]· A deluxe set that includes 9.5 mm and 12.7 mm drive sockets and a handle.· A premium set which consists of a chest-type tool case with 86 tools inside.[Applications]· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.· Ideal for offsite repair work.
From: 33,086,659 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Long Ball Point L-Type Wrench Set BPL900【9 Pieces Per Package】
TONE
Long L type wrench set ideal for tightening and loosening hex socket bolts / hex socket set screws.[Features]· The ball point finish enables quick turning and temporary tightening from a diagonal position.· Boasts smooth operability and powerful tightening.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 1,279,030 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |