(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
4 items
Loading...Tải…
Brand |
|
---|---|
CAD |
|
136 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Three-Dimension Connecting Bracket For Frames 4545
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 75,473 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Turning Bracket For Frames With Slot Width of 10 mm
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 42,677 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Die-Cast Black Bracket For Frames With Slot Width of 10 mm
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 14,056 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Free-Angle Bracket For Frames With Slot Width of 10 mm
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 438,493 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
135-Degree Extruded Angle Piece For Frames With Slot Width of 10 mm
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 39,717 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
One-Side Protruding Bracket For Frames With Slot Width of 10 mm
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 12,688 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Line 8 Strut Profile, Economy Type, 40 × 40, (1 Row Groove × 1 Row Groove, 4-Face Groove) (SPE)
IMAO CORPORATION
Line8 series, this is a 40 mm economy type aluminum extrusion. [Materials]Aluminum "treated" anodized
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Economy Type Post-Assembly Insertion Screws for 5 (Slot Width 6mm) Aluminum Frames
MISUMI
Economy type post-assembly insertion screws for 5 Series aluminum extrusions.
From: 13,820 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Economy Type Post-Assembly Insertion Screws for 6 (Slot Width 8mm) Aluminum Frames
MISUMI
Economy type post-assembly insertion screws for 6 Series aluminum extrusions.
From: 10,950 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 55,104 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 43,513 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
HAAFA
【Features】· Material : AL· Surface : Silver Painting· It is a product used as foot base that can support heavy weight products by being attached on cross section of frame before level foot is attached.
From: 290,149 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
HAAFA
【Features】· Material : Steel(Milling Process)· Surface : Nickel(N), Electroless Nickel(E)· It is a product used as foot base that can support heavy weight products by being attached on cross section of frame before level foot is attached.
From: 462,171 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
Steel Low-priced Type Foot Base
HAAFA
【Features】· Material : Steel· Allowable Load: 500kgf/EA· Surface : White Zinc(Z) It is a product used as foot base that can support heavy weight products by being attached on cross section of frame before level foot is attached.
From: 357,293 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
HAAFA
【Features】· Material : Steel· Allowable Load: 500kgf/EA· Surface : White Zinc(Z), Nickel Plating (N) It is easy when attaching level foot on the parts other than cross section.·It is a press product and a low-priced plating type product · It is used in 40 frame equipment.
From: 499,743 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
PC Cover Panel Pre Drilled Type
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Số ngày giao hàng: 8 Day(s) |