(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
241 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
YANASE
Ideal for removal of rust, coating, and spot welding.[Features]· Rust is no problem at all.· For removal of rust and paint.· Scratch blurring.· For spot welding stripping and deburring
From: 83,980 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
Use alundum for general polishing and zirconia for heavy polishing such as bead polishing, etc. after welding.[Features]· Paper disc for polishing.· For polishing and pre-polishing general metals and wood materials, and cleaning metal surfaces.
From: 24,367 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Unilon Sheet Soft 150 × 230【1-10 Pieces Per Package】
YANASE
Ideal for removal of scratches and rust. Can also be used for hairline finishing.[Features]· The Unilon non-woven fabric is impregnated with abrasive, creating a polishing material that easily fits the hand.· Abrasive with a soft touch that causes less clogging.· A variety of particle size for various uses from rough cutting to finishing.
From: 52,020 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
YANASE
File with a grip holder for a shaft of 3 mm.[Features]· The stick holder has a thickness that is easy to hold to prevent the user from getting tired.· A product of ø3 (diameter: 3 mm) shaft can be attached.
From: 351,938 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Sisal Wheel With Shaft, Shaft Diameter 6 mm
YANASE
Ideal for pre-polishing polish with a cotton wheel.[Features]· For semi-finishing of mirror finishing.· Alumina oxide permeated type.· Finishing and polishing of stainless steel, aluminum and other materials.· For scorch removal.· For polishing before a mirror finish.· Ideal for polishing prior to cotton wheel polishing
From: 275,060 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
UNI STONE (Ceramic Fiber Grindstone Stick)
YANASE
A high quality ceramic fiber grindstone that uses strictly selected raw materials.[Features]· The UNI Stone is a grindstone made from the highest quality ceramic for which only the most select materials are used.· High crystal purity delivers unrivaled high grinding performance and finishes.· Further, crystal bonding is strong in micron units, and high bending strength has been realized.· High strength (1,300 MPa): Bending strength of up to 1,300 MPa (120 to 200% increase).· High polishing power (double polishing efficiency): Has twice the polishing efficiency of ceramic grindstones (shortens EDM scale removal time by 50%).· Excellent finish (Ra = 0.4 µm) and crystal structure which is suitable for polishing (reduces cutting time by 50% up to Ra = 0.4 μm).
From: 892,357 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
Ideal for deburring hard molded plastic products containing materials such as glass, carbon fiber, talc, etc.[Features]· Ideal for deburring hard plastic molded products containing glass, carbon fiber, talc and the like, which was once difficult.· Also suitable for deburring and chamfering non-ferrous metals such as aluminum, brass, copper, etc.· As it does not have a blade, it is safer than conventional knives and will not cut the hand.· Since the blade is not sharp, deburring on the inner surface can be performed smoothly and there is no concern about cutting the mold too deeply.· Even beginners can create a beautiful finished surface
From: 839,988 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· A heavy-duty belt coated with abrasive material on top of thick Unilon fibers.· For finish polishing and hairline finishing.
From: 1,497,010 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
Causes little vibration and noise for easy work, safe and efficient use.[Features]· W type where long and short sandpaper pieces are arranged alternately.· Previously, when removing various types of beads, polishing with abrasive paper was done after grinding with an offset grinding stone, but now it is possible to grind and polish with a single piece.· Ideal for medium polishing.· Little clogging.· Very limited scorching.
From: 119,340 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Octo brush 100xM10xP1.5 steel wire
YANASE
No.1 brush when it comes to safety and security.[Features]· Revolutionizing rust removal.· Can be used for a wide variety of applications such as rust and coating material removal, and more.· Each block contains ten wire ropes (0.3 mm), providing reduced breakage and scatter and improved overall elasticity compared to conventional brushes, eliminating hand vibration and causing less fatigue during work.· Since they are inserted evenly, it is very stably balanced.· Cup brush with reduced wire breakage and loss.
From: 636,781 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
Versatile type for general grinding and polishing.
From: 43,520 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Selectable from abundant abrasive grain and sizes.· Supports metals as well as stone materials and glass.· 4 types of abrasives are available.· Select the product depending on the usage.· The back-up base is elastic with relatively good deflection, making this product easy to use.· Type 15: Paper length is 15 mm.
From: 138,380 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
Ideal for deburring and rust removal of uneven inner surfaces.[Features]· It achieves soft and fine polishing.· Since the shaft of the grinding part (polishing part) is screwed into the handle, the center is firmly fixed, with elasticity arising from the tip to fit uneven surfaces perfectly.· The individual abrasive balls on the specially coated grindstone fit the workpiece surface. Their spherical shape does not damage workpieces and enables heavy-duty work.
From: 827,599 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
FF Wheel (for Polishing and Wiping)
YANASE
Felt buff processed into flap shape for less clogging and burning.[Features]· For polishing and wiping with soft contact.· Felt sheet cut into smaller pieces and processed into a flap shape for less clogging and burning.· Use with application of abrasive.
From: 170,680 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Felt Wheel with Shaft Impregnated Type
YANASE
The product is permeated with alumina oxide, so it can be used as is.
From: 117,300 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
Ideal for mirror-finish machining after machining with a sisal wheel[Features]· Detailed final touches of the mirrored finish.· Alumina oxide permeated type.· For finish polishing before using a felt disc.· Ideal for mirror finishing.· Finish after sisal wheel machining will be even more beautiful
From: 227,800 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
Discs manufactured with polishing cloth surrounding the periphery. Unlikely to clog or burn, preventing heat distortion and enabling continuous work. "Autogenous" properties ensure a constant surface roughness from start to finish. Suitable for removal of spatter and beads after welding, metal deburring, rust removal and polishing.
From: 80,240 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
This buff features an open face which combines a biased surface and sisal to achieve both flexibility and excellent air cooling effects. A buff which fits smoothly even to irregular surfaces, with excellent sharpness and a finish glazing effect.
From: 1,147,066 VND |
---|
Days to Ship: Số ngày giao hàng: 22 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
Wipes away coating and rust without shaving the base material.[Features]· Wipes away coating and rust without shaving the base material.· Allows work to be performed safely without the scattering of a wire brush.· No deep scratches.· An attractive finished surface.· Has excellent polishing power
From: 383,860 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
Unilon Black Soft that cleans paint/rust without removing the base.[Features]・ Extra-thick Unilon fiber coated with abrasive grains・ Capable of polishing thick coated film surface, etc., without clogging・ Polishes the surface only and removes coated film, etc., without grinding the workpiece[Applications]・ For rust removal and paint removal
From: 232,360 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YA-KANTAN (Polishing Disk) KT100
YANASE
[Features]· This the one-touch W screw type.· Provides stable grinding power.· Highly safe.· Produces extremely low levels of noise and vibration during use.· The beautiful ground surface improves the product.· One-touch attachment and detachment
From: 144,500 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
The back-up base is elastic with relatively good deflection, making this product easy to use.[Features]· Discs manufactured with polishing cloth surrounding the periphery.· Unlikely to clog or burn, preventing heat distortion and enabling continuous work.· "Autogenous" properties ensure a constant surface roughness from start to finish.· Suitable for removal of spatter and beads, metal deburring, rust removal, and polishing after welding.
From: 116,960 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
Long service life type Unilon Black.[Features]· Long life twice or more that of black type. For heavy users.· Highly flexible and fits well to workpieces.· Removes oxide film, etc. without shaving too much of the base material
From: 562,700 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
30 piece electroplated diamond bar set
YANASE
The diamond bar low price starter kit. Recommended for first time users.
From: 1,965,465 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
Ideal for polishing ceramic, glass, cemented carbide and stone.[Features]· Cut freely to the necessary dimensions for use.· There are 3 patterns, whole surface, φ1, and φ2, for electrodeposition
From: 3,868,097 VND |
---|
Days to Ship: Số ngày giao hàng: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
Use alundum for general polishing and zirconia for heavy polishing such as bead polishing, etc. after welding.
From: 22,100 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
Since the holder part is a sponge, the contact is soft, and prevents excessive grinding.[Features]· Attachment when using a cushioning cone.· Superb elasticity with the dedicated sponge.
From: 297,801 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Diamond Electroplating Disc (Full Surface Electroplated 30 mm)
YANASE
A disc where diamonds are electrodeposited on a thin copper sheet. Diamond grains protrude well and provide outstanding sharpness.
From: 274,380 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
This rotating sandpaper reaches fine corners and is economical, since a new surface can be brought out by turning it when it clogs. Manual work done to your liking, from mold polishing to deburring.
From: 269,741 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
This rotating sandpaper reaches fine corners and is economical, since a new surface can be brought out by turning it when it clogs. Manual work done to your liking, from mold polishing to deburring.
From: 26,860 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |