(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
609 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
NITTA
No jigs or tools are required for connecting tubes to this union tee. The surface is resistant to degradation, preventing elution of copper ions.
From: 178,721 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NITTA
No jigs or tools are required for connecting tubes to this union tee. The surface is resistant to degradation, preventing elution of copper ions.
From: 101,570 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HFB, HM Coated 4-Flute High-Efficiency Short Shank Ball
UNION TOOL
[Features]· Supports Shrink Fit Holders· Suppresses unnecessary tool protrusion to enable higher precision processing· Reduces processes in cutting· Increases machining efficiency through combination with shrink fit holder.
From: 958,811 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Union LQ1U Metric Size Fluoropolymer Fittings / Hyper Fittings
SMC
A union with outstanding flow-through characteristics with minimized liquid pooling. [Features]· Quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.· For use at 200°C.· The seal lock on the nut helps prevent loosening.· The trapezoidal thread allows for the application of high levels of torque.· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.· Strong resistance to tube bending and deformation.· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.· The trapezoidal thread prevents the angled insertion of nuts.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
HLS2000 HM Coated 2-Flute Long Neck Square [Alteration Supported Product]
UNION TOOL
[Features]· Adopts the HARDMAX coating that realizes outstanding heat resistance and lubricity, enabling deep rib milling of high-hardness materials· High Accuracy: O.D. Tolerance: 0/-0.01 (D ≤ 0.15), 0/-0.015 (D ≥ 0.2)· The refined shape improves the fracture resistance and the synergistic effect with HARDMAX coating ensures long product life
From: 497,110 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HMS HM Coated 3 to 6 Flute Square [Alteration Supported Product]
UNION TOOL
[Features]· Can even be used to cut 65 HRC high speed steel material, with outstanding heat resistance temperature and lubricity· Provides unprecedented long life and can be used for both dry and wet applications
From: 956,057 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
C-CES2000S UT Coat 2-Flutes Square (Sharp Corner) [Alteration Supported Product]
UNION TOOL
[Features]· C-CES: 2-flute sharp corner type· Supports a wide range of applications from carbon to hardened steel (up to 55 HRC)· Reasonable price, yet high quality and high performance
From: 315,734 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
C-CES4000, UT Coat, 4-Flute Square [Alteration Supported Product]
UNION TOOL
[Features]· Supports a wide range of applications from carbon to hardened steel (up to 55 HRC)· Reasonable price, yet high quality and high performance
From: 488,848 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
C-CES4000S UT Coated 4-Flute Square End Mill (Sharp Corner) [Alteration Supported Product]
UNION TOOL
[Features]· C-CES: 4-flute sharp corner type· Supports a wide range of applications from carbon to hardened steel (up to 55 HRC)· Reasonable price, yet high quality and high performance
From: 488,848 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
C-CTE 4000, UT Coat, 4-Flute Tapered
UNION TOOL
[Features]· Taper end mill with extensive variations from taper half angle of 30' to 7°
From: 1,594,608 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UTDSX UT, Micro Coating Unimax Short Flute Drill Bit
UNION TOOL
[Features]· Coated carbide drill for mass-produced parts and prototype parts, balancing performance and cost.· Adopts a newly developed UT micro-coating that demonstrates high performance for soft materials· The newly designed drill shape and X-thinning provide improved impact fracture resistance and reduced variation when drilling multiple holes· The tip angle is set to 130° to suppress the burr height in through holes· A high rigidity short blade is optimal for high precision machining and also for pilot hole processing
From: 473,504 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UTDLX UT, Micro Coating Unimax Long Blade Drill Bit
UNION TOOL
[Features]· Coated carbide drill for mass-produced parts and prototype parts, balancing performance and cost.· Adopts a newly developed UT micro-coating that demonstrates high performance for soft materials· The newly designed drill shape and X-thinning provide improved impact fracture resistance (durability performance) and reduced variation when drilling multiple holes· The tip angle is set to 130° to suppress the burr height in through holes· Groove length 15 times larger than the diameter enables highly precise drilling of deep holes.
From: 848,058 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CZS, UT Coat, 4-Flute Square [Alteration Supported Product]
UNION TOOL
[Features]· With the newly developed bottom blade shape, Z cuts can be processed on solid workpieces· Uses Chip-Resistant, High-Toughness Carbide Material· Adopts a low friction coating to realize outstanding chip discharge performance and abrasion resistance
From: 901,172 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Chemifit C1 Series, Union Connector EUC-C1
NITTA
[Features]・ Completely oil-free processed product. Parts are washed and assembled in a cleanroom. No fats or oils are used in the sealing material・ The tube is connected by a PushOne Fitting: No jigs nor tools are required for connecting the tube. No jigs or tools are required to connect the tubes・ Non-metallic wetted parts. Since the fluid does not touch the metal, there is no elution of metal ions・ No dust generation and has excellent non-polluting properties. Made of special polypropylene resin・ Has excellent inner surface smoothness. Since it is an injection molded product, the inner surface is smooth.・ Double clean packaging. Packed one by one in a cleanroom and then packed in a zipper seal bag・ The body and adapter rotate. Elbows and tees can be oriented when piping・ Compliant with Ministry of Health, Labour and Welfare of Japan Notification No. 201 (2006) and Ministry of Health, Labour and Welfare Notification No. 370 (1959)
From: 300,784 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bulkhead Union Fitting KQG2E, SUS316 One-Touch Pipe Fitting KQG Series
SMC
SMC One-Touch fitting. [Features]· Compact and lightweight.· Grease-free.· Can be used with steam.· Metal part: SUS316, Seal part: special FKM.· Working fluid temperature: -5 to +150°C· Conforms to the Food Sanitation Act of Japan. (Part materials conform to the tool and packaging container standards test.)[Applications]· Used as a relay connection between tubes when mounting panels, etc.
From: 388,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Ring Type Fitting Union for Copper Pipes
SANKOMS
[Features]· The ring type connection (abacus bead type) means there is no need for any further processing to be performed on the pipe.· Tightening is performed via cap nut, ensuring there is no need for special tools, heat or bonding agent.· Easy removal and remounting for inspection and alterations after use.· The fitting is nickel plated for an attractive appearance as well as ample corrosion resistance.· A space-saving design with a small outer diameter and low weight.· Can be used with oil, water, and air, etc.· Can be used with any liquids that don't corrode copper and brass.· As the inner surface of the ring is pressured, ensuring that it fully adheres to the pipe, it can withstand equivalent pressures (294 Mpa) (resin pipes can withstand up to 0.97Mpa). · The operational temperature range is -45 to 150°C for copper pipes, and 0 to 60°C for resin pipes.
From: 236,251 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel, SUS316 UT Union Tee
FUJI SPECIAL
[Features]・ Precision design to withstand high pressure, impact, vibration, vacuum and temperature changes・ Ideal double ferrule system that pipe does not have helix angle・ It is compact and lightweight, has low tightening torque, and no special tools required・ It is easy to connect and disconnect and economical to reuse・ Reliable seal performance due to mutual interlocking action unique to double ferrule・ Depending on the torque and shaft core direction, it can be inserted to the pipe with the fitting set
From: 875,905 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUS316 Stainless Steel Double Ferrule Fitting Reducing Union
SANKOMS
[Features]· Double ferrule type supports a tube with two ferrules, a front ferrule and a back ferrule, and its structure retains high airtightness in a wide range from high pressure to vacuum.· Product is compatible with tubes and pipes of various standards: Compatible millimeter sizes include φ2 mm - φ25 mm while compatible inch sizes include φ1/16inch - φ1inch, and compatible copper pipe sizes are 6A - 15A.· The material used is SUS316.· Max operating pressure is 25.5MPa and the operating temperature range is -196 - 360°C. · Note that this range varies depending on the type of tubing used
From: 683,325 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Swage Type Parallel Pipe Female Thread Union Bend Fitting (with 30° Female Sheet) AE45
NITTA
[Features]· Fitting used by swaging to a hose.· Anyone can easily perform swaging with the hose (assembly) using the dedicated manual assembly tool and hydraulic assembly machine.
From: 665,108 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Ferrule Type Tube Fitting, Female Connector MDSA
IHARA SCIENCE
The double ferrule type tube fittings female connector is MDSA made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.・Materials: Stainless steel・Applicable fluids: Water, air, steam, gas, chemicals and oil・Applicable Tube Materials: Stainless steel
From: 410,486 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Pipe Fitting Ferrule (for millimeter type)
CHIBIN
Brand-name products provided by MISUMI-VONA are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select an item according to your various usage scenarios. A Taiwanese manufacturer of piping parts/hydraulic equipment products founded in 1980. ISO: 9001-certified in 2006. Achieves world standard quality levels.
From: 149,976 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Barb Fitting M-3AU-2/M-5AU-2 Mini Fitting
SMC
A miniature tube fitting from SMC Corporation. [Features]· Small and can be removed without tools.· Compact piping space.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Universal Tee M-5UT Miniature Fitting
SMC
A miniature tube fitting from SMC Corporation. [Features]· Compact piping space.· Rotates 360° around the stud as an axis, allowing it to be fixed at any angle.· Small and can be removed without tools.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Bushing M-5B Miniature Fitting
SMC
A miniature tube fitting from SMC Corporation. [Features]· Compact piping space.· For connections from R1/8 tubes to M5 fittings.· Small and can be removed without tools.
From: 16,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Barb Elbow For Polyurethane Tube, 10-M-5ALHU-3, -4, -6
SMC
A miniature tube fitting. [Features]· Can be removed without the use of tools.[Applications]· Rotates 360° around the stud as an axis, allowing it to be fixed at any angle.· For polyurethane tube piping.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Barb Elbow For Polyurethane Tube, 10-M-3ALU-3, -4
SMC
A miniature tube fitting. [Features]· Can be removed without the use of tools.· RoHS compliant. [Applications]· Rotates 360° around the stud as an axis, allowing it to be fixed at any angle.· For polyurethane tube piping.
From: 77,600 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Mechanical Fitting Flange Adapter for Stainless Steel Pipes
HITACHI KINZOKU
Mechanical type tube fitting developed for stainless steel pipes. A highly reliable fitting with superb corrosion resistance and heat resistance, which optimizes the special characteristics of lightweight and strong stainless steel piping.[Features]· Zlok® is a mechanical pipe fitting that has been developed for stainless steel piping.· Highly reliable fitting benefits from the light and strong characteristics of stainless steel pipes, and has superior corrosion and heat resistance properties.· The packing has stable long-term sealing properties due to a structure with appropriate pressure applied to the surface.· A fluorine rubber material with superior durability, heat resistance, and resistance against aqueous chlorine that satisfies leaching standards when used as a water supply device is used in the packing.· Because the connector between the pipe and the fitting has a tapered surface and is tightened using a nut, a strong connecting force is achieved by the so-called wedge effect.· The packing does not have to be removed from the fitting while laying pipe.· Furthermore, because piping cannot be done unless pipe ends are expanded, pipes do not fall out.· Loose pipes can be found easily using a unique indicator that distinguishes between hand tightened and fully tightened pipes.· When final tightening is forgotten, water will leak from fittings during water pressure tests, thus allowing loose pipes to be detected.· Expanded pipes can be corrected easily using an automatic machine after pipe setting.· The pipe can easily be held and secured because the connector between the pipe and the fitting is not prone to wobbling.
From: 885,651 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fluoropolymer Pipe Fitting, LQ1 Series, Female Elbow, Inch Size
SMC
A fluoropolymer female elbow fitting for use at temperatures of 200°C. [Features]· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.· Offers outstanding flow-through characteristics with minimized liquid pooling.· The seal lock on the nut helps prevent loosening.· The trapezoidal thread allows for the application of high levels of torque.· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.· Strong resistance to tube bending and deformation.· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.· The trapezoidal thread prevents the angled insertion of nuts.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cooled Aftercooler HAA Series
SMC
This air-cooled aftercooler does not require cooling equipment, and maintenance is easy without concerns about water supply cut-off or freezing. [Features] · Cools high temperature compressed air from a compressor down to 40°C or less and removes moisture from the air. · Compact size and light weight. · Uses minimal floor space. · Built-in drain separator. · Dust-protecting filter optional.
From: 29,554,000 VND |
---|
Days to Ship: Số ngày giao hàng: 32 Day(s) |
You can add up to 6 items per a category to the compare list.
Water Cooled Aftercooler HAW Series
SMC
Water-cooled aftercooler that enables checking of the outlet air temperature with a thermometer and allows easy maintenance. [Features] · Cools high temperature compressed air from a compressor down to 40°C or less and removes moisture from the air. · The HAW Series is water-cooled to ensure stable performance even under conditions of high temperature and humidity and in areas with a lot of dust. · The flower fin tube has 25 times the heat transfer area of a bare tube. · The flower fin with complex needle-like shape creates air turbulence resulting in even heat exchange and high cooling efficiency. · High drain separation. · Visible outlet air temperature.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |