(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
910 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
SANDVIK
[Features]Insert for CoroCut XSCarbide-coated insertFor machining small componentsFor partingWidth: 2 mm
From: 974,520 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroTurn 111 Triangular Shaped 60°
SANDVIK
[Features]Carbide-coated insert for outer-diameter machining of small componentsTriangular-shaped 55° insertPositive insertFor machining general steel and stainless steelFor finishing
From: 225,710 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 1,940,078 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shank Tool Bit, Outer Diameter Turning Positive Inserts, CoroTurn, 107, STJCR/L-K11-S
SANDVIK
For internal and external turning of slender partsHighly repeatable insert exchange improves productivity and achieves high quality
From: 3,339,521 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
T-Max P Boring Tool Bit For Turning, CCLNR/L
SANDVIK
First recommendation for general turning for medium to large partsInserts with geometries and grades for all machining areas
From: 13,172,531 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
T-Max S Boring Tool Bit For Turning, CTFPR/L
SANDVIK
T-Max S Turning Boring Bits for a Productive, Efficient and Reliable Machining Solution
From: 9,572,397 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroTurn HP SL Cutting Head PCLN
SANDVIK
CoroTurn SL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items
From: 12,016,636 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroTurn SL, Coromant Capto Cutting Head For Inner Diameter Turning, C-570-2C-40R/L
SANDVIK
CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items
From: 14,068,960 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Coromant Capto Cutting Head For Inner-Diameter Turning SVQBR/L
SANDVIK
Coromant Capto is a unique coupling with a unique polygonal shapeThe quick change of the lathe greatly contributes to the improvement of the user's productivity.
From: 13,352,096 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Short Tool Bit For QS Holding System, Cut-Off/Grooving Tool QS-R/LF123
SANDVIK
Quick change system specially developed for small automatic lathesA single screw removes the holder and pulls out the wedge at the same time for quick tool changes and setup
From: 5,788,785 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sandvik, CoroCut 1/2, QS Shank Tool Bit, Parting-off and Grooving, QS-R/LF123
SANDVIK
Quick change system specially developed for small automatic lathesA single screw removes the holder and pulls out the wedge at the same time for quick tool changes and setup
From: 5,788,785 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroCut Reinforced Shank Tool Bit For Parting With Small 1/2 f1 Offset, R/LF123
SANDVIK
[Features]A high clamp rigidity type shank holder for parting and grooving. Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented) The holder strength is high thanks to the jaw. For parting and grooving.
From: 5,039,802 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroCut 1/2 Shank Tool Bit Screw Clamp For Profiling R/LX123-007
SANDVIK
Versatile 1-corner and 2-corner shank tool for profiling
From: 6,784,805 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroCut MB Adapter (Cylindrical Shank With Flat Chamfering) MB-A-HP
SANDVIK
Allows quick tool and insert setup for internal machining of high-precision parts
From: 5,477,810 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
T-Max, U-Lock, Cutting Head, Inner Diameter Threading, R/L566.0KFC-11
SANDVIK
T-Max U-Lock threading head for a highly productive, efficient and reliable machining solution
From: 10,104,213 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroThread 266 SL Cutting Head for Outer-Diameter Threading, Screw Clamp, SL-FG
SANDVIK
[Features]An outer-diameter threading type cutting head with extremely high rigidity. The iLock interface helps prevent the insert from moving around during threading operations, guaranteeing stability and accuracy while also ensuring a clean finish with excellent repeatability. For outer-diameter threading.
From: 9,930,401 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroMill 326 Solid Carbide End Mill, Chamfering, Millimeter Version, 326R-CH
SANDVIK
Versatile and cost-effective ultra-compact milling cutter, ideal for chamfering thanks to its 3-flute advantage
From: 2,228,133 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tool For Small Lathes - CoroTurn XS, Blank, CXS-B
SANDVIK
[Features]CoroTurn XS insert barCarbideBoring bit for small-diameter machiningBlank
From: 763,760 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroDrill 460 (Inner lubrication type)
SANDVIK
[Features]· A highly versatile carbide solid drill.· Because just one unit can be used to perform hole drilling in any type of work material, drill inventory can be reduced and setup time can also be shortened.[Applications]· Work materials: General steel, stainless steel, cast iron, light alloy.· For drilling any kind of workpiece.· For drilling mixed workpieces.
From: 4,268,008 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Point Tap CoroTap 200, TiN Coated (For Metric Threads, Fine Type)
SANDVIK
[Features]· A high-productivity tap tool.· The long tool life and excellent chip discharging capabilities help ensure high levels of stability.· The highly heat-resistant TiN coating ensures a long life, even for those work materials which are prone to building up heat.· There are different taps for different work materials, making selecting a tap simple[Applications]· For machining through holes.· Work material: steel, cast iron, aluminum alloy.
From: 1,289,938 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Sandvik T-Max P Negative Tip Boring Bit
SANDVIK
[Features]· Easy to handle I.D. boring bit with excellent repeatability.[Applications]· Inner diameter turning/negative insert supported.· Support from rough machining to finish machining.
From: 36,089,301 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Sandvik CoroTurn 107 Lathe Positive Tip
SANDVIK
[Features]· Coated carbide tip.· Positive tips[Applications]· For General Steel Processing
From: 400,978 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Sandvik CoroTurn 107 Lathe Positive Tip
SANDVIK
[Features]· Coated carbide tip.· Positive tips· Wiper Tip[Applications]· For General Steel Processing· For Semi-Finishing· For High Feed Machining
From: 518,211 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Sandvik T-Max P Negative Tip Boring Bit
SANDVIK
[Features]· Easy to handle I.D. boring bit with excellent repeatability.[Applications]· Inner diameter turning/negative insert supported.· Support from rough machining to finish machining.
From: 79,720,200 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Sandvik CoroTurn 107 Positive Tip Shank Bit
SANDVIK
[Features]· It is an outer diameter turning tool with safety tip clamp and excellent repeatability.· Chips can be discharged smoothly.· Requires less space.· Few components.[Applications]· For outer diameter turning operations.
From: 3,880,096 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Sandvik, Screw, Torque Wrench / Spare Part
SANDVIK
[Specifications]·Part: Screw.·Tool type: Spare parts, Torque wrench
From: 296,652 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Sandvik, Torx Plus Wrench / T Wrench
SANDVIK
[Features]· Parts· Wrench· T-shaped wrench· Torx Plus[Applications]· For 15IP
From: 235,125 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Tip for Sandvik Coro-Mill 331 4240
SANDVIK
[Features]· CORO-MILL 331 tip.· Handles any groove shape and work material with abundant tip sizes, nose radii, and materials.[Applications]· For groove milling and face milling.
From: 653,001 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Sandvik T-Max, U-lock Thread Cutting Tip 1020
SANDVIK
[Features]· Tip for T-Max U Lock threading· Coated carbide tip.· Quick change type[Applications]· For internal threading machining· For Inch Screws· Processing Pitch: for 16-Thread
From: 752,810 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sandvik U-Max, Tip for Ball End Mill SM30
SANDVIK
[Features]· Tip for U-Max endmills· Low Cutting Resistance· Coated carbide tip.[Applications]· Drilling· End Mill Processing
From: 332,086 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |