(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
225 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MUGEN-COATING 2-Flute Super Short End Mill MSE230SS
NS TOOL
[Features]・ It adopts NS TOOL'S unique infinite coating on the 2-flute end mill.・ Capable of universal cutting, from roughing to finishing.
From: 963,700 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
Sharp edge achieved by matching NS machining technology with carefully selected CBN material
From: 6,177,388 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Thread Cutting Tool (for Unified Threads) MMTU
NS TOOL
[Features]· It adopts a flute shape with an emphasis on sharpness, improving machining accuracy.· It adopts MUGEN Coating Premium for the realization of a long lifespan.· For Unify standard threads
From: 2,026,665 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SSBL200 CBN Super Speed Long Neck Ball End Mill
NS TOOL
Effective length up to 10 mm. Supports deeper machining compared with conventional CBN tools
From: 4,551,697 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Long Blade End Mill NTEL-2
NS TOOL
[Work Material]○: Carbon steel, steel alloy/tool steel, heat-treated steel, stainless steel, resin◎; copper, aluminum alloy
From: 2,637,419 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Taper Long End Mill for Copper Electrode / Aluminum / Plastic DTEL
NS TOOL
Adopts a dedicated flute shape and dedicated carbide to maintain sharp cutting edge. A higher-grade finishing surface precision can be obtained.
From: 2,824,696 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUGEN-COATING Miniature Drill MDR-R
NS TOOL
[Features]・ MUGEN coating is used to achieve long lifespan and stable drilling.・ High-precision specifications suitable for precision part machining. Diameter tolerance 0 to -0.005 mm
From: 559,863 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUGEN-COATING 4-Flute End Mill MSE445
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ MUGEN coating is used for the 4-flute end mill.・ Cutting force is reduced compared to 30° helix angle.
From: 902,942 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Notice] Alterations can now be specified. Please select from "standard / machining category" of narrowing condition.[Features]・ High efficiency machining with less chattering is possible by adopting unique 3-flute shape and unequal division.
From: 1,264,316 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SSF120 CBN Super Surface End Mill
NS TOOL
[Features]・ Ideal for reference surface preparation machining during fine machining・ A stable machined surface is achieved by adopting a unique shape and corner radius.
From: 4,009,931 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
SSB200 CBN Super Speed Ball End Mill
NS TOOL
[Features]・ A highly efficient CBN ball end mill that combines the long lifespan and high precision of CBN with the ease of use of carbide.・ The same incision as the carbide finish is possible.・ R accuracy ±0.003 and chipping resistance improved due to unique flute shape.・ The shape of the connection between the R flute and the peripheral blade is smooth and has no step.・ Up to 68 HRC high hardness material can be machined.
From: 3,996,516 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SFB200 CBN Super Finish Ball End Mill
NS TOOL
The newly developed blade shape provides excellent sharpness through the radius center. Capable of finishing 60 HRC hardened steel for 10 continuous hours or more
From: 5,454,837 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AL2D-2 Aluminum-Only End Mill (2x Blade Length Type)
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ AL series realizes stable and high efficiency machining under all conditions.・ High-stiffness with excellent cost-effectiveness. 2 × D flute-length type.
From: 559,863 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AL3D-2 Aluminum-Only End Mill (3x Blade Length Type)
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ AL series realizes stable and high efficiency machining under all conditions.· Provides machining surface precision across a wide area, suppressing chattering even during high-speed machining.
From: 866,943 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AL5D-2 Aluminum-Only End Mill (5x Blade Length Type)
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ AL series realizes stable and high efficiency machining under all conditions.· Provides machining surface precision across a wide area, suppressing chattering even during high-speed machining.
From: 1,372,709 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AL-3LS Long Shank End Mill for Aluminum (Under-Shank)
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ A slim type whose shank part is thinner than the cutting diameter, and is suitable for standing wall machining.・ The product is designed with a C-side on the rear edge of the cutting edge to minimize the steps during step machining.
From: 1,571,395 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NSPD Micro Point Drill (Pilot Hole Machining)
NS TOOL
[Features]・ Supports pilot hole machining with micro drill bits.・ Uses thinning on the tip to reduce cutting force. Stable drilling precision. (ø0.025 or more)
From: 974,335 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Features]・ A short type with a groove length that is 6 times the cutting diameter for stable machining. Uses thinning on the tip to reduce cutting force.・ Stable drilling precision. (ø0.02 or more)
From: 2,203,652 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Straight and corner radius machining can be performed at the same time. Excellent corner radius accuracy.
From: 1,763,394 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is the same as the cutting diameter and features a 25° helix angle.・ Since the helix angle is weak, the tilt of the workpiece is suppressed to a minimum.
From: 821,618 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LOBTEX
A manual riveting tool that uses blind rivets for rivet fastening. [Features]· The HR002D has a small handle opening so that it is easy to grip. It also allows for easy fastening by simply applying just the right amount of force. · Secures rivets in place to prevent them from falling out of the nose piece due to the weight of the handle. · The HR002A is the standard product. The stepped handle improves functionality. Ideal for fastening blind rivets. · The HR003B uses long handles to make work easier and more comfortable. · For fastening aluminum, steel and stainless steel blind rivets with diameters of between 4.0 and 4.8 mm. · The HR005A head rotates 360° for multi-directional riveting. Ideal for fastening blind rivets. · The HR2050H is a powerful hand riveter. · For fastening aluminum, steel and stainless steel blind rivets with diameters of between 4.8 and 6.4 mm.
From: 1,558,805 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
ENGINEER
[Features]・ Equipped with Nejisaurus XP (screw removal pliers), convenient for maintenance and repair work・ The case is made of nylon material[Applications]・ For office equipment and electronics equipment
From: 4,222,605 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ENGINEER
It is ideal for work around small circuit boards.[Features]・ Handle with soft grip・ By careful hardening, sharpness and durability are excellent・ Blade edge with sharp full-flush cut
From: 535,592 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
ENGINEER
Wire cutters most ideal for work around the circuit board of precision equipment, etc.[Features]・ They are dedicated to soft wire rod such as copper wire・ It features eco-friendly material elastomer and fits gently in the hand・ It is a ESD-safe product with antistatic measures and has a surface resistor value of 1 × 10^6 to 10^7 Ω, so you can use it safely even for works on a circuit board・ Grip end is also equipped with a strap mounting hole that helps fall prevention
From: 583,094 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Nissan Screw - Ultra Thin NS Low Head Bolt【1-100 Pieces Per Package】
SUNCO
[Nominal] 2/3/4/5/6/10/12[Material] Steel/Stainless Steel[Surface Processing] Electroless Nickel Plating / Black Paint / None
From: 14,240 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MITSUBISHI
- Safety Controller MELSEC-WS Series by Mitsubishi electric. - Compact safety controller with flexible expandability. - The original Setting and Monitoring Tool makes intuitively configuration. - Fast shut off with a response of 8 ms. - Easy CPU module replacement. - Connecting with various equipment via network. - Enhanced by the distinctive technologies of SICK-the leading company of safety solutions. - Communication transmission rate is up to 100 Mbps. - Supply voltage is 24 VDC. - Configuration interfaces is RS-232.G5
From: 10,872,500 VND |
---|
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Straight Type Torque Wrench (Single Function Type) for Water Supply Main Pipe
TOP
For Tightening Flange Bolts and Nuts on Water Supply Pipes[Features]· Newly developed slim head: slimmed down with newly developed socket. Compared to the related product bow-shaped torque wrench heads, RM-24LST's head is 20% slimmer and RM-30LST's head is 30% slimmer.· Newly developed socket: new design slimming down the entire head. Overcomes and achieves a cold forging mold deemed to be difficult. The exterior is given a cut finish that emits a different radiance compared with mirror finish.· Double hex surface shape: Strength of the socket is further increased by distributing the stress to the vertices of the double hex. Prevents contact to corners of bolts/nuts, resulting in a safe and secure product that is resistant to damage.· Single direction torque tightening: Dedicated for right-handed thread torque tightening. Jaw is a forged product· Ratchet drive angle 15°: Torque tightening is possible with 200 mm swing width. The ratchet mechanism is designed to reduce idle torque, with a lower spring constant value.· With waterproof function: Boots and grip prevent water from entering torque mechanism area.
From: 9,398,464 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Bevel Brush for Electric Tools
TRUSCO NAKAYAMA
[Features]· Exhibits its capability for deburring, rust removal and paint removal.· Ideal for fine deburring after cutting and grinding.[Applications]· For Curved Surface Polishing· For rust prevention, polishing and deburring of welds on iron, steel and non-ferrous metals; for peeling paint, polishing undercoatings, edge and surface finishing during rubber manufacturing processes, etc.
From: 353,071 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· Exhibits its capability for deburring, rust removal and paint removal.· Ideal for fine deburring after cutting and grinding.[Applications]· For rust prevention, polishing and deburring of welds on iron, steel and non-ferrous metals; for peeling paint, polishing undercoatings, edge and surface finishing during rubber manufacturing processes, etc.
From: 354,810 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 4,480,576 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |