(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
98 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Foaming Butyl Rubber Base Materials Double-Sided Tape, Sheet Type
NITTO DENKO
Strong adhesive type double-sided tape with foamed butyl rubber sheet as base material.[Features]·It is flexible and has excellent adhesion to relatively rough surfaces.·Adoption of a flexible foamed butyl rubber sheet provides excellent stress dispersion, making it ideal for fixing parts such as nameplates.[Applications]·For temporary fixing of metal building materials, fixing decorative moldings and decorative materials.·For fixing small household items such as display plates and simple hooks.
From: 1,916,835 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Double-sided tape, low VOC type for adhesion to oily surfaces
NITTO DENKO
[Features]·Good adhesion to moldings with rust preventive oil or cutting oil that cannot be completely removed.·Suitable for bonding metals, plastics and foams.·Double-sided tape with low VOC emission.[Applications]·Bonding of plastic moldings, PET films, cushioning materials, etc.
From: 905,893 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Double-Sided Tape Strong and Weak Type 535A
NITTO DENKO
Differential type double-sided tape made of polyester film base material and varied adhesion on each side.[Features]· Double-sided tape with excellent releasability that uses different adhesives on the front and back.· Tape does not tear when peeled off, making it ideal for fixing resin printing plates.· Differential type with strong and weak adhesives on the inner and outer sides respectively.· Does not leave residue even when peeled off from the adherend.[Applications]· For adhering to resin printing plate rollers and printing blocks.· Various applications requiring reapplication.
From: 450,094 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Outdoor Anticorrosion Tape Nito Hullmac XG Outdoor Anticorrosion Tape Nito Hullmac XG
NITTO DENKO
[Features]· Highly durable with no oil dripping at high temperatures.· Easy construction, also suitable for repair applications.· An "adherable heavy-duty anti-corrosion coating material" has been made possible, featuring superior adherence and flexibility.[Applications]· For corrosion resistance of outdoor steel structures.
From: 1,303,660 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
All Weather Tape EX-2 (One-Side Type)
NITTO DENKO
Airtight waterproof tape for indoor airtightness. [Features] ·High airtightness and durability. ·It has high flexibility at low temperatures and conforms well to complex locations, such as external corners and internal corners. ·The EX-2 has no release paper, making it easy to handle and waste-free. ·The EX-2 is easy to cut by hand and install. [Applications] ·Indoor airtightness.
From: 542,552 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
All Weather Tape LA (One-Side Type)
NITTO DENKO
Airtight waterproof tape for interior and exterior use. [Features] ·High airtightness and durability. ·It has high flexibility at low temperatures and conforms well to complex locations, such as external corners and internal corners. ·The LA has good compatibility with the substrate and blends well with L-shaped and U-shaped external and internal corner lines. [Applications] ·Waterproofing around windows · Pasting waterproof sheets and waterproofing board joints.
From: 812,255 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Surface-Protecting Film for Metal Plate SPV-224
NITTO DENKO
A surface protection material suitable for strong processing such as deep drawing.[Features]・ Acrylic adhesive is used and can be used outdoors.・ Suitable for sheet metal processing of stainless steel plates, aluminum plates, name plates, etc.・ A surface protection material for metal plates that uses a PVC film as a support.・ Uses a special acrylic adhesive.[Application]・ Prevents scratches during processing of stainless steel plates, aluminum plates, name plates, etc. For curing glass, aluminum frames, etc.
From: 15,773,555 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
Low VOC Double-Sided Adhesive Tape No. 510, High Retention Type
NITTO DENKO
Solvent-free double-sided tape containing less volatile organic compounds[Features]・ A double-sided adhesive tape whose VOC emission amount is less than the indoor concentration guideline value of the Ministry of Health, Labour and Welfare of Japan. .・ It has excellent adhesiveness when pasting paper, plastic, metal, etc.・ Adhesion to interior materials used in highly airtight spaces such as houses is also good.・ It exhibits excellent adhesiveness to various adherends and has excellent processability and workability.[Applications]・ For fixing home appliance name plate・ For fixing small plastic display boards・ For general bonding (For adhesion of paper, film, etc.)
From: 8,543,882 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |