(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
238 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Rubber Grinding Stone, Shaft Diameter 6 mm
MINITOR
[Features]· Using the elastic effect, a uniform cutting surface is obtained, which helps prevent scratching.· Hardness: Medium· Shape: Cylinder[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper
From: 563,741 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· With a rough fiber surface ideal for polishing work where a level of polishing agent retention higher than that provided by synthetic fibers is required.· Optimal for cleaning. [Applications]· Compatible materials: ceramics, glass, tool steel, alloy steel, resin, rubber, carbide alloy, cermet, general steel, stainless steel, aluminum, copper
From: 958,940 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· With a rough fiber surface ideal for polishing work where a level of polishing agent retention higher than that provided by synthetic fibers is required.· Optimal for cleaning. [Applications]· Compatible materials: ceramics, glass, tool steel, alloy steel, resin, rubber, carbide alloy, cermet, general steel, stainless steel, aluminum, copper
From: 870,093 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nylon Brush With C Abrasive Grain (Shaft Diameter 2.34 mm)
MINITOR
[Features]· Nylon wire material with abrasive grain that provides excellent grinding and polishing performance.· Superior mechanical property balance (tensile strength / bending characteristics / impact strength / creep characteristics). [Applications]· Compatible materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper
From: 1,017,236 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Nylon Brush With C Abrasive Grain (Shaft Diameter 3.0 mm)
MINITOR
[Features]· Nylon wire material with abrasive grain that provides excellent grinding and polishing performance.· Superior mechanical property balance (tensile strength / bending characteristics / impact strength / creep characteristics). [Applications]· Compatible materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper
From: 1,017,675 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Nylon Brush With C Abrasive Grain (Shaft Diameter 6.0 mm)
MINITOR
[Features]· Nylon wire material with abrasive grain that provides excellent grinding and polishing performance.· Superior mechanical property balance (tensile strength / bending characteristics / impact strength / creep characteristics). [Applications]· Compatible materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper
From: 704,105 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Metal wire material with excellent heat resistance, abrasion resistance and durability. [Applications]· Compatible materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper
From: 538,663 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High Speed Stainless Steel Brush
MINITOR
[Features]· Can be used at a high speed twice or more that of the standard brush of the same shape. (High speed stainless steel brush)· An SUS316 wire brush with almost zero magnetism. Boasts excellent rust, heat, and abrasion resistance. (Non-magnetic stainless steel brush)[Applications]· Applicable Materials: Tool Steel, Alloy Steel, Resin, Rubber, General Steel, Stainless Steel, Aluminum, Copper
From: 1,108,761 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· This is a metal wire rod with excellent heat resistance, wear resistance, and durability.[Applications]· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper
From: 958,500 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· This is a metal wire rod with excellent heat resistance, wear resistance, and durability.[Applications]· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper
From: 438,170 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· The high density alumina fiber cutting edges enable unrivaled brushing for deburring.· Usable with a wide range of processing materials, from hard materials to soft materials.[Applications]· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper
From: 835,808 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· The brush wire material spreads out due to centrifugal force when rotating, allowing work to be performed flexibly on areas being machined.· Effective for removing burrs in cross and curved holes, can also be used as a polishing tool for internal diameters by using in combination with polishing agents. [Applications]· Compatible materials: ceramics, glass, tool steel, alloy steel, resin, rubber, carbide alloy, cermet, general steel, stainless steel, aluminum, copper
From: 807,455 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Non-Magnetic Stainless Steel Brush
MINITOR
[Features]· SUS316 wire material brush has almost no magnetization and features excellent rust-proofing, heat resistance, and abrasion resistance. [Applications]· Compatible materials: tool steel, alloy steel, resins, rubber, general steel, stainless steel, aluminum, copper
From: 882,573 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· A brand new buff made of special resin foam.· Buff with both the abrasive sustaining power of a felt buff and shape-holding performance similar to lapping wood.[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel
From: 513,730 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Felt Buffing, Excellent Holding Power of Abrasives Enables Effective Grinding
MINITOR
[Features]· A high-quality, smooth buff made of wool compressed to high density.· Excellent abrasive retention force enables effective polishing.[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
From: 937,095 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· The soft type felt buff has been impregnated with abrasive (chromium oxide) for finishing.· Immediate polishing is possible without abrasive application.[Applications]· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper
From: 871,603 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Minimal abrasive absorption; abrasive grains are suitably retained on the surface to enable optimal slurry polishing.· Stable polishing is possible with little change in the shape.· Shape: Cylinder[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet
From: 1,119,720 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Precision Electrodeposited Diamond Bar
MINITOR
[Features]· An electrodeposited diamond bar which has a high-rigidity carbide shaft with a runout accuracy of 5 μm or less.· High accuracy and cutting depth during machining prevent problems with axial clearance, drastically improving machining accuracy and efficiency.[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet
From: 1,409,633 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Precision Grindstone SA Abrasive Grain
MINITOR
[Features]· High-precision cutting grindstone that can be used for a wide range of machining from manual use and machine grinding.· Shape: Cylinder[Applications]· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel
From: 1,348,110 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Electro-Deposited Diamond Wheel
MINITOR
[Features]· Separate type tool to be used in combination with a mandrel (shaft).· Because the mandrel can be used repeatedly, post-use waste is reduced, resulting in lower costs than tools with shafts.· Hole Diameter (mm): 1.8· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
From: 1,757,816 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Cutting Wheel (WA)【10 Pieces Per Package】
MINITOR
[Features]· A cutting tool capable of speedy and excellent cutting.· Adopts a resinoid bond with excellent toughness as a sharp grindstone that is highly safe yet thin.· Shape: Disc[Applications]· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper
From: 1,190,775 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Stainless Steel Cutting Disc【10 Pieces Per Package】
MINITOR
[Features]· A cutting tool capable of speedy and excellent cutting.[Applications]· Applicable Materials: Tool Steel, Alloy Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
From: 2,009,026 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Separate type tool to be used in combination with a mandrel (shaft).· Because the mandrel can be used repeatedly, post-use waste is reduced, resulting in lower costs than tools with shafts.[Applications]· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
From: 358,620 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Polishing Rubber-Bonded Wheel, GC Soft
MINITOR
[Features]· Separate type fine grinding and polishing tool to be used in combination with a mandrel (shaft).· Because the mandrel can be used repeatedly, post-use waste is reduced, resulting in lower costs than tools with shafts.[Applications]· Applicable Materials: Tool Steel, Alloy Steel, Resin, Rubber, General Steel, Stainless Steel, Aluminum, Copper
From: 609,620 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Polishing Rubber-Bonded Wheel, WA Hard
MINITOR
[Features]· Separate type fine grinding and polishing tool to be used in combination with a mandrel (shaft).· Because the mandrel can be used repeatedly, post-use waste is reduced, resulting in lower costs than tools with shafts.[Applications]· Applicable Materials: Tool Steel, Alloy Steel, Resin, Rubber, General Steel, Stainless Steel, Aluminum, Copper
From: 716,255 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Polishing Rubber-Bonded Wheel, WA Medium
MINITOR
[Features]· Separate type fine grinding and polishing tool to be used in combination with a mandrel (shaft).· Because the mandrel can be used repeatedly, post-use waste is reduced, resulting in lower costs than tools with shafts.[Applications]· Applicable Materials: Tool Steel, Alloy Steel, Resin, Rubber, General Steel, Stainless Steel, Aluminum, Copper
From: 728,576 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Dedicated shaft for various wheel tools, disk tools, and cutting tools.
From: 559,967 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Grindstone Dresser for Molding
MINITOR
[Features]· A lineup of dressers that can quickly and easily perform dressing, truing, and molding work for various tools.
From: 767,760 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Stick whetstone for professionals who require quality, grinding performance and ease-of-use.· An extensive lineup of stick whetstones is available with various abrasive grains, binding agents, degrees of coupling, and particle sizes.· These stones easily chamfer surfaces, provide excellent grinding performance, and are more ideal for ribs or narrow slot machining than conventional grind stones. [Applications]· Compatible materials: tool steel, alloy steel, general steel, stainless steel· Removal of hardened layers after mold electrical discharge machining.
From: 1,258,325 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MINITOR
[Features]· Stick whetstone for professionals who require quality, grinding performance and ease-of-use.· An extensive lineup of stick whetstones is available with various abrasive grains, binding agents, degrees of coupling, and particle sizes. [Applications]· Compatible materials: tool steel, alloy steel, general steel, stainless steel· Finishing of pre-hardened steel type metal materials.
From: 1,225,645 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |