(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
447 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
HOZAN
File with high hardness and durability that significantly reduces clogging.[Features]· Hard chrome plated to provide excellent removability of cutting powder.· Unlikely to clog up and retains its sharpness.· Has high hardness for use on hard materials.· Excellent rust resistance and corrosion resistance, minimal deterioration in humid environments, 3 to 6 times the durability of a conventional ironwork file.· Sewn case included.[Applications]· Can be used with light materials like plastic, wood and aluminum and hard materials such as steel, stainless steel, and ceramics.
From: 3,124,497 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Versatile tweezers that are cheap yet durable and long lasting, using stainless steel as the material.[Features]· Made of rust-resistant stainless steel.· The cost performance has been improved for increased affordability.· As it is inexpensive, multiple units can be purchased for different applications.· Anti-slip knurling process has been given to the tips in order to grip the object firmly.· As it has a rounded tip, it does not easily scratch the workpiece.[Applications]· Easy to grasp small objects and thus convenient for feeding small pets, aquariums, or stock for first aid kits.· Ideal for holding plastic model components, picking up etching parts, and for hobby use.
From: 60,180 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Inner Box for B-50 / Partition ABC
HOZAN
Inner box for B-50 Series (replacement part).[Features]· It can be changed to various partition sizes according to the size of the parts.· Material: ABS (main body).· Curved inner wall that allows small parts such as screws to be picked up easily.[Applications]· Convenient for storage of small items.
From: 107,482 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Lightweight resin tool box.[Features]· Thick molded with ABS for excellent impact resistance.· Withstands hard usage.· Made of resin (ABS), rugged with a lightweight finish.· Accessory dish x 2, partitioning plates x 8 included.· With Shoulder Belt.[Applications]· Ideal for storage of tools, etc.
From: 3,186,203 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A useful wire cutter for cutting wire.[Features]· Wire can be cut cleanly without loosening its braid.[Applications]· Convenient for cutting braided wires.
From: 710,551 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Tweezers made of a tough material that's given heat treatment to prevent bending of the tip.[Features]· A high precision tip without distortion, selectable shape and material to suit the application.· HOZAN's high-strength tweezers are thin at the joint and thick at the center.· It can be firmly grasped with a light touch, so the feeling of fatigue is reduced even after long-time operation.· Body bending is suppressed.· There is no bending even if strongly grabbed, and the feeling of grasping is steadily transmitted to the hand.· Grasping weight is 250 g.[Applications]· Precision finishing is applied to special wide-width tip tweezers, making them ideal for grasping thin components.
From: 395,920 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
HOZAN
Lightweight tool set and tool box made of ABS material.[Features]· An attaché case made of ABS material with a body weight of only 1.3 kg.· Compact yet has 10 L capacity.· Document holder is attached and storage of objects other than documents is also possible.[Applications]· Storage and transportation of documents and other tools, etc.
From: 3,670,984 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A file made of diamond grain with grain size of #200 attached to its substrate via electrodeposition processing.[Features]· For hard material that was previously difficult to handle.· A file with electrodeposited diamond powder used in the base material.· With a grip comfortable to hold.· Capable of deburring and chamfering ceramics, mirrors and glass not accessible to ironwork files.· Capable of maintenance of tools and the like, setting of machine tools and agricultural equipment and blades touching up and tip repairing.· Can also be used for grindstone dresser (new face shaping).[Applications]· Ideal for filing thermoset blades, machine parts, stainless steel, glass, ceramic materials etc.
From: 642,076 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Small nippers suitable for precision work.[Features]· Compact size of 130 mm total length that fits in the palm. It provides excellent maneuverability and ease of use.· Small body convenient for cutting binding bands in a limited space.· With a cutting edge that can cut lightly and produces a clean cross-section, finished exclusively for copper wires.· The cut end of the binding band is less likely to jump out, thus preventing hand injuries.· Chamfering of sharp projections of the rotating part prevents inadvertent injuries and promotes safe work.[Applications]· Ideal for cutting soft wires such as copper.
From: 688,741 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Set of three hand taps including tip, medium, and upper.[Features]· 3-piece set of tip, middle and top.· The size ranges from M2 to M6 (K-437-2/3/4/5/6).[Applications]· Ideal for tapping metal parts.
From: 252,194 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Tweezers (Tapered Straight) P-888
HOZAN
Tweezers with a wide and slim finish in which the tip can be inserted into a narrow gap to perform stable picking.[Features]· Easily holds cutting sheets and protective films that are prone to tearing when tweezers with sharp tips are used.· Tweezers with a tip like a spatula that's ideal for peeling off seals (film).· Scrape type tweezers that can be used for a wide range of applications.· As it is wide, objects such as solder balls can be stably held.[Applications]· Ideal for picking film and extremely small parts and for peeling off seals.· Convenient for picking up workpieces that are hard to pick up, such as round thin parts like beads and stones.
From: 421,340 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Hex wrench set.[Features]·7-piece set·Comes with a vinyl case.·Size across flats: 1.27/1.5/1.6/2.0/2.4/3.0/3.2.
From: 161,651 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Nippers ideal for cutting in deep places.[Features]· End component of the nippers has a blade so finish of the cross section is almost flat.· The thin blade width of 3 mm makes it ideal for densely wired places.· For cutting in deep places (vertical type).[Applications]· Ideal for cutting at dense and deep places.
From: 945,237 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
HOZAN
Lead pliers that firmly hold the target object.[Features]· The tip is wide and slim for excellent stability.· Not knurled.[Applications]· Ideal for various types of manual work.
From: 634,617 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]· Measurement length: 2 m (without stopper).·External Dimensions: 49 (W) X 49 (H) X 20 (D) mm.· JIS Grade 1.· Weight: 68 g
From: 158,400 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Slotted screwdriver D-630 – D-655
HOZAN
[Features]· Designed to deal with the screws in hard-to-reach places by reducing the outer diameter of the screwdriver shaft.· Hole diameter is compatible with deep screws like those in household appliances because the shaft has a thinner finish than even JIS standards.· Even when thin, "torsional strength" abides by JIS standards.· The basic hardening treatment for shaft strength is thermal hardening treatment involving skilled full quenching.· The polypropylene grip with pen clip has both strength and lightness.· It uses electroless nickel plating that's thin and tough in order to maintain accuracy, providing surface processing that emphasizes accuracy and strength.[Applications]· Convenient for tightening and loosening screws.
From: 121,983 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
HOZAN
LED light for optical devices that can be attached to a microscope, zoom lens, etc.[Features]· Lightweight and compact.· 3-point support with screws.· Illuminance adjustment function (0 to 100% continuously variable) included.· A diffusion filter that reduces the reflection of LEDs.[Applications]· Short operating distance which makes it ideal when the object is glaring.
From: 5,930,853 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
HOZAN
Screwdriver to be used for screws in narrow spaces.[Features]· Convenient for screws that are located in narrow places where ordinary screwdrivers cannot enter.· Compact design that allows work in narrow locations.· Handle shape that transfers force.· A spherical handle allows the screwdriver to be easily pressed against the screw by grasping the handle in the palm.[Applications]· The short overall length of 83 mm allows easy handling in narrow spaces. Exhibits great effect in narrow spaces.
From: 149,156 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 196,635 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
10-piece reduced-price wrist strap set with great quality and price.[Features]· Band length can be adjusted at the buckle.· Grounding the ground wire allows conductive wristbands to discharge static electricity via the ground wire.· Prevents electronic component damage and electric shocks by diffusing static electricity generated during operation.· Metal fiber is woven into the band and 2 patterns of contact points on the back of the buckle disperse static electricity.· The wristband and the grounding wire are connected with a snap button, and can be easily removed with the wristband still on the wrist.· Ground wire connection has a 1 MΩ body protection resistor inserted that prevents electric shock even if current enters a grounded circuit in an accident, etc.[Applications]· Electrostatic discharge protection product.
From: 150,578 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A reliable tap wrench for stable tapping.[Features]· A standard tap handle.[Applications]· Convenient for drilling work.
From: 375,340 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Tool Set S-211 (for Electronics)
HOZAN
For repair and maintenance of electronic devices such as medical appliances (X-ray, laser, optical equipment), analysis and inspection equipment, household appliances (audiovisual equipment and cooking devices).
From: 10,546,529 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tool Set S-221 (for Mechatronics)
HOZAN
For the repair and maintenance of mechatronic devices for FA, robotics, vending machines, transportation systems, shop automation, food processing machines, cookers, packaging machines, etc.
From: 10,347,253 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Set of ground terminals, connection crimped terminals and earth seals.[Features]· Wires of any length can be easily grounded.
From: 265,468 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
HOZAN
Quick-drying flux cleaner without dichloromethane.[Features]· Not subject to the Ordinance on Prevention of Organic Solvent Poisoning of Japan.· Capacity: 307 g (480 ml).· Flammable. Hazardous Materials Class 4 Type 1 Petroleum (Fire Services Act).· Extension nozzle included.[Applications]· It is resistant to rubber and plastic, allowing it to be used for any substrate.· Can be sprayed even if the container is upside down, so assembled mounting lines can be washed.· Use extension nozzle for dirt in gaps where a brush cannot reach.
From: 443,760 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Surface resistance meter F-109/F-109-1/F-109-TA
HOZAN
[Features]· Can be used to easily evaluate the performance of anti-static products.· Conforms to the Electrostatic discharge standard (RCJS, JIS, IEC, ANSI)· Essential instrument for daily inspection of electrostatic countermeasures.· Dedicated electrode corresponding to the standard, lightweight soft case convenient for carrying and storage.· With 2-mode switching function. (20/35-second off mode switchable)· In the 20-second off mode, measured values are held at a measurement time (after 15 seconds) specified by the standard.
From: 23,871,191 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Replacement Tips For ESD Tip Tweezers Series P-640 To 650【2 Pieces Per Package】
HOZAN
Replacement tip for P-640 to 650 series.[Features]· Color: black.·Heat-Resistant Temperature: 315°C .·ESD control value: Rg<1 × 10 to the 12th power Ω.·The tip uses antistatic engineering plastic.
From: 234,523 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Microscope L-KIT516 to L-KIT517
HOZAN
[Features] Realizes observation at a low cost. Freely usable in any location
From: 13,115,430 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]· Self-supporting spotlight with flexible arms that can be used for a variety of visual checks from visual inspections using your eyes to whose with a microscope.· The 400‑mm freely-movable and flexible arms allow the angle of illumination to be set to a variety of angles.· The brightness of each arm (left/right) can be independently adjusted, allowing fine lighting adjustment.· The self-supporting main body allows use with microscopes which do not have a cylindrical support arm.· When mounting on cylindrical support arms, such as the L-424/L-523, remove the base plate and mount using the separately-sold L-703-1 clamp set.· Includes a light adjustment function (1 to 100%.)· With AC adapter, diffusion filter × 2. *L-703-1: Clamp Set
From: 277,003 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]· HDMI connection-type, small (11.6 inch) full HD monitor· A dedicated LCD monitor that can be used with an HDMI camera.· 11.6 inch small-size monitor does not take up much space on a desk.· The glare type IPS LCD boasts a wide viewing angle and displays beautifully clear images with brilliant colors.· Includes mounting holes on the back of the main unit and also comes with a desktop stand and camera screw conversion plate for use in a variety of situations.
From: 12,861,803 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |