(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
3 items
Loading...Tải…
Brand |
|
---|---|
CAD |
|
107 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
NABESEI
This is a 20 × 20 mm hidden bracket with a single row of grooves. The external appearance is beautiful because the connections are made inside the aluminum extrusion.
From: 127,250 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KOMY
[Features]·It's super lightweight, and just by hanging it on the wall, it helps eliminate blind spots immediately.·Good Design Award winning product.·Blends into any space.·It is a wall-mounted mirror with a sense of light.[Applications]·Mirrors for safety, crime prevention, and efficiency improvement.
From: 6,800,116 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIC AUTOTEC
M6 standard. Parts that enable cross-counterbore connections at the same height. [Applications]For fixing cross counterbore.
From: 207,190 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YUKIGIKEN
[Applications]· Connector products, dedicated for 40 series frames. It connects frames in parallel.
From: 136,715 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YUKIGIKEN
[Applications]· Connector products, dedicated for 40 series frames. Both intersecting frames can be fixed.[Note]· L40 and L60 types do not have degrees of freedom for the rotation direction.
From: 160,120 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YUKIGIKEN
[Applications]· Connector products, dedicated for 40 series frames. It connects frames in parallel.
From: 166,825 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YUKIGIKEN
[Applications]· Connector products, dedicated for 25 series frames. Both intersecting frames can be fixed.[Note]· L30 types do not have degrees of freedom for the rotation direction.
From: 145,290 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Line5/Line6/Line8 Automatic Butt-Weld Joint ABT
IMAO CORPORATION
[Joint] Take into consideration the number to be used in accordance with the profile size or load. [Material] ... Steel [Processing] ... Zinc Trivalent Chromate
From: 469,675 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Line5/Line6/Line8 Automatic Joint AJT
IMAO CORPORATION
[Joint] Take into consideration the number to be used in accordance with the profile size or load. [Material] ... Steel [Processing] ... Zinc Trivalent Chromate
From: 255,143 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Line5/Line6/Line8 Butt-Weld Joint BJT
IMAO CORPORATION
[Joint] Take into consideration the number to be used in accordance with the profile size or load. [Material] ... Zinc Diecast [Processing] ... Zinc Trivalent Chromate
From: 201,575 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
IMAO CORPORATION
[Joint] Dedicated for Line 8 Profile Can be connected at any angle. [Material] ... Stainless Steel
From: 549,322 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Line8 Pneumatic Butt-Weld Joint PBJ20
IMAO CORPORATION
[Joint] Exclusively for 80 x 40 or greater Line 8 profiles. Profiles used for air supply can be connected in a straight line. Take into consideration the number to be used in accordance with the profile size and strength. [Material] ... Zinc Diecast [Processing] ... Zinc Trivalent Chromate
From: 664,658 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Line8 Pneumatic Universal Joint PUJ20
IMAO CORPORATION
[Joint] Exclusively for 80 x 40 Line 8 profiles. Allows the 80 x 40 profile used by air supplies to be connected at right angles to profiles of 80 x 40 mm or more. [Material] ... Zinc Diecast [Processing] ... Zinc Trivalent Chromate
From: 448,506 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
20/30/40 Series Screw Joint SJM
IMAO CORPORATION
[Joint] [Material] ... SPHC-P (Main Body) [Processing] ... Zinc Trivalent Chromate
From: 44,880 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
IMAO CORPORATION
[Joint] Dedicated for Line 8 profile. Take into consideration the number to be used in accordance with the profile size or load. [Material] ... Polyacetal Resin [Accessory] M8 Washer (1 pc), Hexagon Socket Button Bolt M8 x 1.25-20 L (1 pc)
From: 49,170 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Connection Joint【200-1,000 Pieces Per Package】
HAAFA
【Features】· Material : Clip(S45C), Bolt(SCM)· Part : Clip 1EA, Button Head Cap Screw(M5×10)1EA· Allowable Load : 25-75kgf/EA· Surface : Nickel Plating(N)· Frame Connection Joint
From: 1,283,358 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Convex Mirror LamiDome (For Indoor)
KOMY
A dome mirror for preventing collisions at crossroads. [Features]· 360° multivision.· Extremely lightweight and easy to mount with a design that blends in to a range of spaces. [Applications]· Preventing collisions at crossroads.· People's movements can be seen from any direction, making this mirror ideal for preventing collisions at crossroads.· Also reduces blind spots between furniture, bookshelves and lockers, etc.
From: 6,335,416 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |