(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
118 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Kanon Replaceable Head Plate Type Torque Wrench N-FCK Type
NAKAMURASEISAKU
[Features]· Replace the head to match the usage location. Useful for general tightening and inspection.· The head can be exchanged with a ratchet, wrench, offset wrench, and hex wrench.· Suitable for general tightening and inspection.· The accuracy is guaranteed up to ±3%.
From: 3,321,040 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
[Features]· A single torque wrench that can be used to tighten various hexagonal bolts.[Applications]· HCK type replacement head.
From: 1,134,553 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
Wrench replacement head for head replaceable type torque wrench.[Features]· It can be reversed, so left tightening is also possible.[Applications]· SCK type replacement head.· For tightening against walls or in narrow spaces of machinery.
From: 734,508 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
Box end replacement head for head replaceable type torque wrench.[Features]· Replacement head (RCK type) for Kanon head replaceable torque wrench.[Applications]· For tightening against walls or in narrow spaces of machinery.· It can be reversed, so left tightening is also possible.
From: 854,013 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
A torque gauge that can measure minute torque with high accuracy.[Features]·With a three-way chuck, it can hold anything. Small size and light weight make it easy to carry.·The tip is a three-way chuck (made of metal). Whether it is round or cornered, it can be gripped securely.·Knurling makes it easy to grip. The stepped scale surface prevents scratches on the scale surface.·Measurements can be made in either the left or right direction.·The N-SGK type torque gauge has scale faces on the front and sides, and the reading is the same regardless of which way you read it.[Applications]·Torque measurement when opening and closing the panel of a video camera, starting torque measurement of the volume knob of audio equipment.
From: 12,158,048 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Kanon Torque Gauge N-SGK Type With Indicator
NAKAMURASEISAKU
[Features]· A 3-way chuck which can hold anything. Provides a highly accurate torque value.· Small, lightweight, and convenient to carry.· The tip is a three-jaw chuck (made of metal). Securely holds either round or square objects.· Knurling allows easy gripping.· The stepped scale face structure helps prevent scratches.· Measurement is possible in either direction, left or right.· The N-SGK torque gauge includes scales on both the front and side surfaces, with the same results in both locations.· The accuracy is guaranteed up to ±3%.
From: 10,779,028 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Error-Proof Multi Controller TCSK- 99MA (Wireless/Wired)
NAKAMURASEISAKU
[Features]· The number of tightening screws can be set up to 99, and it informs you with a sound and light if you have forgotten to tighten one.· Time settings are possible to prevent diagonal tightening, galling, or retightening during tightening.· When it does not start within a certain time during tightening, a warning buzzer can be set to sound.
From: 24,316,096 VND |
---|
Days to Ship: Số ngày giao hàng: 16 Day(s) |
You can add up to 6 items per a category to the compare list.
Kanon Single-Function Clutch Release Torque Screwdriver N-STDK Type
NAKAMURASEISAKU
[Features]· Lightweight, compact and ideal for fastening screws in mass production. Accurate "idle type" with fixed torque value.· Since it idles once the set torque has been attained, anyone at all can screws to the accurate value.· One piece set allows screws to be tightened more accurately.· Lightweight and compact. Prevents fatigue even after long hours of work.· Ideal for assembly of computers, household appliances, and precision machinery.
From: 3,161,093 VND |
---|
Days to Ship: Số ngày giao hàng: 30 Day(s) |
You can add up to 6 items per a category to the compare list.
Kanon Dial Gauge Torque Screwdriver (With Indicator) N-DPSK Type Transparent Scale Type
NAKAMURASEISAKU
[Features]· Suitable for small capacity general tightening, inspection, and destruction testing. Easy to use and features outstanding readability.· Because the scale plate is transparent, the tip of the bit is clearly visible, making work easier.· Each model comes with both a left and right needle holder.· Each model guarantees accuracy up to ±3%.
From: 4,693,671 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
An excellent product with a digital display that can be read from an overhead view (looking down from above).[Features]· Optimal for measuring the pitch of circular holes. Direct-reading type.[Applications]· For measurement at various drilling sites.[Material]· Stainless steel (SUS420J2)
From: 37,608,895 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 374,303 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 374,303 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Kanon Box Bit For Torque Screwdriver (Dedicated Bit) For CB/MB/OB
NAKAMURASEISAKU
Replacement bit for torque screwdriver.[Features]·Box bit for torque screwdriver.[Applications]·Use a torque wrench as a torque driver when tightening hexagon bolts with low torque.
From: 409,368 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 294,192 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 538,966 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TCSK Powered Torque Wrench (Cable), N-QLK-SWPM Type
NAKAMURASEISAKU
Prevents forgetting to tighten the ratchet type preset torque wrench (wired type) specifications.[Features]·In combination with the controller (sold separately), it manages screws that are not tightened.·Prevents tightening errors.[Applications]·Ideal for assembling products that cannot be left untightened.
From: 9,793,058 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TCSK Powered Torque Wrench (Cable), N-QSPK-SWPM Type
NAKAMURASEISAKU
Prevents forgetting to tighten the ratchet type torque wrench (wired type) specifications.[Features]·Prevents tightening errors.[Applications]·Ideal for assembling products that cannot be left untightened.
From: 8,881,588 VND |
---|
Days to Ship: Số ngày giao hàng: 40 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TCSK Powered Torque Wrench (Cable), N-LCK-SWPM Type
NAKAMURASEISAKU
Prevents forgetting to tighten the replaceable head type preset type torque wrench (wired type) specifications.[Features]·Prevents tightening errors.[Applications]·Ideal for assembling products that cannot be left untightened.
From: 9,363,668 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TCSK Powered Torque Wrench (Cable), N-SPCK-SWPM Type
NAKAMURASEISAKU
Prevents forgetting to tighten the replaceable head type torque wrench (wired type) specifications.[Features]·Prevents tightening errors.[Applications]·Ideal for assembling products that cannot be left untightened.
From: 7,907,668 VND |
---|
Days to Ship: Số ngày giao hàng: 40 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TCSK Powered Torque Wrench (Cable), N-RSPK-SWPM Type
NAKAMURASEISAKU
Prevents forgetting to tighten the screw of box-end single-purpose torque wrench (wired type) specifications.[Features]·In combination with the controller (sold separately), it manages screws that are not tightened.·Prevents tightening errors.[Applications]·The number of tightenings can be checked by using it in combination with a controller.·Ideal for assembling products that cannot be left untightened.
From: 8,283,570 VND |
---|
Days to Ship: Số ngày giao hàng: 40 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Long Base Type Depth Gauge Base 150 mm
NAKAMURASEISAKU
[Features]·Since the base is long, it is easy to measure the depth of large diameters.[Applications]·For measuring the depth of large openings.
From: 10,075,110 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Long Base Type Depth Gauge Base 200 mm
NAKAMURASEISAKU
[Features]·Since the base is long, it is easy to measure the depth of large diameters.[Applications]·For measuring the depth of large openings.
From: 13,858,040 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
0 Point Adjustment Rod Type Tension Gauge TK2 Type
NAKAMURASEISAKU
[Features]・ A tension gauge that applies the spring force to enable precise measurement.・ With engraved scale, it is easy to read and clear.[Applications]・ For measuring the push/pull forces of flat springs, etc.
From: 2,201,675 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
0 Point Adjustment Rod Type Tension Gauge With Memory Pointer TK2 Type
NAKAMURASEISAKU
[Features]・ A tension gauge that applies the spring force to enable precise measurement.・ With engraved scale, it is easy to read and clear.・ With a memory pointer, the maximum point can be seen.[Applications]・ For measuring the push/pull forces of flat springs, etc.
From: 3,914,790 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Kanon Electric Screwdriver Attached Bit
NAKAMURASEISAKU
Nakamura Seisakusho Driver Bit Canon Electric Driver Attached Bit.
From: 51,340 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
[Features]· Prevents fluctuations to the preset torque value when contacted.
From: 810,537 VND |
---|
Days to Ship: Số ngày giao hàng: 16 Day(s) |
You can add up to 6 items per a category to the compare list.
Replacement Span for Digital Depth Gauge
NAKAMURASEISAKU
Nakamura Seisakusho Depth Gauge Digital Depth Gauge Replacement Span.
From: 1,219,811 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 36,474,144 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |