(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
515 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Wire Stripper 3500E-1 / 3500E-2
VESSEL
Compact, handheld type. The blade is sharpened with a precision diamond whetstone, enabling high precision stripping operations.[Features]- Lightweight (100 g), compact, handheld type.The blade is sharpened with a precision diamond whetstone, enabling high precision stripping operations.Grip comes with a conversion table for AWG, mm, and mm2.
From: 443,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wire Stripper Blade For No.3000
VESSEL
Spare blade for No.3000 wire cutter.[Features]· Highly compatible, mountable on any main unit.· Blade edging with an almost perfect circle shape.· It boasts long-lasting sharpness due to minimal wear.[Applications]· For electrical appliances like televisions and radios.· For electrical work, electrical circuits of automobiles, wiring of telegraphy/telephony, etc.
From: 271,259 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features]· Stainless steel body.· For disassembling, repairing, and assembling precision equipment, cameras, clocks, and glasses, etc.
From: 53,400 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Cushion Screwdriver (Stubby Type) No. 720
VESSEL
A compact screwdriver that's ideal for narrow spaces.[Features]· Cushion grip which fits the hands.· Plated with a rust-resistant, black chrome finish.· Stubby type that exhibits its power in a limited space.[Applications]· For various screw fastening work.
From: 72,300 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Precision Bit for DELVO No. D71 Cross-Head Shaft Diameter 1.5 to 3.0【1-10 Pieces Per Package】
VESSEL
Precision bit - Phillips.[Features]· φ4 (Shaft diameter 4 mm).· High precision screwdriver bit that enables screw fastening work in compact/high-precision fields.· Socket with half-moon cross section.· High-precision finish blade tip that conforms to the screw standards.[Applications]· Applicable to screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.
From: 38,400 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features]· For smooth grinding and polishing
From: 10,018,200 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Pneumatic Screwdriver, Oil Extra Series GT-PLXD
VESSEL
Air impact screwdriver with low noise and low vibration.[Features]・ Capacity: Normal thread diameter: 4 to 5 mm・ Oil lubrication type. Quiet, low vibration type・ Compact, lightweight, high-speed rotation air screwdriver. For recycling factories and small frames[Applications]・ Assembly site
From: 9,189,300 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
A drill chuck that can be used for various purposes by attaching a drill or a bit to the tip.[Features]· For air/electric screwdrivers.· Outstanding gripping force and high precision.· Shaft features outstanding durability.· Key type: Attached key for attaching and detaching tool tips.· Hybrid-type: Dual type with or without key.[Applications]· For buildings, facilities, etc.
From: 515,440 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
VESSEL
For air and electric screwdrivers.[Features]・ A lot of types of work is possible by attaching a drill, bit, grinding wheel, etc., to the tip tool・ Tip tool gripping range diameter of 1.5 to 13 mm・ Shaft press-fit type that is strong against breaking・ Twin ratchet mechanism that prevents loosening of the tip tool・ Prevents bite by featuring internal buttress thread[Applications]・ Ideal for drilling, cutting, and polishing work by attaching to an impact screwdriver
From: 821,300 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Micro Screwdrivers (Set of 3)【1-3 Pieces Per Package】
VESSEL
A set of three precision screwdrivers in sizes which are used frequently. Easy-to-use slender clip with a tip cap for quick turning.[Features]· Two types are available according to the type of precision work.· Frequently used sizes make up a set.[Applications]· For adjustment and repair of precision instruments, electrical equipment, glasses, watches, etc.
From: 179,700 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NO. TD-79 Plate Ratchet Screwdriver
VESSEL
Ultra-thin plate ratchet screwdriver.[Features]・ 18 mm low profile head ratchet・ Bit with magnet that makes it easy to work in tight spaces・ The main body can store 2 bits and has a hanging hole・ High-accuracy ratchet gear, secured tightening possible[Applications]・ Used in all industries including machines, equipment, piping, construction, etc.・ Used as a tool for electronic parts and vehicle maintenance
From: 265,200 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Air Micro Grinder (for Precision Grinding) GTMG55S
VESSEL
Straight type grinder for precision grinding.[Features]・ It achieves light and smooth grinding with high speed rotation and high runout accuracy[Applications]・ For surface finishing of castings and welded parts including grinding and engraving of various molds・ For deburring after machining, finishing complex curved surfaces, internal grinding, chamfering gears, etc.
From: 8,490,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TD-BS1 Bit Set for Replacement (Phillips/Flat)【5 Pieces Per Package】
VESSEL
5-piece replacement bit set with an overall length of 25.4 mm
From: 178,092 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features]・ Assembly dedicated socket bit・ Excellent in shaft breaking strength due to shaft press-fit・ Internal shape that does not damage the corners of bolts and nuts・ Widely used in metal product assembly, automobiles, machines, housing, construction, etc.[Applications]・ Industrial bits
From: 90,420 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 182,392 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Opposite-side 17 mm scaffold socket (compatible with clamp) compatible with 18 V impact. Because it is super-lightweight, it reduces the burden on workers. The double-hex double nut is easy to insert onto other nuts, making it ideal for work with continuous tightening and loosening.
From: 251,909 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
A drill for cushion concrete.[Features]· Cushion drill with a resin cushioning ring to suppress run-out. Rings are color-coded in accordance with size for easy recognition.· An asymmetric type with carbide tip that reduces cutting resistance.· Suitable for building and equipment.[Applications]· Ideal for drilling mortar, block, brick, ALC, and gypsum board.· Convenient for plug anchor insertion and pilot holes with plugless screws.
From: 169,850 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 301,721 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 372,834 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Sliding Air Nipper (Bracket Type) Pull Type
VESSEL
【Feature】・A smooth continuous slide has been achieved even with a large-diameter gate cut where a large impact is applied at the moment of cutting ・For gate cutting equipment attached to plastic molded take-out machines ・Blades are sold separately.
From: 14,632,800 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Bit dedicated for positive drive screw.[Features]・ Two sizes of PZ2 and PZ3 are combined in 1 bit[Applications]・ Ideal for imported furniture, machine assembly and repair, snowboard binding adjustment, etc.
From: 137,600 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
SAKISUBO Torsion Bits (With Magnet) 5-Piece Set
VESSEL
[Features]· The constricted parts serve a cushioning function to absorb shock from an electric impact driver, preventing the bit from shifting and allowing a screw to be drove in smoothly. · The effect of the torsion also increases durability. · This is a building woodwork bit ideal for carpenters. [Applications]· Screw drilling work on a duct, siding, etc. · Can also be used for joist installations, control panel installations and with 2 × 4 and other long screws and plug-less screws. · Long size also available for a variety of renovation work.
From: 247,609 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Ball Ratchet Screwdriver No.2200
VESSEL
A ball grip ratchet screwdriver that makes it easy to apply force and protects hands from pain.[Features]· Equipped with a 36-tooth gear ratchet to achieve fine feed and comfortable work.· Shaft cover prevents short-circuit accidents and convenient for terminal block works with fine-shaft specification.· Shaft uses bit material and is fully quenched. Replaceable.[Applications]· For terminal blocks, distribution boards, telegraphy/telephony, air conditioning, renovations, etc.· For various screw fastening work.
From: 258,400 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features]· A bit for hex socket head bolts and hex socket head locking screws. · Long type convenient for recessed areas. Magnet included.
From: 68,800 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
Blades for Slide-Off Air Nipper Vertical-type (Thin Straight Blades for Plastic)
VESSEL
[Features]· Straight blade with a thin cutting edge for plastic. · Finishes cut surfaces cleanly with no remnants.
From: 1,690,480 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Air Nipper Standard Blades for Metal (Standard)
VESSEL
[Features]· AS: Standard type. General blades used for cutting copper wire, steel wire, etc. · HS: Improved durability with brazed high-speed steel.
From: 1,180,200 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blades for Slide-Off Air Nipper Vertical-type (Nipping Blades for Plastic)
VESSEL
[Features]· Used for processing plastic gates such as ride gates and discard gates.
From: 2,089,300 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
· The ultimate in non-slip· The wood-composite resin reproduces the feel and fit in the hand and the texture of natural wooded materials.· An ultra small and high strength head with a wedge type 72 gear ratchet.· Non-slip wood-composite handle.· Surface contact type sockets to prevent damage to the corners of bolts and nuts.
From: 2,430,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Ballpoint GO-SAI Bits (Set of 5)
VESSEL
[Features] - Hexagon socket head cap screw, hexagon socket set screw bit, single head type. -The cutting edge has a ball point shape and an inclination angle of 26 °, which is convenient for work in narrow and limited places. -Color-coded by color. Bits are easy to choose. -Achieves high fitting with precise cutting edge processing. -Uses die-hard steel (maximum hardness HRC62) (excluding opposite sides 8 and 10). Strong, supple and durable. -A wide variety of sizes
From: 274,720 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features] - A unit that is attached to the main unit when the original pressure force of the air nipper cannot be obtained due to space or air pressure restrictions. Blade is sold separately
From: 3,515,100 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |