(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
609 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
UNION TOOL
[Features]· Diamond coating for cemented carbide machining has outstanding hardness, toughness and adhesive strength.· Phenomenal deep cutting has been achieved through adoption of a blade shape optimized for cemented carbide.· Achieves tear-free, excellent machined surfaces, especially from medium rough to finish machining.[Material]· Ultrafine particle alloy (MG)
From: 6,494,500 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNION TOOL
[Features]· Long-neck radius ball-end mill that can cut cemented carbide.· Diamond coating for cemented carbide machining has been developed to achieve outstanding hardness, toughness and adhesive strength.· Phenomenal "deep" cutting has been achieved through adoption of a blade shape optimized for cemented carbide.· Achieves tear-free, excellent machined surfaces, especially from medium rough to finish machining.
From: 6,494,500 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
C-UMD, Micro Coat, 2-Flute UNIMAX Drill Bit
UNION TOOL
[Features]·UT microcoating.·Tip angle 150·Tool Material: Carbide
From: 521,503 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNION TOOL
[Features]· Carbide spiral chamfering cutter· Half Taper Angle of 45°· The external blade is a torsion type that limits the occurrence of burrs when compared with the straight blade type.
From: 1,822,016 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Fitting for High-Pressure, Half Union
KITZ
Kitz Stainless Pipe Fittings Stainless Steel High Pressure Fitting Half Union
From: 1,068,843 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HTNB HM coat 2-flute taper neck ball end mill
UNION TOOL
[Features]· High rigidity realized through an improved taper neck shape.· Adopts the HARDMAX coating that realizes outstanding heat resistance and lubricity· 65 HRC high hardness materials can also be cut
From: 1,074,285 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HLRS4000 HM Coated 4-Flute Long Neck Radius
UNION TOOL
[Features]· Long neck radius shape that exhibits power in high-performance and high-quality machining· Rigidity-oriented blade shape provides long life even when machining high hardness materials· Capable of stable machining for both dry and wet type· New HARDMAX coating adopted to improve oxidation resistance.
From: 1,011,138 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
C-CTE 2000, UT Coat, 2-Flute Tapered
UNION TOOL
[Features]· 2-flute taper end mill with extensive variations from taper half angle of 30' to 15°
From: 1,338,086 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
C-CER UT Coat, 2-Flute Deep Rib Square [Alteration Supported Product]
UNION TOOL
[Features]· Ideal for deep grooving thanks to the undercut processing of the main part
From: 579,535 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CNRS 4-flute radius for machining titanium and super heat-resistant alloys
UNION TOOL
[Features]· High Efficiency 4-Flute Radius for Machining Titanium / Super Heat Resistant Alloy· Life-span increasing UT coating suitable for heat resistant and difficult to cut materials· Variable split, high torsion and positive rake angle design enables stable machining· A blade design that reduces the cutting resistance in helical and inclined use, etc.
From: 2,097,620 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNION TOOL
[Features]· With optimized blade shape, outstanding surface roughness is achieved for finishing and excellent wear resistance for roughing.· New UTCOAT with improved hardness, toughness, lubricity and adhesion is used to increase the wear resistance and surface roughness.· Supports a wide range from copper and raw materials to 55 HRC.
From: 513,634 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 90,290 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
FUJIKIN
[Features]・ To connect the outside of the copper pipe to the inside of the ring by crimping・ No thread cutting or brazing welding required・ It can be connected simply by tightening the cap nut・ It does not require special tools, fire, adhesive, etc.・ After use, it can be easily removed and reattached for storage, inspection, and piping・ The outer surface is nickel plated・ It has excellent corrosion resistance to the external atmosphere・ The beautiful external appearance also makes it a decoration for the process
From: 120,048 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fluoropolymer Pipe Fitting, LQ3 Series, Union Tee Reducing, Metric Size
SMC
Fluoropolymer fittings from SMC Corporation. [Features]· Flare-type collet construction.· Triple-seal construction.· Ease of installation.· Excellent flow-through characteristics.· Excellent heat resistance.· Can be used at 200°C. [Applications]· For joining tubes during piping assembly.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
From: 2,530,220 VND |
---|
Days to Ship: Số ngày giao hàng: 24 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Pipe Fittings/Union for Partition
MISUMI
Includes ferrules (here -> SKFPK)
From: 833,048 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUS316 UE Union Elbow for Stainless Steel
FUJI SPECIAL
[Features]・ Precision design to withstand high pressure, impact, vibration, vacuum and temperature changes・ Ideal double ferrule system that pipe does not have helix angle・ It is compact and lightweight, has low tightening torque, and no special tools required・ It is easy to connect and disconnect and economical to reuse・ Reliable seal performance due to mutual interlocking action unique to double ferrule・ Depending on the torque and shaft core direction, it can be inserted to the pipe with the fitting set
From: 640,443 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
W Tube Fitting - Straight Union
SK 11
Simple push-in connection and single-action separation.[Features]・ It is used for piping in the same direction from the female thread section.[Applications]・ Tube fitting for air piping
From: 126,111 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUS304 Union Elbow for Stainless Steel SEY
FUJI SPECIAL
It is a special mating construction type in which the cutting edge of the sleeve is firmly inserted into the pipe, completely seals the high-pressure fluid, and has a structure that is resistant to impact pressure and vibration.
From: 608,361 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Pipe Fittings/Union Elbow/90 Deg.
MISUMI
Includes ferrules (here -> SKFPK)
From: 672,485 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Pipe Fittings/T Union/Threaded Branch
MISUMI
Includes ferrules (here -> SKFPK)
From: 1,000,283 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Pipe Fittings/Union
MISUMI
Includes ferrules (here -> SKFPK)
From: 404,742 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
A miniature tube fitting from SMC Corporation. [Features]· Compact piping space.· Both sides allow 90° connection.· Small and can be removed without tools.
From: 30,400 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Universal Nipple M-5UN Miniature Fitting
SMC
A miniature tube fitting from SMC Corporation. [Features]· Compact piping space.· The body freely rotates 360° around the axis, allowing it to be fixed at any angle.· Small and can be removed without tools.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NITTA
No jigs or tools are required for connecting tubes to this 45° blank plug. The surface is resistant to degradation, preventing elution of copper ions.
From: 30,000 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Piping Module, KB Series, Plug
SMC
Quick-connect fitting from SMC Corporation.[Features]·Centralized distribution is possible from the main piping・ Piping can be concentrated and distributed according to the applications·Single-action attachment/release without tools·Air can be taken out in any direction 360°
From: 104,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Push-in Connector, QS Series【1-50 Pieces Per Package】
FESTO
Push-in Connector, QS SeriesOne-Touch Fitting is a joint used for connecting hoses, pipes, or tools. It offers a wide variety of sizes to choose from.[Feature]● Shape : Straight● Applicable Tube O.D. (mm.) : 4, 6, 8, 10, 12 and 16● Operating Pressure Range (MPa) : -0.095 to 0.6● MaterialBody - PBTReleasing Ring - POM[Application]It is suitable for automation machine in pneumatic system
From: 313,385 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
NITTA
[Features]・ The tube is a push-one connection・ No jigs or tools are required to connect the tubes・ Electroless nickel plating treatment is applied・ There is little deterioration of the surface and elution of copper ions into the fluid is prevented・ Uses flame-retardant resin (equivalent to UL94 standard V-0)・ Uses flame-retardant PBT resin as material・ Equivalent to UL94 V-0 and has excellent self-extinguishing property・ It can be used even in an environment where spatter is scattered・ Sealing on tapered male thread・ No need to wrap sealing tape
From: 38,090 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Male Elbow LQ3L-M Metric Size Fluoropolymer Fittings / Hyper Fittings
SMC
A male elbow fluoropolymer fitting that can withstand thermal stress. [Features]· A flared collet structure.· Triple-seal construction.· Excellent assemblability.· Excellent flow-through characteristics.· Able to withstand thermal stress.· For use at 200°C.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Touch Connector Five Male Elbow
CHIYODA
A low-weight quick-connect fitting that allows you to easily attach and detach the air tube.[Features]· Cost-effectiveness by thorough material reduction. Achieves thorough cost-effectiveness by eliminating unnecessary parts and forming with the smallest parts· Weight reduction by thorough material reduction. Partial body made of resin to further reduce weight· New-type lock ring employed. Realizes a joint function for smooth and reliable piping work· New-type ring seal employed. Reducing connection operation force while maintaining high airtightness・ All items are laser marked. The model number of all items is described on the product・ Flame-retardant body. Flame-retardant resin standard adoption· Thread section sealing (tapered male thread). Due to the thread section sealing, piping is possible as it is.· Flexibility of the threaded top portion. The body of the elbow, branch tee, etc., and the thread section can be rotated (Not a rotary type. The all resin type does not rotate)・ Two colors, white and black, can be selected for the resin part of the main body[Applications]・ Most suitable for industrial water piping, air piping in general (equipment piping, equipment piping, air tools, etc.)
From: 43,685 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |