(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
225 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Carbide Tapered End Mill NTE-4
NS TOOL
[Work Material]○: Carbon steel, steel alloy/tool steel, heat-treated steel, stainless steel, resin◎: Aluminum alloy, copper
From: 2,117,096 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Tapered End Mill NTE-2
NS TOOL
[Work Material]○: Carbon steel, steel alloy/tool steel, heat-treated steel, stainless steel, copper◎: aluminum alloy, resin
From: 2,033,883 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NER-2 Trapezoidal Runner End Mill
NS TOOL
[Work Material]○: Carbon steel, steel alloy/tool steel, heat-treated steel, stainless steel, resin◎; copper, aluminum alloy
From: 2,470,994 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSRS230 MUGEN-COATING 2-Flute Radius End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Straight and corner radius machining are possible at the same time.・ ø6 size has been added to the long-selling 2 × D flute, 2-flute corner radius end mill.・ You can select the tool that suits the machining application purpose.
From: 1,300,316 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MRBTNH230 MUGEN COATING Premium 2-Flute Long Tapered Neck Ball End Mill
NS TOOL
[Features]・ A newly designed tapered neck shape that enhances tool rigidity and an infinite coating premium that is ideal for direct engraving of high hardness materials are adopted. With these synergistic effects, deep cutting of highly accuracy and highly efficient hard materials is realized.・ Tapered neck shape ball end mill that can achieve high accuracy by machining deep parts.・ By adopting the ideal taper neck shape and MUGEN coating premium, it demonstrates its true value when processing high hardness materials.
From: 997,254 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSBH345 3-Flute Ball-End Mill for High-Hardness
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The MUGEN Coating Premium for high hardness and the unique new shape give the tool excellent chipping resistance, and reduced chattering improves the finished surface.・ Achieves stable and long lifespan with long-time machining in high hardness range (48 to 65 HRC). In pursuit of the cutting diameter shape, the manufacturer improved the amount of tilt and machining precision.・ High efficiency machining with less chattering is possible by adopting unique 3-flute shape and unequal division.
From: 1,697,886 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUGEN Coating C Chamfer Cutter NSCV-M
NS TOOL
[Features]· It enables easy C chamfering.· Uses MUGEN coating that dramatically improves the durability.
From: 2,077,788 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cable for NV Programmable Terminal
OMRON
This is a cable for programmable terminal, NV. PT-PLC connection cable and tool connection cable are available.
From: 753,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
General purpose type with 2x blade length
From: 1,263,923 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Champion Solid, Long Shank End Mill NC-LS-2
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Extra long shank 2-flute type.
From: 1,763,394 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Long-Neck Ball End Mill (for Deep Ribs) NHB-2
NS TOOL
It supports deep cutting precision 3D machining. A neck relief type suitable for narrow and deep machining.
From: 1,596,969 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Square End Mill for Processing Hard Brittle Material DCMS
NS TOOL
[Features]・ Direct engraving of hard and brittle materials such as carbide alloys, ceramics, etc., is possible.・ Long-time machining is possible by adopting highly adherent diamond coating.
From: 5,346,641 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
MUGEN-COATING PREMIUM 2-Flute Sharp Edge LEAD 35 End Mill MXH235P
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ By using MUGEN Coating Premium, a sharp corner available with heat-resistant alloys such as stainless steel and titanium.・ The flute length is 3 times the cutting diameter and features a 35° helix angle.
From: 433,373 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AL3D-2DLC Aluminum-Only End Mill (DLC Coating)
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ AL series realizes stable and high efficiency machining under all conditions.・ Uses a unique DLC coating with high adhesion and is suitable for long-term machining.
From: 1,047,531 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NEA-2 Aluminum (Non-Ferrous) End Mill
NS TOOL
Machines using a wide chip pocket and sharp cutting quality.
From: 1,492,904 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Features]・ Short shank type. (Shrink fit)・ You can set many depths of cut and it is effective at high speed feed.・ Ball end mill designed for high speed and high hardness machining.
From: 866,943 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Features]・ Achieved standardization from tip diameter ø0.01.・ Pioneering a new area of drilling with a drill bit.・ Uses thinning on the tip to reduce cutting force. Stable drilling precision. (ø0.02 or more)・ A standard type with a groove length that is 10 times the cutting diameter.
From: 939,139 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NHR-2 Long Neck End Mill (for Deep Ribs)
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Neck relief type suitable for narrow and deep machining
From: 1,011,335 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSEM230 MUGEN-COATING 2-Flute Medium End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is 4 times the cutting diameter and features a 30° helix angle.
From: 812,648 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSE430 MUGEN-COATING 4-Flute End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ MUGEN coating is used for the 4-flute end mill.・ A wide range of cutting is possible from raw materials to high hardness materials.
From: 577,962 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSEM430 MUGEN-COATING 4-Flute Medium End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is 4 times the cutting diameter and features a 30° helix angle.・ Ideal for side-finish machining
From: 1,119,727 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSB230S MUGEN-COATING Short Ball End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ High-stiffness design enables high speed machining without chattering.
From: 812,648 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MTE230 MUGEN-COATING Tapered End Mill
NS TOOL
[Features]・ MUGEN coating allows long taper machining lifespan.・ Available in series with sizes of ø0.2 to ø10 and one angle of 30' to 20° (ø6 or less).
From: 1,463,003 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MTB230 MUGEN-COATING Tapered Ball End Mill
NS TOOL
[Features]・ Taper machining and ball machining are possible at the same time.・ The size ranges from a minimum of R0.1 to a maximum of one angle of 15°.
From: 2,293,946 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSX440 MUGEN-COATING POWER End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Contributes to shortening pre-machining time.・ Stable machining is achieved by adopting an unequal lead with increased cutting power and large unequal flute spacing for reduced chattering.[Applications]・ Ideal for medium and rough machining of stainless steel and difficult-to-cut materials
From: 1,155,924 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
X Coated Lead 30 End Mill NX-30X
NS TOOL
Can shave hardened steel from HRC 50 to 70. The deflection accuracy is in microns
From: 868,516 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The unique flute shape suppresses chattering during corner machining and side surface machining.
From: 650,158 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUGEN-COATING PREMIUM 2-Flute LEAD 30 End Mill MXH230
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Supports heat-resistant alloys such as stainless steel and titanium by adopting MUGEN Coating Premium.・ The flute length is twice the cutting diameter and features a 30° helix angle.・ Standard type that supports almighty regardless of groove or side surface.
From: 433,373 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUGEN-COATING PREMIUM 2-Flute LEAD 35 End Mill MXH235
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Supports heat-resistant alloys such as stainless steel and titanium by adopting MUGEN Coating Premium.・ The flute length is 3 times the cutting diameter and features a 35° helix angle.・ Eliminates the problem that the 2 × D flute length is not enough and the 4 × D flute length is long.
From: 451,471 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MELSEC-F Series CF Card Special Adapter
MITSUBISHI
Capable of storing up to 254 items of sequencer data of up to 32,767 lines in CSV format onto a CF card.
From: 5,505,000 VND |
---|
Days to Ship: Số ngày giao hàng: Quote |