(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
98 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Surface-Protecting Film for Metal Plate SPV-M-6030
NITTO DENKO
Water-based adhesive type surface protective materials for metal sheet plate focusing on environmental protection and free of organic solvents from the manufacturing stage.[Features]· Does not use organic solvent from the manufacturing process on, as a part of our environmental initiatives.· For easy stripping work.· Easy to adhere at low temperatures.· Suitable for light processing applications.[Applications]· Protects surfaces during machining or transport of stainless steel, aluminum plate, etc.
From: 467,012 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Polyester Base Adhesive Tape for Electrical Insulation No. 31 Series
NITTO DENKO
A polyester adhesive tape mainly used for electrical insulation.[Features]·An electrical/electronic tape developed for interlayer and exterior insulation of transformers and coils.·A wide range of products are used for various electrical insulation applications.·Excellent electrical insulation.·Excellent dimensional stability.・ Excellent heat resistance. (Normal operating temperature 120°C)[Applications]·For electrical insulation of transformers, coils, etc.
From: 142,228 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TGK
Fluororesin (PTFE) laboratory tape, manufactured and sold by Nitto Denko.[Features]・ It is roughly classified into a single film, with adhesive, and glass cloth impregnated type.・ Excellent heat, chemical and weather resistance as well as high electrical insulation, mold releasing and sliding properties.[Applications]・ For heat-resistant release of heat seal used for bag making.・ For sliding the printer heating section.・ For sliding chutes and hoppers.・ ACF release for compression bonding.
From: 513,430 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Special Foam Base Material Double-Sided Adhesive Tape No.575
NITTO DENKO
Double sided tape in which highly flexible special foam is used as the support medium, coated with strong adhesive on both sides.[Features]· Foam which demonstrates holding power and good adhesion is used for the base material.[Applications]· Fixing of household-use hangers, hanger board installation.· Mounting small appliance parts.· Fixing various nameplates and moldings.
From: 679,469 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
No.11 Super-Weatherproof Butyl Rubber Self-Adhesive Tape
NITTO DENKO
Self-fusing tape for electrical insulation with combination of self-fusing rubber (non-vulcanized) + paper separator[Features]・ Non-vulcanized butyl rubber self-fusing tape (For 6 to 22 kV)・ Excellent electrical properties, ozone resistance, and weather resistance.・ It has self-fusing property, and it will bond in approximately 5 minutes after winding・ Does not cause metal corrosion[Applications]・ Termination, connection and protection of electrical cables・ Cover and cable protection
From: 233,212 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NITTO DENKO
Adhesive tape for insulation protection that takes advantage of self-fusing tape with excellent heat resistance and weather resistance, and the characteristics of silicone resin.[Features]・ It has excellent heat resistance and cold resistance.・ The tape itself is fused and united.・ It has excellent electrical characteristics.[Applications]・ The product supports a wide range of needs such as insulating materials for electrical equipment as well as insulation, protection, and bundling of automobile wire harnesses.・ For power cable connection, cable joint insulation protection・ For insulation, protection, and bundling of wire harnesses used near engines
From: 951,597 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
No.360UL Polyimide Adhesive Tape
NITTO DENKO
Polyimide adhesive tape for heat-resistant masking and heat-resistant electrical insulation[Features]・ It excels in electrical insulation.・ It has excellent dimensional stability.・ It has excellent heat resistance.・ Supports narrow width processing.・ Long length is available.・ An electrical/electronic tape based on a polyimide film with excellent heat resistance. (Normal operating temperature 180°C)・ Excellent flame resistance and electrical insulation.・ UL 510 FR certified.[Applications]・ For electrical insulation of electronic parts (lithium-ion rechargeable battery, etc.)・ For component mounting reflow process・ For heat resistant masking・ For rechargeable battery electrode insulation・ For heat resistant electrical insulation
From: 1,007,088 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Petrolatum No.59 Series, No.59H (Type 2)
NITTO DENKO
Petrolatum-based rust and corrosion prevention tape that can be used for all kinds of objects such as piping, devices and tanks.[Features]· Heat resistant downward flow temperature: 65°C.[Applications]· For rust and corrosion prevention of pipes, machines, and tanks.
From: 450,684 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Petrolatum No.59 Series, No.59HN (Flame retardance)
NITTO DENKO
Petrolatum-based rust and corrosion prevention tape.Flame retardancy added to characteristics of NO. 59H.[Features]· Heat resistant downward flow temperature: 65°C.[Applications]· For rust and corrosion protection in special disaster prevention areas in industrial complexes, etc.
From: 573,480 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Petrolatum No.59 Series, No.59HT (for heat resistance)
NITTO DENKO
Petrolatum-based rust and corrosion prevention tape that can be used for all kinds of objects such as piping, devices and tanks.[Features]· Heat resistant downward flow temperature: 90°C.[Applications]· For rust/corrosion prevention in high-temperature pipes, devices, and tanks.
From: 577,962 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Petrolatum No.59 Series, No.59PW (Undercoat)
NITTO DENKO
Auxiliary agent for No. 59 tapes made by adding inorganic filler and rust conversion agent to petrolatum and making a paste.[Features]·Undercoat material for petrolatum-based anti-corrosion tapes.·Acting on rusted areas, it converts red rust to black rust and stabilizes the rust.·Comes in a 3 kg can.[Applications]·By applying it to the steel surface, it eliminates the gap between the substrate and the tape, allowing the tape to adhere to the substrate and exhibiting a rust-preventive effect.[Materials]·Petrolatum + inorganic filler + rust conversion agent
From: 2,348,040 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Petrolatum No.59 Series, No.59M (Filler)
NITTO DENKO
Filler for petrolatum-based corrosion prevention tape.[Features]· A claylike substance made by adding short fibers and inorganic filler to petrolatum, in a 3-kg block (per piece).[Applications]· Used for filling the gaps in irregular pipe parts such as flanges and valves.· For filling up uneven areas in beads and corners when doing taping work around tank edges.
From: 1,536,773 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Waterproof Airtight Tape All-Weather Tape No.690
NITTO DENKO
Product with usage obligated by Housing Loan Corporation and Siding Association of Japan.[Features]· Excellent rough surface processing, low temperature adhesiveness, long-term durability, and contamination resistance.· Has good step absorption properties and excellent waterproofing.· Double-sided Type[Applications]· For airtight waterproofing of opening.· Moisture permeable waterproof seal joining.
From: 385,103 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Double-Sided Adhesive Tape No.525
NITTO DENKO
Double-sided tape with butyl rubber-based adhesive for metal roofs.[Features]· Due to a thick application of special adhesive with synthetic rubber as the main material, it provides excellent adhesion and waterproofing.· Excellent weather resistance, sustained waterproofing.· The properties are not affected by climate change.[Applications]· Plate metal temporary fixing / waterproof.· Adhesion of artificial turf.· For drainage of outer walls and roofs.· For joints and stackable parts of piled ridges.· For the joint part of corrugated metal roofs.
From: 336,603 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Waterproof Airtight Tape Hyperflash No.6951
NITTO DENKO
A waterproof and airtight tape that can be applied integrally to deformed parts (accessory parts) such as external corners. [Features] ·Since it undergoes plastic deformation, it can be applied to various construction sites and shapes, and can be applied in three dimensions. ·Since butyl rubber is used, it has excellent durability, adhesion to rough surfaces, waterproofness, airtightness, and adherence to substrates. ·It stretches vertically and horizontally, and has excellent workability. ·Since it deforms plastically, it can be applied to various construction parts and shapes. ·It has excellent durability, adhesion to rough surfaces, waterproof and airtightness, and adhesion to substrates. ·A single product that can be used in various areas. [Applications] ·For use around pipes, etc., and for waterproofing outside and inside corners of pillars, beams, walls, and windows.
From: 487,077 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Anti-Skid Tape for Skid Proofing (for Outdoors), AS-127 (for Uneven Surface)
NITTO DENKO
Anti-slip tape can be affixed to various undercoats of outdoor irregular surfaces.[Features]· Can be attached to various undercoats on uneven surfaces such as flat outdoor surfaces and checkered steel plates.· Has excellent durability, maintaining a non-slip effect over a long period.· Uses aluminum foil base for firm fitting even on uneven surfaces.· The adhesive strength (stainless steel plate) is 18.0 N/20 mm.· Tensile strength: 150 N/20 mm.[Applications]· For outdoors (for all areas used while shod).· For slip prevention for steps or slopes in factories, stations, or various facilities.
From: 518,159 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Anti-Skid Tape for Barefoot, Romance
NITTO DENKO
Tape which uses rubber particles gentle on the skin for the anti-slip layer.[Features]· Excellent water resistance and also works extremely well at high temperatures.· As it contains a mold-proofing agent, it is also suitable for places with high humidity such as bathrooms.[Applications]· For indoors. (For areas used when barefoot)· For bathrooms and bathtubs.· For poolside and leisure supplies.
From: 1,938,277 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Anti-Skid Tape for Barefoot, Clear
NITTO DENKO
Tape with transparent plastic particles used in the slip-proofing layer.[Features]· Since the whole tape is transparent, the color and design of the foundation are not hidden.[Applications]· For indoors. (For areas used when barefoot)· As anti-slip measure for indoor staircases and handrails.· For use under mats.
From: 1,301,693 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NITTO DENKO
Yellow and black indoor indication tape to be used for danger warnings in factories, construction sites, etc.[Features]· Just paste on for a yellow/black striped hazard indication.· Paint is not necessary. Just by wrapping or applying, an attractive yellow and black pattern can be created.· Soft film that fits nicely even to uneven surfaces.· A box cutter or a pair of scissors is required to cut this product.[Applications]· Posters and danger warnings for hazardous or restricted areas in factories, construction sites, etc.
From: 5,636,999 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
NITTO DENKO
Highly adhesive cloth tape available in 9 color variations.[Features]· Adhesive compound is synthetic rubber and hot melt.· Colored product is No.756. Color-coding for different applications is possible.· Special widths are supported.· Can be cut by hand.[Applications]· Sealing cardboard boxes.· Identification of the content through color-coding. (Colored item)· Craftwork such as making bags is possible with this tape.
From: 279,360 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
General Use Double-Sided Tape No.501K
NITTO DENKO
Double-sided tape made of flexible nonwoven fabric impregnated with a pressure-sensitive adhesive.Strongly adheres to metal and plastic as well as rough surfaces including cloth and synthetic leather.[Features]· Excellent initial adhesion.· Features outstanding adhesion and excellent part-fixing performance.[Applications]· Used for temporary tacking of leather goods such as bags.· For temporarily fixing handcrafts and fabric materials.· Other general adhesion.
From: 68,324 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Low VOC Removable/Readherable Double-Sided Adhesive Tape No.5000E
NITTO DENKO
Solvent-free type double-sided tape with excellent re-peeling properties and low VOC (volatile organic compounds).[Features]· Contains no organic solvents (toluene, xylene, ethyl acetate, etc.).· The tape has high strength, and uses a base material that is unlikely to tear when peeling.· Contains no organic solvents (toluene, xylene, ethyl acetate, etc.).[Applications]· Television.· Air conditioner.· Other household appliances, OA equipment, information terminals.
From: 92,113 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
No. 757 Fabric Tape for Packaging
NITTO DENKO
[Features]・ This is a cloth adhesive tape that uses PET wooly plain yarn as the weft yarn and achieves excellent cost-effectiveness.・ The smooth feel improves the usability.・ It uses low odor type adhesive.・ 8 colors are abundant. It can be used to improve the image of products, improve fashionability, easily identify, etc.・ Base material: Warp: Staple fiber, weft: PET woolly[Applications]・ For general packaging such as corrugated cardboard seals and paper packaging stickers, for temporary fixing and bundling[Materials]・ Warp: Staple fiber weft: PET woolly
From: 120,171 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OPP Tape for Packaging (Danpuron Tape) No.3200
NITTO DENKO
[Features]・ OPP adhesive tape with excellent strength and adhesive strength.・ It also performs relatively well in low temperature environments.[Applications]・ Cardboard packaging・ Temporary fixing of building materials
From: 28,696,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NITTO DENKO
OPP tape with excellent transparency and cardboard sealability (Thin Type)[Features]・ A type of OPP adhesive tape manufactured overseas that has improved transparency.・ Excellent cardboard sealing property.・ It is resistant to deterioration by light and heat.[Applications]・ Cardboard sealing applications・ Other packaging applications
From: 287,953 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Adhesive Danpuron Tape for Packaging (OPP Tape) No.3305
NITTO DENKO
[Features]・ An adhesive tape that is resistant to deterioration by light and heat.・ A type of OPP adhesive tape manufactured overseas that has improved transparency.[Applications]・ Corrugated cardboard・ Temporary fixing/bonding
From: 400,435 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NITTO DENKO
OPP tape for packaging that reduces the noise generated during feeding (Thin Type)[Features]・ OPP tape for ease of use.・ Excellent corrugated board sealability・ Smooth rewinding when unrolling, quiet noise and less strain on the wrist.[Applications]・ For sealing cardboard.・ Other packaging applications.
From: 593,655 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
No.3885 Filament Tape (for Temporary Fastening and Tying)
NITTO DENKO
[Features]・ A tape with excellent tensile strength that uses a polyester film reinforced with glass fiber, etc., in the vertical direction as the base material.・ A filament tape that can bind and pack heavy items due to its high base strength.[Applications]・ Coil terminal stop・ For binding and packaging heavy items
From: 242,461 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NITTO DENKO
OPP tape for packaging that can be cut by hand to improve the efficiency of packaging work.[Features]・ Since it is cut by hand, scissors or cutters are unnecessary.・ A hand-cut OPP tape that uses an uniaxially stretched PP film as the base material.[Application]・ For sealing cardboard.・ Other packaging applications.
From: 264,391 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Acrylic Foam Strong Adhesive Double-Sided Tape HYPER JOINT
NITTO DENKO
Double-sided adhesive tape that achieves strong adhesion, high durability, and high heat resistance.[Features]・ Uses a very flexible and durable acrylic foam.・ It has excellent flexibility and follows the distortion and deformation of the adherend due to temperature changes.・ It has excellent durability and heat resistance, and can be used for outdoor adhesion.・ Equivalent to JIS Z 1541 (super strong double-sided adhesive tape) Class 1 No. 2.[Application]・ It can also be used as a substitute for adhesives such as bonding automobile exterior parts, outdoor exterior parts, and bonding steel plates and reinforcing members.
From: 807,337 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |