(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
3 items
Loading...Tải…
Brand |
|
---|---|
CAD |
|
107 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
NABESEI
This is a 30 × 30 mm hidden bracket with a single row of grooves. The external appearance is beautiful because the connections are made inside the aluminum extrusion.
From: 152,500 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Screw Joints (Series8-45)
MISUMI
A blind joint with excellent cost benefits. Equipped with a frame rotation prevention function.
From: 57,969 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Tapping Joints (Series 6)
MISUMI
The only additional work to the frame is the wrench hole. This is the cheapest blind joint available.
From: 11,660 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Tapping Joints (Series 8)
MISUMI
The only additional work to the frame is the wrench hole. This is the cheapest blind joint available.
From: 23,670 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Tapping Joints(Series5)
MISUMI
This is one of the most economical available hidden joint. No alteration is required for tapped holes. One of the most economical hidden joint.
From: 11,660 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 334,234 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Components -Parallel Joint
MISUMI
Frames can be connected horizontally with Parallel Joint Kits Pre-assembly insertion type.
From: 146,916 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Nut for Pre-Assembly Double Joint (Series6)
MISUMI
It is a pre-assembly insertion double joint kit and fastening product. This product is used with a pre-assembly insertion double joint.
From: 55,910 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Components - Single Joints Aluminum Frames with Built-in
MISUMI
Screw joint installable without alterations. Wrench hole-machining is necessary on the mating extrusion.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Nut for Pre-Assembly Double Joint (Series8-45)
MISUMI
It is a pre-assembly insertion double joint kit and fastening product. This product is used with a pre-assembly insertion double joint.
From: 68,153 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Components - Parallel Joint Kits for 8 Series (Slot Width 10mm) Aluminum Frames
MISUMI
Frames can be connected horizontally with Parallel Joint Kits Post-assembly insertion type.
From: 199,969 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Components - Aluminum Frames with Built-in Screw Joints for 8 Series (Side Slot 10mm)
MISUMI
Screw joints can be used without the need for additional machining. Additional wrench holes will be required on the mating frame.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Components - Parallel Joint Kits for 6 Series (Slot Width 8mm) Aluminum Frames
MISUMI
Frames can be connected horizontally with Parallel Joint Kits Post-assembly insertion type.
From: 145,375 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Components - Aluminum Frames with Built-in Center Joints for 6 Series (Slot Width 8mm)
MISUMI
Center joints can be used without alteration because joints are built into the frame
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Components - Aluminum Frames with Built-in Screw Joints for 6 Series (Slot Width 8mm)
MISUMI
Screw joints can be used without the need for additional machining. Additional wrench holes will be required on the mating frame.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Fastening securely from 2 parts is enabled. It can achieve one of the tightest fastening out of all hidden joints.
From: 184,869 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Pre-assembly insertion double joints can be used without alteration because joints are built into the frame.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Components - Aluminum Frames with Built-in Screw Joints for 8-45 Series (Side Slot 10mm)
MISUMI
Screw joints can be used without the need for additional machining. Additional wrench holes will be required on the mating frame.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Fastening securely from 2 parts is enabled. It can achieve one of the tightest fastening out of all hidden joints.
From: 159,159 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Fastening securely from 2 parts is enabled. It can achieve one of the tightest fastening out of all hidden joints.
From: 192,215 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Center joints can be used without alteration because joints are built into the frame
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Screw joint installable without alterations. Wrench hole-machining is necessary on the mating extrusion.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Center joints can be used without alteration because joints are built into the frame
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Torx Bit (Series 6)
MISUMI
Dedicated tool used to fasten the tapping joint to the frame.
From: 342,396 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Aluminum Frames with Built-in Joints - Simple Joint Type
MISUMI
Simple joints can be used without alteration because joints are built into the frame
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frames with Built-in Joints - Screw Joint Type
MISUMI
Screw joints can be used without alteration because joints are built into the frame
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HAAFA
【Features】· Purchasable for universal hole processing· Material : HSS(High-Speed Steel)· C/B work is easy and processing is available at the same time.
From: 1,021,773 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
NIC AUTOTEC
M8 standard. Parts that enable cross-counterbore connections at the same height. [Applications]For fixing cross counterbore.
From: 236,285 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plastic Box, WP Series IP67 Waterproof Box
TAKACHI ELECTRONICS ENCLOSURE
Plastic box for outdoor use with a protection grade of IP67 that is waterproof and resistant to UV radiation. [Features]· A waterproof box with a protection grade of IP67. (IP6X: No ingress of dust; complete protection against contact. IPX7: No ingress of water when submerged up to a depth of 1 meter for 30 minutes.) · The G type (white-gray) is made from ASA resin which features superior weather resistance. · The C type (charcoal gray) is made from flame retardant ABS resin (UL94V-0). · Mountable on walls or metal simply by removing the blind cover. · Temperature Range: ASA resin: -10 to +60°C, ABS resin: -10 to +50°C. Tightening Torque: 0.25 to 0.35 N m. [Applications]· Suitable for outdoor mounting of small wireless devices or access points, etc.
From: 131,600 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 43,513 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |