(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
515 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 278,700 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
A dedicated tool for stripping vinyl coating off of vinyl wires. Coatings can be stripped off perfectly in a single quick operation.[Features]- A dedicated tool for stripping vinyl coating off of vinyl wires.- Coatings can be stripped off perfectly in a single quick operation.- The plastic grip fits the user's hands well, preventing fatigue.- Available in 6 different types for use with different wires.- Can be used for wiring for applications including TV, radio, and other electronic equipment, as well as electrical work, automotive work, electric circuits, and phones.- Only the 3000A, B, C, and D models include a stripper gauge.
From: 655,334 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Driver set for Pozidriv screws. (10 pieces)[Features]· Blade tip shape for cam-out prevention.[Applications]· Light electrical equipment assembly, communication acoustic equipment assembly, building, and civil engineering work.
From: 92,809 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
High-strength hex bit with 8 mm hexagonal shaft.[Features]· Assembly-dedicated bit with emphasis on usability.· 8 mm hexagonal shank provides high strength.[Applications]· Automobile and machinery assembly and sash assembly.
From: 48,734 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Features: - It is a simple operation that just turns the main body and pulls it. - Uses an ergonomic grip that is easy to grip and does not slip easily. - The dial on the bottom allows you to adjust the depth of cut of the blade.
From: 519,520 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NO.220 Ball Grip Screwdriver +3
VESSEL
Long and thin axis design, ideal for large terminal board screws +3. Cushion grip, with +3 display. Chrome-vanadium steel that is completely tempered. High precision black point processing of the blade edge.
From: 218,334 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Petaratchet Plate Ratchet Driver No.TD-76【11 Pieces Per Package】
VESSEL
Plate ratchet screwdriver.[Features]・ Low profile ratchet handle, with 11 dedicated bits・ 18 mm low profile head ratchet・ Bit with magnet that makes it easy to work in tight spaces・ The main body can store 2 bits and has a hanging hole・ High-accuracy ratchet gear, secured tightening possible[Applications]・ For various maintenance and other assembly and disassembly work
From: 255,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Impact screwdriver bit. (10 pieces)[Features]· Hex size 8 mm replacement shaft.[Applications]· Impact screwdriver replacement bit.
From: 43,717 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features]· For workbenches that require electrostatic discharge, this product can be controlled to between 10^6 to 10^7 Ω, and will not be affected by the environment where you use it.· Uniform and with stable conductivity.· Matte surface finish that produces less reflection and is easier on the eyes.· Heat resistance that withstands solder droplets.
From: 8,667,667 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Surface Resistance Meter No.SRC-01
VESSEL
[Features]・ Surface resistor meter that can easily measure the surface resistor of floors, mats, desks, and chairs・ You can press and hold the measurement button switch to display the measured value on the display. With automatic power supply off function・ A wide range of resistor values can be measured by switching the voltage・ Temperature/humidity can be measured at the same time as the surface resistor value・ With probe for measuring point-to-point resistor, ground resistor, and volume resistor・ It comes with a carrying case that can store everything you need for measurement[Applications]・ Used in factories that require antistatic
From: 37,745,400 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features]· The head is made of soft plastic that hardly damages a work piece. · The head is replaceable. [Applications]· For assembly of metal, plastic and wooden items, etc.
From: 242,400 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Megadora Tang-Thru Screwdriver No. 930
VESSEL
Easy-to-use through screwdriver that is easy to grip however you hold it.[Features]· The cross-recessed end firmly grips the screw.· Through type, with a large nut.· With a hex bolster for wrenches.[Applications]· For various screw fastening work.
From: 190,275 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
B44 8 Across Flats X 70 Socket Bit
VESSEL
Detachable socket bit for hexagon bolts and nuts.[Features]·Hexagonal shaft width across flats 5 mm type.[Applications]·For assembly lines with an emphasis on workability.
From: 304,942 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Sliding Air Nipper, Pulling Cut Type
VESSEL
【Feature】・It is a compact and lightweight type with a low body height, so it is suitable for mounting on automatic machines ・For various gate cuts related to take-out machines at resin molding factories. ・Blades are sold separately.
From: 6,810,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features]· Mass-produced in lots to achieve consistent quality and low cost. · Original special alloy steel is used. · As a result of quality control, the product has long proved itself as a bit that hardly ever breaks even when used in industries that require work in severe and harsh environments. · VESSEL's bits are number one in Japan in production volume.
From: 31,800 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Stubby Screwdriver No. 920, MEGADORA
VESSEL
A stubby screwdriver that's ideal for narrow spaces.[Features]· A flat-surface grip that has a hexagonal cross section with cushioned diagonal corners.· 3-layer structure with recycled resin as the inner core constitutes a recycle-conscious design.[Applications]· Work in narrow areas.
From: 127,160 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Super Cushion Screwdriver No. 700
VESSEL
Super-cushion screwdriver with built-in gel that fits in the palm of your hand.[Features]· The shaft is tough and whole body is quenched with excellent durable chromium vanadium metal.· Plated with a rust-resistant, black chrome finish.[Applications]· For various screw fastening work.
From: 120,300 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Crystalline Screwdriver (Thin Shaft Type)
VESSEL
Crystalline handle. Shines like a crystal. Has a thin, long shape; ideal for tightening screws in tights spaces.
From: 50,700 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Crystalline Screwdriver No. 6300
VESSEL
Screwdriver ideal for extremely precise work.[Features]· The grip is made of plant-derived crystalline that's eco-friendly and resistant to oil and chemicals.· Color-coded by Phillips or flathead.· The end of the handle has a concave shape that allows fingertips to be used to push against and perform quick turning.· Cellulose acetate resin is used.· Hexagonal cross section accurately transmits torque.[Applications]· General precision work.
From: 63,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features]・ It can be connected to mat-connecting gel (with hook) or ground tap
From: 167,280 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
No.TD-51 Precision Screwdriver
VESSEL
Precision screwdriver (Phillips, flathead).[Features]· Main body stainless steel (end cap part is made of resin).· Includes a cushioning grip that supports fastening.[Applications]· For assembly, disassembly and repair of precision instruments, cameras, watches, eyeglasses, etc.
From: 52,140 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Slide-Off Air Nipper Vertical-type
VESSEL
Air nippers for mounting on standby jigs and gate cutters. [Features]· A cleanly cut surface can be achieved because the blade opening can be adjusted and fine adjustment easily performed after nipper installation. · Front and back of the blade can be replaced. [Applications]· Plastic / resin molding industries, etc. · Air nippers that can cut molded resin products when attached to gate cutters or standby jigs.
From: 6,868,500 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Industrial B Type Bit No.N Torx Bit No.N Tamper-proof/Torx Bit
VESSEL
For Torx screws, which are widely used in the automotive field. The shape creates a round hole to prevent tampering.
From: 165,909 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Press-fit type shaft that is durable against twisting. For installing piping/wiring support brackets.
From: 137,600 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Press-fit type shaft that is durable against twisting. For installing piping/wiring support brackets.
From: 142,975 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Gel Grip Hammer / Rubber Plastic Hammer No.77-10
VESSEL
A hammer that does not scratch the workpiece or makeup plywood. Both heads are plastic and rubber.[Features]・ Grip specification with gel greatly absorbs the impact on the palm when hit. It reduces wrist strain・ Anti-slip grip design of elastomer resin・ Thorough pursuit of head balance. There is a solid feel・ Hammer head is screw type and easy to replace・ The rubber head is a light gray color that does not transfer color to the object[Applications]・ Convenient for frame processing, molds, interior work, bricks and tiles・ Wide range of applications such as joinery, woodworking, automobile maintenance, masonry, hobby, etc.
From: 319,600 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 1,569,500 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Air Nipper Standard Blades for Plastic
VESSEL
[Features]· Standard blades used to cut plastic. · A broad, gentle curve is provided in the cross section for gate processing in which the cut end must not be left. (Curved cutting edge)
From: 1,668,600 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features] Hexagon socket head cap screw, hexagon socket set screw bit, single head type. -Color-coded by color. Bits are easy to choose. -Achieves high fitting with precise cutting edge processing. -Uses die-hard steel (maximum hardness HRC62). Strong, supple and durable. -A wide variety of sizes.
From: 39,300 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
【Feature】・Since the main body is round, the rotation angle of the main body can be finely adjusted during installation ・Suitable for cutting spool gates by attaching a holder to the take-out machine arm or chuck board. ・Blades are sold separately.
From: 5,235,000 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |