(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
609 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 83,617 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Union Tee LQ1T Metric Size Fluoropolymer Fittings / Hyper Fittings
SMC
A fluoropolymer union tee fitting for use at temperatures of 200°C. [Features]· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.· Offers outstanding flow-through characteristics with minimized liquid pooling.· The seal lock on the nut helps prevent loosening.· The trapezoidal thread allows for the application of high levels of torque.· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.· Strong resistance to tube bending and deformation.· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.· The trapezoidal thread prevents the angled insertion of nuts.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
UNION TOOL
[Features]· Higher speed and higher precision machining enabled by shortening the total length and reducing the protruding part of the tool· The optimized corner radius size enables processing with larger feed than conventional· Seamless Corner Radius Shape· High hardness materials up to 65 HRC can also be machined
From: 1,382,151 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
C-CES2000, UT Coat, 2-Flute Square [Alteration Supported Product]
UNION TOOL
[Features]· Supports a wide range of applications from carbon to hardened steel (up to 55 HRC)· Reasonable price, yet high quality and high performance
From: 315,734 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNION TOOL
[Features]· Compared to conventional products, this model achieves higher machining efficiency, longer service life and higher quality machining of hard mold materials at 40 HRC or more.· New HARDMAX coating adopted to maintain film hardness while improving oxidation resistance· Provides stable processing for water-soluble/oil-based cutting oil, oil mist, and air blow· The machining dimension has been improved by improving the wear resistance and setting the rake angle of the ball tip to negative· The rake angle on the outer circumference side of the ball has been set to weak negative, securing sharpness, providing an excellent processed surface and preventing deflection
From: 513,634 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HRRS, HM Coated 4-Flute Short Shank Radius
UNION TOOL
[Features]· Unique corner rounding creates larger cutting depth and pick feed than with a ball· The seamless corner radius shape reduces cutting resistance and chattering· High hardness materials up to 65 HRC can also be machined
From: 1,272,185 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Ferrule Type Tube Fitting Union DUA
IHARA SCIENCE
The double ferrule type tube fittings union is DUA made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.・Materials: Stainless steel・Applicable fluids: Water, air, steam, gas, chemicals and oil・Applicable Tube Materials: Stainless steel
From: 342,905 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel SUS316 FC Pressure Gauge Union
FUJI SPECIAL
[Features]・ Precision design to withstand high pressure, impact, vibration, vacuum and temperature changes・ Ideal double ferrule system that pipe does not have helix angle・ It is compact and lightweight, has low tightening torque, and no special tools required・ It is easy to connect and disconnect and economical to reuse・ Reliable seal performance due to mutual interlocking action unique to double ferrule・ Depending on the torque and shaft core direction, it can be inserted to the pipe with the fitting set
From: 418,715 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel, SUS316 MC Half Union
FUJI SPECIAL
[Features]・ Precision design to withstand high pressure, impact, vibration, vacuum and temperature changes・ Ideal double ferrule system that pipe does not have helix angle・ It is compact and lightweight, has low tightening torque, and no special tools required・ It is easy to connect and disconnect and economical to reuse・ Reliable seal performance due to mutual interlocking action unique to double ferrule・ Depending on the torque and shaft core direction, it can be inserted to the pipe with the fitting set
From: 373,106 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Double Compression Ring System, V-Lok (Half Union)
FUJIKIN
[Features]・ The V-Lok Tube Connector can be connected simply by inserting the tube and tightening the nut, so no special tools or fire are required・ Due to the mutual interlocking action unique to the double ring, the ring effectively plastically deforms and firmly compresses the tube, resulting in extremely high pressure resistance
From: 259,623 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Pipe Fittings/Union T
MISUMI
Includes ferrules (here -> SKFPK)
From: 676,390 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Miniature Pipe Fitting, M Series, Bulkhead Reducer, M-5ER
SMC
A miniature pipe fitting from SMC Corporation.[Features]・ Compact piping space·Wide range of models·Hose nipple, hose elbow·Can be connected to M5 fittings from Rc1/8 piping·Panel mount is also possible·Compact and tool-free attachment/detachment
From: 34,400 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Swage Type Parallel Female Thread Union Fitting for Pipes (With 30° Female Seat) SE
NITTA
Swage fitting is a fitting that is used by caulking it on a hose. Anyone can easily crimp (assemble) with the hose by using the dedicated manual assembly tool "Mark 10" and hydraulic assembly machine "Mark 9."
From: 152,070 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fluororesin Couplings - Male Elbows
MISUMI
No special tools are required for tightening. An all-fluoropolymer fitting with high chemical resistance.
From: 622,232 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Fluororesin Couplings - Male Connectors / Bore-Through Connectors
MISUMI
No special tools are required for tightening. An all-fluoropolymer fitting with high chemical resistance.
From: 339,620 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Hose Nipple 10-M-5H-4, -6 Mini Fitting
SMC
A miniature tube fitting from SMC Corporation. [Features]· Small and can be removed without tools. [Applications]· Polyurethane tube piping.
From: 51,200 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Hose Nipple M-01H-4, -6 Mini Fitting
SMC
A miniature tube fitting from SMC Corporation. [Features]· Compact piping space.· Nylon, soft nylon and polyurethane tube piping.· Small and can be removed without tools.
From: 28,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NITTA
No jigs or tools are required for connecting tubes to this connector. Degradation of the surface is minimal and elution of copper ions into the liquid is also prevented.
From: 77,487 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Push One E Series Female Panel Touch Connector
NITTA
No jigs or tools are required for connecting tubes to this panel touch connector. Degradation of the surface is minimal and elution of copper ions into the liquid is also prevented.
From: 166,223 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Push One A Series Female Connector
NITTA
No jigs or tools are required for connecting tubes to this female connector. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.
From: 123,730 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Male Elbow LQ1L-M Metric Size Fluoropolymer Fittings / Hyper Fittings
SMC
A fluoropolymer male elbow fitting for use at temperatures of 200°C. [Features]· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.· Offers outstanding flow-through characteristics with minimized liquid pooling.· The seal lock on the nut helps prevent loosening.· The trapezoidal thread allows for the application of high levels of torque.· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.· Strong resistance to tube bending and deformation.· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.· The trapezoidal thread prevents the angled insertion of nuts.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
One-Touch Couplings - Male Thread Fittings (Square)【5-10 Pieces Per Package】
MISUMI
One-Touch Fitting - Male Thread FittingsOne-Touch Fitting is a joint used for connecting hoses, pipes, or tools. It offers a wide variety of sizes to choose from.[Feature]● Shape : Straight with Male Thread● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12● Thread size : R1/8, R1/4, R3/8, and M5● MaterialBody - PBT (Polybutylene Terephthalate)Thread - Brass[Application]It is suitable for automation machine in pneumatic system in standard environments
From: 142,837 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Touch Connector, FUJI Male Connector
CHIYODA
A quick-connect fitting that allows you to easily attach and detach the air tube.[Features]· Rotating lock ring type. Prevents turning (rotation) of the tube· Thread section sealing (tapered male thread). Due to the thread section sealing, piping is possible as it is.· Flexibility of the threaded top portion. The body of the elbow, branch tee, etc., and the thread section can be rotated (Not a rotary type)[Applications]・ Most suitable for all air piping (in-appliance piping, equipment piping, air tools, etc.)
From: 48,441 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Push-in Fitting, QSM Series【10-100 Pieces Per Package】【10 Pieces Per Package】
FESTO
Push-in Fitting, QSM SeriesOne-Touch Fitting is a joint used for connecting hoses, pipes, or tools. It offers a wide variety of sizes to choose from.[Feature]● Shape : Straight● Applicable Tube O.D. (mm.) : 2, 3, 4 and 6● Thread size : G1/8, R1/8, M3, M5, M6 and M7● Operating Pressure Range (MPa) : -0.095 to 0.6● MaterialBody - PBT, Brass, Nickel-plated and Steel, Nickel-platedReleasing ring material - POM[Application]It is suitable for automation machine in pneumatic system
From: 648,376 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Chemifit C1 Series, Connector EC-C1
NITTA
[Features]・ Completely oil-free processed product. Parts are washed and assembled in a cleanroom. No fats or oils are used in the sealing material・ The tube is connected by a PushOne Fitting: No jigs nor tools are required for connecting the tube. No jigs or tools are required to connect the tubes・ Non-metallic wetted parts. Since the fluid does not touch the metal, there is no elution of metal ions・ No dust generation and has excellent non-polluting properties. Made of special polypropylene resin・ Has excellent inner surface smoothness. Since it is an injection molded product, the inner surface is smooth.・ Double clean packaging. Packed one by one in a cleanroom and then packed in a zipper seal bag・ The body and adapter rotate. Elbows and tees can be oriented when piping・ Compliant with Ministry of Health, Labour and Welfare of Japan Notification No. 201 (2006) and Ministry of Health, Labour and Welfare Notification No. 370 (1959)
From: 197,113 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Waterproof Type, Soldering Connection Type JL04V Series
JAPANAVIATION
High reliability round connector that is TUV certified as a European safety standard connector. [Features]· An environment-resistant structure that prevents water, oil, dust, etc. from entering from the outside thanks to its IP67 class waterproof and dust-proof capabilities. · Compatible with MIL standard MS connectors. [Applications]· A highly reliable round connector used as a European safety standard compatible connector. · Widely usable as a connector; optimal for circuit connections of various industrial equipment such as machine tools and servo motors.
From: 231,418 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) VCC Series
SMC
[Features]・ This product can be used for 2-component paint (VCC12D)The PTFE diaphragm structure eliminates sliding partsReduction of paint sticking・ It can be equipped with a robot arm (space saving, lightweight)2 valves per station (30 mm pitch)2 and 3 ports are mixedResin manifold block
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Male Connector LQ1H-M Metric Size Fluoropolymer Fittings / Hyper Fittings
SMC
A fluoropolymer tube fitting with strong resistance to tube bending and deformation. [Features]· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.· Offers outstanding flow-through characteristics with minimized liquid pooling.· For use at 200°C.· The seal lock on the nut helps prevent loosening.· The trapezoidal thread allows for the application of high levels of torque.· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.· The tube size can be changed.· Easy nut fastening.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
CE05/JL04V European Standard/Waterproof Panel Mountable Receptacle (Screw)
MISUMI
Safe structure with dedicated ground contact
From: 348,858 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CE05/JL04V European Standard/Waterproof Straight Plug (Screw)
MISUMI
IP67 Waterproof Connector with Ground Terminal Supporting European Standards
From: 586,439 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |