(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Did you mean ? : tsubasa
Brand |
|
---|
66 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 308,280 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ironworking File: Stainless Steel (For Cutting) File【1-5 Pieces Per Package】
TSUBOSAN
[Features] Material used is a special high quality SKS-8 type of steel.Difficult-to-cut material is notched due to the angled blade, and the parallel blade gives a smooth finish.It is suitable for hard-to-cut materials, such as stainless steel.
From: 360,533 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 444,952 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rasp-Cut File (Wood Work Type)
TSUBOSAN
[Features] One side is rough (roughly cut), while the back side is fine (finishing).
From: 413,964 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Coarse File【1-5 Pieces Per Package】
TSUBOSAN
[Features] File whose blades are shaped by cutting, unlike the driving type setting. Rough pitch makes it suitable for removing films of paint or light metals such as copper and aluminum which tend to clog on hard rubber, plastic or wood, obtaining an excellent finished surface.
From: 560,882 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Titanium super saw【1-5 Pieces Per Package】
TSUBOSAN
[Features]· Durability has been dramatically improved (withstands cutting speed of 3,700 strokes per minute when electrical/pneumatic tools are used).
From: 608,874 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] The flat type is for woodwork (one side fine), the semi-round type is for plumbing work (both sides rough), and the round type is rough on the front face..
From: 296,335 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hand Wrapper Triangular/Semi-Circular/Flat
TSUBOSAN
[Features] Corrects the cutting edge after re-polishing hardened steel such as drills, bits, cutters, knives, scissors, etc. (blade stopper).Used for modification of carbide metal tools / glass / ceramics, etc.
From: 436,320 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sharp Cut File【8-10 Pieces Per Package】
TSUBOSAN
[Features] Material used is a special high quality SKS-8 type of steel.Fine low cut improves cuttability to give single-cut filing a finished sense.Use especially for areas which require accurate finished surfaces, such as mold production.
From: 1,238,291 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Rounded small blade surface corrects the cutting blades of saws for large materials, while the flat surface corrects and sharpens knife-shaped blade surfaces.
From: 298,130 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Material used is a special high quality SKS-8 type of steel.The chip breaker groove functions to give single-cut filing a finished sense.Various materials from die casting to light alloys and plastics can be used.
From: 752,045 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Calibrating Files: Ironwork Types
TSUBOSAN
[Features] The ironwork type is also available as an individual item. Orders can be placed from one unit.
From: 496,013 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Surface has an anti-static coating that makes it resistant to rust and long lasting.The file can be used in 5 ways: both sides, for metal, woodworking, plastic, etc.
From: 478,564 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Ideal when machining plastic.
From: 488,829 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Material used is a special high quality SKS-8 type of steel.The thin flat file has a flexible tip that allows brisk work.
From: 263,840 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Attach to a holder for use. On metal holders, it can be used for removing rust on only the repaired sections of a flat surface or removing coating material, by slightly tightening the turnbuckle and curving the entire body.
From: 2,144,624 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Suitable for use with round holes and other small diameter narrow parts.Available thicknesses of φ0.8/φ1.2/φ1.5/φ2.0/φ2.5.
From: 235,848 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
File, Hardness Check【6 Pieces Per Package】
TSUBOSAN
A simple hardness measurement tool that uses the properties of a file.[Features]・ Reliable domestic products·Set of 6, firmness is color-coded by grip·The grip has a non-slip effect and is easy to fit in your hand.·As a method of use, remove the rust from the material to be tested in advance, and if the object is scratched by pressing it with a tester, the hardness will be less than the hardness indicated on the tester.·If there are no scratches, check with a tester that is one rank higher. Since the tip of the tester is bent, it is possible to check the hardness of flat surfaces, curved surfaces, and inner diameter surfaces.[Applications]·Simple hardness measurement tool·It is a measuring tool that can easily test hardness from HRC 40 to 65.·Easy to put in your pocket and use for large workpieces or special steel materials that cannot be tested outdoors.·One set is useful when checking the hardness of the work material before cutting, checking the presence or absence of the hardness reached after heat treatment, etc.
From: 2,181,736 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] A high-grade handle that can be mounted to the ironwork type.
From: 156,259 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Thinness makes it ideal for narrow partsThickness = 1.0 m/m
From: 212,023 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] For modifying saw blade setting.Six blade lengths from 75 m/m to 200 m/m are available.
From: 276,916 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Same thickness from the root to the tip.Available thicknesses of φ1.2/φ1.5/φ2.0/φ2.5/φ3.0/φ3.5/φ4.0.
From: 313,450 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
File, Diamond Iron Rasp【1-7 Pieces Per Package】
TSUBOSAN
[Features] Wire diameter is the same as S-10 type, making it suitable for repairing fine parts such as the bases of molds or groove corners.Flat, half circle, circle, square, triangle, round claw and sword blade types are available.
From: 432,866 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Thicker width than K-5 types with shorter total length and electrodeposition length than 200 mm sizes, making it an economical tool that can be easily stored inside tool boxes.Now easier to use thanks to the integrated blade and grip.
From: 1,432,461 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Crank type makes it ideal for protruding parts like grooves, rivets, etc. as well.2 sizes of diamond grains, #150 and #200Can also be produced in other grain sizes
From: 534,136 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] For deburring plastic, metal, etc.Available for both right and left-handed use.
From: 561,191 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Elliptical type steel file.
From: 543,123 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Diamond single stone dresser.
From: 1,186,142 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features] Diamond electrodeposited onto 0.5 mm thick (T) copper plate. Cut to the desired size using scissors or a cutter and apply using double-sided tape or an adhesive.
From: 2,820,166 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
TSUBOSAN
[Features]· Has a treated rear surface for heavy duty adhesion.· It can be cut to the required size with a cutter, wire cutters, etc.· Adhere to a bamboo stick (No.440) for use.
From: 811,373 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |