(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
225 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
NS TOOL
[Features]・ Female threads with a nominal diameter of 0.1 mm can be machined.・ Helical thread-machining is performed, and the tool diameter is smaller than the pilot hole diameter, so it can be taken out and reworked when broken.・ A long lifespan is achieved by using MUGEN coating.
From: 1,842,278 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
ENGINEER
Compact design MyKit fits snugly in the breast pocket of the work uniform.[Features]· A compact-size tool kit.· Size makes it easy to carry with a bag.[Applications]· Ideal for precision work such as testing and repair of electronic and precision equipment.
From: 1,370,536 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Work Material]○: Carbon steel, steel alloy/tool steel, heat-treated steel, stainless steel◎; copper, aluminum alloy, resin
From: 2,845,548 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Inner R Cutter DIR for Copper Electrode, Aluminum and Plastic
NS TOOL
[Features]·Inner radius cutter for copper electrode/aluminum/plastictool material: super micro-grain carbide alloyNumber of edges: 2 flutesMachining applications: Curved surface chamfering
From: 1,275,258 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MHRH430 4-Flute Long Neck End Mill for High-Hardness
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ By adopting MUGEN Coating Premium, it has a long lifespan for machining high hardness materials. Improved machining precision.・ Increased tool rigidity during fine machining.・ Available in a total of 55 sizes.
From: 930,090 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels
NS TOOL
[Features]・ The MUGEN Coating Premium for high hardness and the new shape give the tool excellent chipping resistance, and reduced chattering improves the finished surface.・ Four-flute type capable of high efficiency machining.・ Standardized from a minimum diameter of ø0.1 with 4 flute.
From: 1,103,859 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MHDH645 6-Flute Square-End Mill for High-Hardness
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The MUGEN Coating Premium for high hardness and the unique new shape give the tool excellent chipping resistance, and reduced chattering improves the finished surface.・ Lineup of 2D and 3D flute lengths.・ Achieves stable and long lifespan even during long-time machining in the high hardness region (48 to 65 HRC).・ Pursue the shape of the flute and improve the amount of tilt and machining precision.
From: 1,553,297 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NS TOOL
[Features]· MUGEN flat drill bit makes drilling holes in inclined or curved surfaces easy.・ The thinning shape developed according to the size (spiral thinning (ø1 to ø2.9)/triple thinning (ø3 to ø6)), double margin (ø2.6 or more), and long neck shape ensure stable and accurate drilling operations.· MFD has a flat bottom flute that flattens out the bottoms of blind holes and is ideal for counterbore machining and thread cutting (thread milling) pilot holes.· Through-holes can be drilled without the generation of burrs.· It adopts a reliable MUGEN coating to support a range of work material from mild steel to stainless steel.· It reduces drilling process time and improve machining efficiency with this 1 tool.・ Stable drilling is possible regardless of the shape of the machined surface such as slopes and curved surfaces.・ High efficiency counter boring is possible.・ Back burr can be suppressed.
From: 997,254 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
SMB120 CBN Ball End Mill CBN Micro Ball for Ultra-Fine Machining
NS TOOL
The world's first. Micro ball end mill made of CBN material. Achieves sharp edges by making the best use of the CBN material characteristics
From: 6,538,762 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
MUGEN-COATING 2-Flute Inner Radius Cutter MIR200
NS TOOL
[Features]・ Available with NC and MC. Radius chamfering can be easily machined.· Uses MUGEN coating that dramatically improves the durability.
From: 1,499,003 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
RSE230 End Mill for Resin Clear Cut
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Three × D flute length, 5 × D flute length, 10 × D flute length, super long neck, same diameter type, selectable according to the shape to be machined.・ Can also be used for non-ferrous materials such as aluminum and copper.・ Available in a total of 135 sizes.
From: 623,404 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill
NS TOOL
[Features]・ The outer peripheral blade has a design that minimizes contact with the workpiece to prevent chattering.・ Compared with ball end mills, the pick feed can be made larger, achieving high efficiency machining.・ High accuracy of corner radius of ±5 μm (D2.5 or less)・ Due to the tuned MUGEN coating, it demonstrates outstanding power for machining hardened and heat-treated steel, and is also ideal for machining copper electrodes
From: 866,943 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSBH230 2-Flute Ball-End Mill for High-Hardness
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Standard type ball end mill for high hardness. Ideal for finish machining・ Supports high hardness materials up to 68 HRC.
From: 595,863 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
RSB230 Ball-End Mill for Resin Clear Cut
NS TOOL
[Features]・ Three x flute length, 5 × D flute length, 10 × D flute length, super long neck, same diameter type, selectable according to the machining shape.・ Can also be used for non-ferrous materials such as aluminum and copper.
From: 740,452 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
DX For Copper Electrode / Aluminum / Plastic, 2-Blade End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Two-flute end mill for copper electrodes, aluminum and plastics.Achieves one of the best vertical precision. A higher-grade finishing surface precision can be obtained.
From: 805,960 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MX435 MUGEN-COATING 4-Flute LEAD 35 End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is 3 times the cutting diameter and features a 35° helix angle.・ Eliminates the problem that the 2 × D flute length is not enough and the 4 × D flute length is long.
From: 577,962 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Power Radius End Mill MSXH440R
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Stable machining is achieved by adopting an unequal lead with increased cutting power and large unequal flute spacing for reduced chattering.・ Cutting performance is improved compared to the conventional shape by adopting the original spiral shape corner.・ Uses a high-stiffness shape that suppresses corner chipping even during rough machining.・ MUGEN Coating Premium is adopted to improve heat resistance and cutting edge strength to support cutting heat during machining.[Applications]・ Ideal for medium and rough machining of stainless steel and difficult-to-cut materials
From: 1,282,414 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SSPBL220 CBN Super Spiral Long Neck Ball End Mill
NS TOOL
[Features]· Supports deeper milling by utilizing the features of SSPB220 and through the use of a spiral ball shape and strong back taper shape to improve both sharpness and the chipping resistance of cutting edges.
From: 5,178,906 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
SSR200 CBN Super Speed Radius End Mill
NS TOOL
[Features]・ Achieves high efficiency machining of corner R with outstanding durability of CBN.・ With a smooth continuous blade over the entire cutting edge. Excellent surface precision can be achieved.・ Available with tempered (pre-hardened) steel to high hardness materials of 68 HRC.・ Standard expansion from ø0.1.
From: 3,612,558 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MSBL230 MUGEN-COATING Long Ball End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ MUGEN coating is used for the long ball end mill.・ The size is R0.1 to R5.・ Machining that makes use of the long shank is possible.
From: 2,022,867 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MX440 MUGEN-COATING 4-Flute LEAD 40 End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ The flute length is 4 times the cutting diameter and features a 40° helix angle.・ Deep machining can be performed smoothly, and even with a long flute, the tilt of the machining surface is minimized.
From: 704,256 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MX445 MUGEN-COATING 4-Flute LEAD 45 End Mill
NS TOOL
[Notice] Alterations can now be specified. Please select from "Standard/Alterations Category" of narrowing conditions.[Features]・ Unique high-stiffness design enables high-precision and efficient machining.・ The flute length is 5 times the cutting diameter and features a 45° helix angle.・ Even with an ultra-long flute, the tilt of the machined surface is minimized.
From: 939,139 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Nine9
An innovative carbide insert type engraving tool. High-quality engraving is possible on most material.
From: 2,762,336 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LOBTEX
A manual riveting tool that uses blind rivets for rivet fastening. [Features]· The HR002D has a small handle opening so that it is easy to grip. It also allows for easy fastening by simply applying just the right amount of force. · Secures rivets in place to prevent them from falling out of the nose piece due to the weight of the handle. · The HR002A is the standard product. The stepped handle improves functionality. Ideal for fastening blind rivets. · The HR003B uses long handles to make work easier and more comfortable. · For fastening aluminum, steel and stainless steel blind rivets with diameters of between 4.0 and 4.8 mm. · The HR005A head rotates 360° for multi-directional riveting. Ideal for fastening blind rivets. · The HR2050H is a powerful hand riveter. · For fastening aluminum, steel and stainless steel blind rivets with diameters of between 4.8 and 6.4 mm.
From: 1,558,805 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
FA integrated tool package CX-One CXONE-AL□□C-V4 / AL□□D-V4
OMRON
[Features]・ PLC system programs and settings are easier to see, and simpler・ Supports mnemonic input method that allows you to enter command words as they are・ When inputting a coil or application command, the necessary connection line is automatically inserted from the cursor position・ Very easy line connection operation[Applications]・ It can be used for network settings, indicators, servos, inverters, temperature control, etc., centered on PLC programming tools
From: 16,689,286 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PLC MELSEC-L Series Sequencer CPU
MITSUBISHI
- PLC MELSEC-L Series by Mitsubishi electric. - Easy setup of built-in I/O functions by setting parameters using the programming tool. - Built-in CPU positioning control function. - Make highly accurate measurements with a resolution of 5 μs. - High precision PWM (pulse width modulation) control up to 200 kHz. - Use the USB 2.0 interface or Ethernet to connect directly at the instillation site. - CPU with built-in CC-Link network connectivity. - Save/load programs directly into the Programmable Controller.
From: 2,076,250 VND |
---|
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
IMAO CORPORATION
Features an excellent design. There is a rubber-less type, an insulation type, and a type with non-slip rubber. [Features]· Since stainless steel products have a low sulfide content, they are suitable for applications in which hygiene and corrosion due to weather are concerns, such as for medical equipment, food related devices, and in the medicine industry.· LM-BP (insulation type) electrically insulates the machine and the machine ground contact surface with the via the polyacetal coating on the bottom of the pads.
From: 707,528 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Short Swivel Ratchet Handle (Hold Type) RH3VHS
TONE
[Features] · Repair kit for RH3VHW.· For 72 teeth, two segment cams have achieved a number of teeth equivalent to 144.· The head part has a lock mechanism that allows the angle to be freely adjusted by 180°.· Equipped with a socket hold mechanism that makes it easy to attach and detach the socket and does not easily come off during work.· The socket can be replaced with one push operation.
From: 856,718 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MELSEC-F Series Positioning Contro (SSCNET)
MITSUBISHI
SSCNET III compatible positioning block FX3U-20SSC-H.[Features]・ By supporting SSCNET III, positioning control with excellent cost performance, high speed, high accuracy, and excellent noise resistance has been realized・ Various functions that are easier to use, such as labor-saving wiring using optical fiber cables and real-time monitoring of servo information can support various positioning controls・ It supports high resolution encoders of MR-J3 and MR-J4 servo motors, and pulse rate setting of 262,144 PLS/rev is possible・ It is effective for high accuracy control and low speed stability・ High-speed serial communication with high synchronization of SSCNET III has realized highly accurate control between 2 axes・ You can make parameter setting and table operation setting easily by using the setting software・ Long distance connection is possible up to 50 m between servo stations・ The table operation function contributes to significant reduction in program development labor-hours・ Speed change and target position change are possible during positioning・ Override function (It can change the operating speed easily to the specified rate)・ Various origin return modes (DOG type / data set type / stopper type)・ 1 PLS command function enables fine inching・ It has a constant change function of torque limit value・ Manual pulsar input up to 100 kHz
From: 8,257,500 VND |
---|
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
α Urethane Braided Hose (With Coupling At Both Ends)
TRUSCO NAKAYAMA
[Features]● The socket has a resin spring guard so that it does not break easily.● Superior oil and pressure resistance.● Compatible with general couplings.
From: 667,468 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |