(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
98 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Masking Tape for Construction/Painting No.720
NITTO DENKO
Masking tape with excellent adhesion, substrate strength, and hand tearability. [Features] ·It has a good balance of qualities such as adhesive strength, base material strength, and hand-cutting properties. ·It is widely used mainly for architectural coating applications. [Applications] ·For architectural coating.
From: 169,116 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nitto Denko CS Super Strong Tape No.3870
NITTO DENKO
[Features]・ It is a high-strength temporary adhesive tape that has excellent strength and fit in addition to adhesive strength and adhesive residue resistance. Suitable for temporarily fixing parts such as relatively large electric products and office equipment.・ It uses MOPP film as the base material.・ It is difficult for adhesive to remain.[Applications]・ Temporary fixing of large office equipment such as copiers・ Ideal for temporary fixing parts such as office equipment
From: 192,986 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Surface protection film, SPV tape
NITTO DENKO
Strong adhesive type surface protection material suitable for metal plates.[Features]・ Since it is a special adhesive layer, there is no adhesive residue on the object.・ Lead-free type.・ Since it is a strong adhesive type, it is also suitable for harsh processing such as cutting aluminum.・ Construction work site: Handrail (handrail) used as a general-purpose product for frame guards (preventing scratches).・ During house cleaning work: There are standard sizes with narrow to wide tape widths, and they are protected and used according to the members to be cured.・ For other purposes, some customers are using it as an applied product for competition line courts for the purpose of line tape on indoor floors.[Application]・ Protection during processing of metal plates such as stainless steel and aluminum, pre-coated steel plates, decorative plates, plastic plates, name plates, and aluminum frames.
From: 8,129,520 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Double-Sided Adhesive Tape for Plastic and Foam, Width (mm) 20
NITTO DENKO
Double-sided tape with excellent adhesion to polypropylene and rough surfaces such as foam.[Features]・ Suitable for adhesion to not only metal but also various plastic materials such as polypropylene and rough surfaces such as foam.・ It has excellent repulsion resistance.[Application]・ For adhesion of plastics, foams, etc.
From: 606,486 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Double-sided tape, transparent type, polyester substrate
NITTO DENKO
Double-sided tape with excellent transparency and heat resistance. [Features] ·Volatile gas content is extremely small. ·It has high adhesion. ·Excellent machinability and workability. [Applications] ·For bonding glass. ·Fixing liquid crystal module components. ·For fixing electronic parts.
From: 866,156 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Double-sided tape, transparent type, no substrate
NITTO DENKO
Double-sided tape with excellent transparency and heat resistance.[Features]·Volatile gas content is extremely small.·It has high adhesion.·Excellent machinability and workability.[Applications]·For bonding glass.·Fixing liquid crystal module components.·For fixing electronic parts.
From: 610,420 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NITTO DENKO
[Features]· The product features excellent mechanical strength and electrical insulation.· Features outstanding heat resistance. (Regular operating temperature 180°C)· Superior flame retardant properties. (UL510 acquired)[Applications]· Used for the electrical insulation of transformers/coils.· For the exterior of parts.
From: 841,369 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NITTO DENKO
PE (polyethylene) based protective tape[Features]・ There is almost no adhesive residue left.・ You can firmly press the misalignment of protective material and the row.・ It sticks well to polyethylene laminated protective paper.・ Raw materials containing heavy metals such as halogen, sulfur or lead are not used in the tape.・ Easy to cut by hand.[Applications]・ Fixing flooring floor protective material
From: 70,903 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
No.5011N Fire-Resistant Double-Sided Adhesive Tape
NITTO DENKO
UL-94 VTM-0 approved flame retardant product. [File No. E52859 (M)][Features]·Flame-retardant double-sided tape certified by the flame-retardant standard (UL94).·High initial adhesion. Excellent adhesion to rough surfaces.·Good workability at low temperatures.[575-50]·This is a double-sided tape that uses a special flexible foam as a backing and has a strong adhesive applied to both sides.[Applications]·Adhesion of materials for electrical equipment such as office automation equipment and home appliances, and interior materials for automobiles, vehicles, and aircraft.·Adhesion of other flame-retardant materials.[575-50]·Fixing of various household hangers and installation of hanger boards. Installation of small household appliance parts. Fixing various nameplates and moldings.
From: 272,206 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Double-Sided Adhesive Tape For Securing Printing Plates No.513
NITTO DENKO
Double-sided tape with strong tape strength and is less likely to tear and suitable for fixing metal/rubber printing plates[Features]・ A double-sided adhesive tape with high base strength that does not easily tear when peeling off the tape.・ Firmly adheres to cylinders as well as metal and rubber plates.・ It has good workability, and it is easy to align and take apart the plates.・ By adopting a Japanese paper base material, workability during taking apart plates has been also taken into consideration. The tape strength is strong and it is hard to tear when peeled off.[Applications]・ For fixing metal/rubber printing plates
From: 311,700 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-Sided Adhesive Tape for Rubber Fixing VR-5311
NITTO DENKO
Double-sided tape for rubber adhesion and fixing[Features]・ Suitable for bonding vulcanized rubber such as chloroprene and EPT to metals and plastics.・ The first side is an adhesive for rubber, and the second side is for adhering metals and plastics.・ The first side does not require primer treatment for rubber and has excellent holding power.[Applications]・ For adhesion and temporary fixing of vulcanized rubber cushioning materials and packing materials for home appliances and OA equipment・ Adhesion of rubber for temporary fixing and metal/plastic
From: 859,862 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Double-Sided Adhesive Tape for Laminating Urethane Foam No.501L
NITTO DENKO
Double-sided tape made of flexible nonwoven fabric impregnated with a pressure-sensitive adhesive, excellent for bonding foams.For foams such as ether type and ester type urethane foam, excellent workability and machining ability are achieved for lamination by rolling and punching.[Features]· Excellent adhesion to rough surfaces.· Excellent recoil resistance and prevents the foam at the curved surface from floating.· Exhibits excellent adhesion in low temperatures and stable performance even in winter.[Applications]· For urethane foam and other adhesives.· For bonding various foams.
From: 816,976 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Lightweight Damping Material Legetolex D-300K
NITTO DENKO
A lightweight, high-performance damping material that uses an aluminum base material and has stable adhesive strength in both winter and summer, making it easy to work with.[Features]・ A large damping effect can be obtained by simply pasting it on a small area (30 to 50% of the ceiling area as a guide), and it is effective as a measure against raindrop noise.・ It contributes to weight reduction due to its low specific gravity.・ Since it is a pressure-sensitive adhesive type, it does not require adhesive application or heat treatment and is easy to process. It smoothly follows a 3-dimensional curved surface.・ It has a proven track record in reducing the sound of raindrops of 10 to 15 dB.・ It demonstrates a stable damping effect in a wide temperature range (0 to 40°C).[Application]・ Damping material for car doors.・ Measures against the sound of raindrops on the ceiling of the bay window frame, and soundproof and damping of structures.
From: 426,646 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Nitoflon Impregnated Glass Cloth No.970
NITTO DENKO
Fluorine resin tape made from non-alkaline glass cloth impregnated with PTFE and then baked.[Features]· Available in 3 types with different smoothness. (No.970-2UL: general type, No.970-4UL: smooth type, No.9700UL: highly smooth type)· A polytetrafluoroethylene composite product with a stable molecular structure. Not affected by most industrial chemicals and solvents.· Allows continuous use over a wide range of -100 to 260°C. Both dielectric constant and dielectric tangent are low and frequency is stable across a wide range.· Cloth base has good dimensional stability at high temperatures and ultra-low temperatures, for overall superior thermal properties compared to other thermoplastic resins.· Excellent heat resistance, chemical resistance, electrical characteristics, weather resistance, water resistance (water repellency) and mechanical strength.[Applications]· Mold: Releasing sheet, Printing: For screen printing machine drying.· Apparel: Lined adhesive belt.
From: 6,344,984 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
No. 440/No. 443/ No. 4430 Ultra High Molecular Weight Polyethylene Product, White
NITTO DENKO
Pressure sensitive electric/electronic film (440) / tape (443, 4430) with release liner using ultrahigh molecular weight polyethylene film as base material. (White)[Features]· Impact resistance is especially high compared with adhesive tapes that use other resin films.· It also has excellent abrasion resistance, self-lubricity, chemical resistance, non-water absorption and non-hygroscopicity.· Offers good adhesion of base and adhesive.[Applications]· Lapping on sliding surface and guide rail.· Sliding surface sliding material.* Note: The thickness of No. 443/No. 4430 is the base material thickness.
From: 289,203 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Line Tape E Series E-SD Width 50–100 mm
NITTO DENKO
Does not contain lead and PVC. Environmentally friendly polyolefin film-based line tape for indoor section marking.[Features]· Polyolefin with environmentally-friendly design is used for the base material instead of PVC.· Made from adhesive containing no organic solvents and in which no harmful heavy metals such as lead are used.· E-SD is a standard type without a detachable liner.[Applications]· For indoors.· To be used for passage or section indications on smooth, flat floors in factories, offices, gymnasiums, shops, etc.
From: 730,883 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NITTO DENKO
Environmentally-friendly indoor marking tape in which an polyolefin-based film made from organic pigments containing no harmful heavy metals has been coated with an adhesive containing no organic solvents.[Features]· Five types for various applications are available.· Standard type with release liner.· Special adhesive which adapts well to the surface is used.· Environmentally friendly tape without lead or PVC content.· It has high adhesiveness, does not easily get dirty, and is excellent in wear resistance and durability.[Applications]· To be used indoors for passage or section indications on smooth, flat floors in factories, offices, gymnasiums, shops, etc.
From: 2,023,260 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Super Fabric Adhesive Tape No. 757 Super
NITTO DENKO
A cloth tape for packaging that uses PET wooly as the base material and offers a good balance between quality and cost.[Features]·Cloth adhesive tape that uses PET woolly flat thread for the weft thread.·Smooth to the touch for improved usability.·It uses a low-odor adhesive.·Excellent balance between strength and adhesion.·Easy to use and cut by hand.·Standard size.[Applications]·For sealing corrugated cardboard and other packaging applications.
From: 159,670 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SPV-202 Surface Protective Film for Metal Plate (Strong Adhesive Type)
NITTO DENKO
Standard type surface protective material based on polyvinyl chloride.[Features]·Since it is a strong adhesive type, it can be used for severe processing such as cutting aluminum.·Excellent performance in both punching and bending·It has good oil resistance and can be used for cutting aluminum.·The special adhesive layer leaves no glue residue on the object.·Unleaded type[Applications]·Surface protection during deep drawing and roll forming processing of metal plates such as stainless steel and aluminum, pre-coated steel plates, decorative plates, plastic plates, nameplates, and aluminum sashes (punch press (NCT) processing, laser processing, etc.)
From: 400,521 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Masking Tape (General Care Use)
NITTO DENKO
[Features]· Exceptional adhesive strength, base material strength, cutting ability, adhesive residue properties, etc. for superb quality and balance.
From: 224,718 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Masking Tape (Construction Painting Use)
NITTO DENKO
[Features]· A tape with excellent adhesion, unlikely to leave adhesive or tear paper when peeling off.· Smooth tape releasing ensures a clean straight line.· Bright purple color means you won't forget to peel it off.· Easy to adhere and with good adhesive power even in summer and winter.
From: 218,358 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Double Sided Tape, For Silicone Rubber 20 mm x 20 m
NITTO DENKO
Double-sided tape for bonding silicone rubber. [Features] ・ Apply a silicone adhesive on one side of the polyester film and an acrylic adhesive on the other side. ・ Uses a silicone-based adhesive that adheres well to silicone rubber on 1 side. ・ Acrylic adhesive that exhibits excellent adhesive strength to adherends such as metal plates and plastic plates is used on 2 sides. [Application] ・ Can be used for bonding silicone rubber.
From: 1,353,233 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Polyester Substrate Thick Double-Sided Tape No.53100
NITTO DENKO
[Features]· Has excellent shape stability and makes positioning easy when pasting on.· Strongly adheres to various dust-proof sheets.· The tape thickness is uniform compared to double-sided adhesive tape that uses non-woven fabric.[Applications]· Fixing cushioning material for mobile phone and digital video camera LCDs.· Used for fixing nameplates onto digital video cameras.
From: 818,550 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Designable Surface-Protecting Film for Metal Plate SPV-C Series C-100
NITTO DENKO
The SPV-C series surface protection material, which was developed for color steel plates, has a polyethylene-based film developed using an original technique as a base. Demonstrates great effectiveness and suitability for the surface protection of color steel plates during transport/processing.[Features]· There is little change in the adhesive force after being pasted to the color steel plate, and peeling off is easy· As it is transparent, you can check the surface conditions of the adherend with protective material adhered.· As there are various products available with different adhesive grades, usage can be determined according to the surface roughness and processing level[Applications]· Surface protection of color steel plate for transport/processing
From: 9,634,708 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NITTO DENKO
An all-weather waterproof and airtight sheet for construction with excellent temperature sensitivity and needle hole sealing properties.[Features]·It has excellent waterproofness, watertightness, durability, water resistance, and nail hole sealing properties, and exhibits stable flexibility for a long period of time.·It has excellent low-temperature flexibility and fits well in multiple places such as outside corners and inside corners.·Excellent workability without tackiness or staining due to heat deterioration.·Excellent anti-slip properties due to the non-slip treatment of the surface.[Applications]·Underlay materials such as clay tiles, roof slates, and metal tiles.·Wind pressure resistant waterproofing in strong wind regions and highly reliable waterproofing of joints in cold regions.·Waterproofing of roof ridges, valleys, outside and inside corners.
From: 4,585,107 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Filament Tape No. 3883, Tape Width (mm): 19
NITTO DENKO
High tensile strength tape made of polyester film base material.Polyester fiber is used as reinforcement material.[Features]· Ideal for binding steel material, pipes, and heavy objects, and for temporarily fixing transformer coils, etc.[Applications]· Pallet cargo load fixing and cardboard box sealing.· For tying and packing of heavy objects.
From: 380,689 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 402,767 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Cloth Adhesive tape for Curing Nito Cloth Tape No. 7500 Thickness (mm) 0.316
NITTO DENKO
3 types of cloth adhesive tape for curing, easy to work with and without adhesive residue after removal.[Features]· Special adhesive is applied to the cloth of the base material.· Excellent adhesive strength, cutting ability, strength, weather resistance, etc.· This item has great weather endurance for use in the middle of summer or winter, and there is very little glue residue after being peeled away.[Applications]· For securing the curing material during exterior work.
From: 113,703 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Cloth Adhesive tape for Curing Nito Cloth Tape No. 7500 Thickness (mm) 0.316–0.35
NITTO DENKO
Cloth adhesive tape for curing, easy to work with and without adhesive residue after removal.[Features]· Excellent adhesive strength, cutting ability, strength, weather resistance, etc.· Hardly leaves any adhesive residue after peeling off.[Applications]· For securing the curing material during exterior work.
From: 124,416 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Siding and Sealing Tape No.727
NITTO DENKO
Masking tape ideal for siding boards with uneven surface.It fits uneven and rough surfaces, peels off easily without tearing, and is also resistant to primer.[Features]· Strongly adheres to metal and plastic, with especially good recoil resistance.· Leaves almost no glue residue behind.· Tape is easy to unwind, enabling easy work.· The paper is strong and will almost never be torn on removal.[Applications]· For fixing nameplates or foam where low force is applied continuously.
From: 43,180 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |