(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
447 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]・ Slender and light, it fits in your hand・ A click-feeling stopper that works with the spring prevents the stopper from getting caught during work・ Easy one-handed stopper operation, securely locks and keeps the blade closed・ Weight: 80 g[Applications]・ For medium-thick lines
From: 851,420 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Adjustable Temperature Type Soldering Iron HS-51/HS-51-220
HOZAN
Rated Voltage: AC100V / 220V, Power Consumption: 80W (Bit sold separately)[Features]· A precision and cost effective soldering iron. Suitable for use with lead free solder.· The bit, heater, and sensor are all integrated, helping it deal with temperature fluctuations and enabling the user to control the temperature.· Lowering the temperature of the tip lessens working stress.· The soldering iron has been newly designed so as to provide better heat insulating properties. This helps protect the worker from uncomfortable levels of heat, even during extended use.· Enables quick and tool-less bit replacement.· Equipped with a settings lock function, essential to managing work temperatures.· Uses a pin code system so no cards or keys are required.· Features a sleep function (sleep sensitivity / time setting method: 0 to 20°C / 0 to 999 minutes).· Features an automatic power off function for those times when the power is left on (0 to 999 minutes time setting type).· The station can be stacked.· Does not take up much space on work desks or tables, even when using multiple stands.
From: 8,788,053 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Miniature Longnose Pliers P-35
HOZAN
Small-mouth long nose pliers that are suitable for precision work in which fine bending and grabbing of small objects are necessary.[Features]· The width of the tip is only 0.6 mm, making it as thin as tweezers.· Since the gripper at the tip is not knurled (serrated), it will not scratch the gripped objects.· Compact size of 116 mm total length that fits in the palm of a woman.· Chamfering of sharp projections of the rotating part reduces accidental injuries and promotes safe work.· Equipped with coil spring to prevent fatigue even during continuous work.· Anti-static (ESD) specification soft grip for safe work with electronics.[Applications]· Besides lead bending of electronic parts, this is also ideal for precision work such as accessory manufacturing and wire crafts.
From: 686,550 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Anti-static mat for workbenches in EPA (Electrostatic Protection Areas) or laid out on shelves as a static electricity countermeasure.[Features]· A standard model in the electronics and electrical industries that can be easily cut with a cutter knife or scissors.· Made of NBR (rubber), so even if molten solder drips on it during soldering work, it is virtually unaffected.· A conductive rubber layer (black) that provides high ESD protection and a color layer are integrated.· The cost is reduced by removing the reinforcing fibers.· Since the surface is not glossy and produces little reflection, it is gentle to the eyes.· The surface has fine grains (fine unevenness), which makes it less slippery, enabling stable work and reducing the coldness of the mat.[Applications]· A mat ideal not only for assembly line workbenches but also for storage racks and OA equipment work desks.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Steel tool box.[Features]· B-82 / B-83 / B-85 with different dimensions are available.· Made of steel, it is robust and does not easily deteriorate due to heat or solvents, allowing use for a long time.[Applications]· Convenient for tool storage.
From: 616,568 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hand Tool Set and Tool Case S-35/S135
HOZAN
A tool set with the tools necessary for school use, etc.[Features]· With tool case.· Standard tool set (small size).[Applications]· Ideal for on-site repairs and the like that require soldering.
From: 685,371 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]・ Slender and light, it fits in your hand・ A click-feeling stopper that works with the spring prevents the stopper from getting caught during work・ Easy one-handed stopper operation, securely locks and keeps the blade closed・ Weight: 80 g・ Compatible with optical fiber[Applications]・ For ultra fine wires
From: 900,745 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]Slender and light, it fits in your hand・ A click-feeling stopper that works with the spring prevents the stopper from getting caught during work・ Easy one-handed stopper operation, securely locks and keeps the blade closed・ Weight: 80 g・ Since the tip is pliers, it can be used for bending, pulling cables, etc.[Applications]・ For thin wire, AWG
From: 900,745 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
・ Crimp tool for open barrel type contacts.[Features]・ Compatible cable size: # 28 to # 14 AWG・ Simple die: 1.4 to 3.7・ Coated circular crimp: Diameter 1.8 / 2.5 / 4.0 mm・ Head die plate thickness: 2.1 to 2.6 mm・ Elastomer grip adopted・ Weight: 200 g[Applications]・ Suitable for crimping small contact pins (The die part is stepped and thinly finished)
From: 1,465,954 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A stick-on type ground wire that can be connected by being applied to the mat surface.[Features]· Can be constructed simply by pasting a stainless steel plate with adhesive on the mat without using any special tools.· Product with measures for static buildup for preventing unintended peeling, as it adheres to the back side of the mat.· Ground wire x 2 pieces included.[Applications]· For conductive color mats.· Ideal for anti-static countermeasures.* Replace simultaneously with the conductive color mat.
From: 560,155 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Screwdriver 6-Piece Set D-20
HOZAN
Highly versatile precision screwdriver set. [Features]· (+) No. 0 / (+) No. 1 / (-) 1.2 × 0.32 / (-) 1.8 × 0.32 / (-) 2.3 × 0.35 / (-) 3.0 × 0.45 set. · Stitched fabric case included [Applications]· Highly efficient rotating head type. Ideal for turning small screws quickly.
From: 71,863 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]· For people frequently carrying tools around, such as site maintenance workers· Adopts a caster bag to reduce the burden of carrying.· Carefully selected tools used for equipment repair and maintenance.
From: 9,836,175 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]・ Compatible size: 0.3/0.5/1.25/2・ Weight: 365 g・ Die shape that firmly holds the cable coating・ The handle opening amount adjustment mechanism enables work with a small opening width・ Elastomer grip adopted, with molding confirmation mechanism・ After crimping, a mark will be added so that the die used for the terminal can be seen[Applications]・ For crimp terminals with insulated coating
From: 2,513,908 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
HOZAN
Self-locking type tweezers convenient for temporary fixing.[Features]· Components can be held or fixed without using hands.· Tweezers that open when gripped and close when released, unlike ordinary tweezers.· Since it clamps with a constant force, there is no need to pay attention in retention.[Applications]· Works as a grip for temporary mounting when gluing plastic models.· As the tip is finer than clothespins and clips, it can also be used for small parts.· Convenient as a third hand for soldering that holds parts and electric wiring.· Can also be used as a heat releasing clip as it grips when you release your hands.
From: 245,430 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A level ideal for horizontal checks during equipment installation.[Features]· The tilt in two directions can be checked at the same time.
From: 615,006 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
HOZAN
Conductive cushion mat useful for countermeasures against static electricity and fatigue at cell production sites.[Features]· Enables hard standing up work for extended periods of time without excessive endurance.· Joint construction that can be combined into shapes that suit the location where it is used.
From: 4,036,520 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
HOZAN
X-Y table optimal for precision drilling of circuit boards, etc.[Features]· Combining it with a desk drill press makes it optimal for precision hole drilling of circuit boards, etc.· A small table is adopted for desktop use.· Workability is further enhanced by combining it with a mini vise (K-24) (with clamp, for K-21).[Application]· It also corresponds to drilling of equal pitch.
From: 1,080,795 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]· Up to 2 wrist straps can be used at the same time.· All general banana plugs with diameter about 4 mmφ can be connected regardless of the type.· Does not interfere with the workspace because it installs under the workbench.· It conforms to the EBP (ground connection point) specification for the wrist strap required by each standard.
From: 286,753 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Parts for the high-speed model micro grinder (electric motor) with a maximum speed of 16,500 rpm.[Features]· For K-109.[Applications]· Ideal for cutting circuit board patterns and resist film removal.· For bit replacement, and also convenient for drilling, deburring, cutting, and rust removal.
From: 98,667 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Replacement Part for Thermoregulated Soldering Iron (Lead-Free Soldering Supported)
HOZAN
Thermoregulated soldering iron replacement part for HS-26.[Features]· 15 types of soldering iron tip shapes are available.· Lineup includes tapered models for ultra-small tip parts and high-capacity cylindrical models.· Cap nuts, protective pipes, bit fixing pipes, and heaters are available.[Applications]· Convenient for soldering work.
From: 104,720 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESD tip tweezers P-644-S【1-2 Pieces Per Package】
HOZAN
[Features]· Uses engineering plastic tips with anti-static measures. · Highly durable stainless steel used for the main body.
From: 246,286 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features] · For bare crimp terminal / bare crimp sleeve (B/P). · Compact type geared towards small terminals. · Crimping tool with 3 adaptive sizes and a molding check mechanism. *Replacement part: P-726-1 Spring.
From: 1,684,021 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
HOZAN
[Features]Slender and light, it fits in your hand・ A click-feeling stopper that works with the spring prevents the stopper from getting caught during work・ Easy one-handed stopper operation, securely locks and keeps the blade closed・ Since the tip is pliers, it can be used for bending, pulling cables, etc.・ Weight: 80 g[Applications]・ For ømm/mm2 wire
From: 850,983 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A wrist strap that can be used even by those who have an allergy to metals. [Features]· A mechanism that releases static electricity from the conductive wristband attached to the wrist, via the grounded grounding wire.· The band part is dyed and weaved using copper ion and weaved acrylic instead of metal fibers.· The wrist band and grounding wire are connected by a snap button· The grounding wire can be easily removed, even with the wrist band still on the wrist.· The grounding wire connector has a 1MΩ body protection resistor inserted.· Prevents risk of electric shock, even if there is an electric current from the ground path due to accident, etc. [Applications]· As it diffuses static electricity that is produced while moving, it prevents electric shocks that would break or shock electronic parts.
From: 248,973 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Parts Cabinet, Opening: 350 to 863 mm
HOZAN
Small parts case with a strong steel panel capable of use even with heavy objects.[Features]· A highly-rigid, high-strength specification that can withstand severe usage conditions and in which each drawer can hold up to approx. 1 kg of materials such as small screws.· Considerations in regards to safety have also been made via the use of tip over-prevention fixtures, and drawer-pullout and fall-prevention clamps, etc.· Each drawer equipped with two partition panels.· Inventory levels can be confirmed at a glance by placing the box units in the back, and storing loose items in front.[Applications]· Can also be used as a storage shelf for equipment used by individuals workers, such as name tags, wrist straps, or gloves.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A knife that can handle troublesome deburring.[Features]· Comes with 3 blade types, one for metals such as iron, copper and aluminum, one for plastics, and an all-purpose type.· Special rotating structure prevents the blade from biting.[Applications]· Enables uniform deburring and chamfering in cutting and drilling.
From: 239,113 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Tweezers (Standard Straight) P-891
HOZAN
The connector has thin walls, and thickens out at the center as a heavy duty type of tweezers.[Features]· A high precision tip without distortion, selectable shape and material to suit the application.· Tweezers made of a tough material that's given heat treatment to prevent bending of the tip and provide durability.· Grasping weight 250 g, tip width 0.6 mm.[Applications]· The tip is finished precisely, making it ideal for grasping small parts.· Guarantee a secure grip without releasing the clamped object thanks to perfectly aligned tips that securely close.· It can be firmly grasped with a light touch, so the feeling of fatigue is reduced even after long-time operation.· Heat-treated stainless steel (SUS420J2) is used.
From: 395,920 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
HOZAN
HFC134a air duster.[Features]· Portable air duster.· Available in 2 types with different capacity (Z-282: 230 g / Z-283: 460 g).· Uses incombustible gas.· Extension nozzle (I.D. 0.97 / 1.5 mm) x 1 piece each included.[Applications]· Removes dust and debris in electronic equipment and precision machinery by way of spray gas pressure.
From: 574,696 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
A Torx wrench with knurling to make quick turning work easy.[Features]· The long shaft is compatible with tamper-proof Torx screws.· Includes a polyurethane case that is resistant to friction and pulling (set item).· The short shaft side supports Torx, while the long shaft side supports Torx and tamper-proof types.[Applications]· The use of a dedicated product is recommended, as conventional Phillips and flathead screwdrivers cannot be used with Torx and tamper-proof screws.
From: 229,426 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tool Set S-22, Tool Case S-122
HOZAN
[Features]· Adopts a hollow molded case that fits well.· S-122: Tool case.
From: 813,042 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |