(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
3 items
Loading...Tải…
Brand |
|
---|---|
CAD |
|
107 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Brackets Series 5 (Slot Width 6mm)/Post-Assembly Blind Brackets
MISUMI
It is a post-assembly insertion type bracket for hidden brackets. The external appearance is beautiful because the connections are made inside the aluminum extrusion.
From: 244,860 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Brackets Series 6 (Slot Width 8mm)/Post-Assembly Blind Brackets
MISUMI
It is a post-assembly insertion type bracket for hidden brackets. The external appearance is beautiful because the connections are made inside the aluminum extrusion.
From: 230,834 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Blind Brackets for Aluminum Extrusions 15 mm Square
MISUMI
Bracket for 15 mm square aluminum extrusion. It can be assembled in an L shape.
From: 106,106 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Brackets Mixed Serie6,5 (Slot width8,6mm)/Blind Brackets
MISUMI
This is a blind bracket that connects 30 square and 20 square frames.
From: 194,134 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NABESEI
This is a 40 × 40 mm hidden bracket with a single row of grooves. The external appearance is beautiful because the connections are made inside the aluminum extrusion.
From: 155,000 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Brackets Series 8 (Slot Width 10mm)/Corner Blind 40mm Square/Two-Way Type
MISUMI
bracket that can be fitted onto the end of the frame. Also includes frame cap functionality
From: 294,434 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Screw Joints (Series5)
MISUMI
Hidden joint that is excellent in cost advantage. It comes with a plate, enabling secure and economical connection.
From: 27,140 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 197,471 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Screw Joints (Series8)
MISUMI
A blind joint with excellent cost benefits. Equipped with a frame rotation prevention function.
From: 57,969 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Single Joint Kit (Series8)
MISUMI
The additional D holes required for Aluminum Frame does not penetrate to the flat surface. This is a particularly good appearance blind joint.
From: 56,926 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Single Joint Kit (Series6)
MISUMI
The additional D holes required for Aluminum Frame does not penetrate to the flat surface. This is a particularly good appearance blind joint.
From: 48,585 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Single Joint Kit (Series8-45)
MISUMI
The additional D holes required for Aluminum Frame does not penetrate to the flat surface. This is a particularly good appearance blind joint.
From: 56,926 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steel Inner Bracket【50-200 Pieces Per Package】
HAAFA
【Features】· Material : Steel(SS41)· Surface : Zinc(Z), Nickel(N), Electroless Nickel(E)· It is a tightening mode that connects using frame groove without tap or hole processing.
From: 1,549,674 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Center Joint Kits
MISUMI
Rotation prevention type that further enhances workability. One of the most standard hidden joint that can be used for various types of aluminum extrusions.
From: 103,635 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 130,535 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Simple Joint Kit
MISUMI
The only additional work required to the frame is end tapping, making this a simple joint with excellent fastening workability.
From: 122,430 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Center Joint Kits (Series8)
MISUMI
Rotation prevention type that further enhances workability. One of the most standard hidden joint that can be used for various types of aluminum extrusions.
From: 143,880 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint: Post Assembly Insertion Double Joint Kit
MISUMI
Fastening securely from 2 parts is enabled. It can achieve one of the tightest fastening out of all hidden joints.
From: 126,511 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Nut for Pre-Assembly Double Joint (Series6)【1-2 Pieces Per Package】
MISUMI
Fixed by fastening with two bolts. A joint with excellent installation flexibility such as extending the frame or attaching to a plate.
From: 53,053 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Parts - Center Joint Kits (Series8-45)
MISUMI
Rotation prevention type that further enhances workability. One of the most standard hidden joint that can be used for various types of aluminum extrusions.
From: 153,890 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Blind Joint Components - Double Joints Pre-Assembled Aluminum Frames for 8 Series (Slot Width 10mm)
MISUMI
Pre-assembly insertion double joints can be used without alteration because joints are built into the frame.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
It is a pre-assembly insertion double joint kit and fastening product. This product is used with a pre-assembly insertion double joint.
From: 64,072 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Screw joint installable without alterations. Wrench hole-machining is necessary on the mating extrusion.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frames with Built-in Joints - Pre-Assembly Insertion Lock Nut Double Joint Type
MISUMI
Pre-assembly insertion double joints can be used without alteration because joints are built into the frame
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frames with Built-in Joints - Center Joint
MISUMI
Center joints can be used without alteration because joints are built into the frame
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Universal Joint【300-500 Pieces Per Package】
HAAFA
【Features】· Material : UJ5(Zn, Precision Diecasting), BOLT(SCM), BOLT NUT(Equivalent to S10C)· Part : UJ5 1EA, Hex Socket Head Cap Screw(M4×18)1EA, LN4(M4)1EA· Allowable Load : 25-75kgf/EA· Surface : Nickel Plating(N)· Frame Vertical Connection BUTT Joint
From: 2,908,575 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Line5/Line6/Line8 Standard Joint SJT
IMAO CORPORATION
[Joint] Take into consideration the number to be used in accordance with the profile size or load.
From: 40,590 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Line5/Line6/Line8 Universal Joint UJT
IMAO CORPORATION
[Joint] Take into consideration the number to be used in accordance with the profile size or load. [Material] ... Zinc Diecast [Processing] ... Zinc Trivalent Chromate
From: 179,160 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OHM ELECTRIC
Classic Relay Box[Features]· Integrated cap-cone and terminal block.· Comes ready-to-use.- Number of terminal block poles: 5P, 7P, 11P
From: 347,194 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
4560, Slot Width 10mm Aluminum Frames
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Số ngày giao hàng: 7 Day(s) |