(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
846 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
TONE
L type hexagonal bar wrench made of special alloy steel that enhances high torque, durability, and wear resistance.[Features]· Various strength-enhancing alloy elements are blended, realizing high torque properties and toughness (tenacious and impact resistant).· Based on high-level heat treatment and hard chrome plating treatment, durability and wear resistance are increased, and accurate work and safety are improved.· The setting of the ideal heat treatment conditions improves hardness at a maximum of 15%.· Standard type.· The ball point finish enables quick turning and temporary tightening from a diagonal position.[Applications]· Ideal for assembly and maintenance work of industrial machinery, electronic equipment, automobiles, motorcycles and bicycles.
From: 89,448 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Hexagon Socket Wrench Set 400M
TONE
Hex socket set ideal for tightening and loosening hex socket bolts and set screws.[Features]· New metal case and durable satin tray adopted.· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.· 11 sockets, 2 handles.· Various strength-enhancing alloy elements are blended; the addition of complete heat treatment raises alloy performance to the limit.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 4,422,256 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Ratchet Digital (Digital Type)
TONE
Easy-to-use ratchet type digital torque wrench.[Features]· Digital torque display allows anyone to manage torque with ease without relying on their intuition.· When the set torque is reached, it will be announced by an LED light, buzzer sound and LCD.· Comes with a calibration certificate.· The measured torque value can be transferred to a PC.· Data storage: Up to 250 entries.[Applications]· Various manufacturing industries such as industrial machinery, analytical instruments, automobiles. etc., and inspection.
From: 6,980,230 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TONE
It is an adapter that connects the socket and the handle with different square sockets.[Features]・ For manual・ Concave 12.7 × Convex 19.0 mm[Application]・ Machine assembly/maintenance, maintenance of automobiles/motorcycles/bicycles
From: 479,305 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Extension bar featuring durability and rust resistance.[Features]· 12.7 mm drive with 150 mm length.· Material adopts precipitation hardened stainless steel.· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.[Applications]· For food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, etc.· Ideal for places that use stainless steel bolts and nuts such as marine development, plants, waterproofing work, plumbing and cleaning equipment.
From: 2,473,158 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Ratchet Handle (Holder Type)
TONE
A socket wrench with the latest ratchet handle for installing and removing bolts and nuts.[Features]· By replacing the socket for socket wrench at the tip, it supports the tightening/loosening of all kinds of bolts and nuts.· The compact head improves work efficiency even in narrow places.· 72-tooth gears achieve a feed angle of 5°.· Socket can be replaced with one-push operation.[Applications]· Ideal for assembly and maintenance work of industrial machinery and electronic equipment, and for assembly and maintenance work of automobiles, motorcycles, etc.· Feed angle of the wrench is 5°, exhibiting excellent workability for tightening/loosening of bolts in narrow places.
From: 826,606 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
[Applications]· For auto mechanics. · For maintenance. [Features]· "Full-item cabinet set" with an abundant selection of tools necessary for automobile maintenance.The cabinet is a top-of-the-line work station. · A Good Design Award winning product used.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
TONE
[Features]· A bag that can be conveniently used to store and carry bolts/nuts and tools. · The bag is made of a lightweight and durable 1680D polypropylene fabric that is waterproofed to hinder water infiltration. · Bolts and other items are protected from getting dirty or wet. · An easy-to-open double zipper type. · A transparent pocket (A5 size) is provided conveniently for distinction of items stored. · Parts subject to stress are reinforced with stitching or metal fittings. Piping cords and reinforcement plates are used to prevent the bag from losing its shape. · Can be folded into a small size for compact storage when not being used.
From: 612,636 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TONE
An extension bar used to link wrenches and sockets when working in deep and narrow places.[Features]· Impact wrench and power tools with a design extremely resistant to impacts.· Electroless plating specification to improve its appearance, quality and rust-proofing.[Applications]· Ideal for assembling and maintenance of large industrial machinery.
From: 1,495,068 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Sockets (6-Point) 2S
TONE
Compact socket that is ideal for work in narrow places.[Features]· Insertion angle: 6.35 mm.· Hex subtense with good access to hexagon bolts and nuts.· Compact design that's convenient for work in narrow areas.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 107,018 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Switchable Type Ratchet, Offset Wrench
TONE
Ratchet offset wrench with left/right switching lever.[Features]· Can be switched between forward and reverse easily by hand with a switching lever.· The lever does not protrude from the head thickness, preventing interference and misoperation.· Box part is a 72-tooth gear for a feed angle of 5°.· The body is offset by 13 degrees.[Applications]· Ideal for a wide range of maintenance work, such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.
From: 452,066 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
Monkey wrench with adjustable jaw, which employs rack and worm mechanism.[Features]· Used for tightening and loosening of bolts/nuts, etc.· Worm and rack combination allows the mouth opening/closing to be adjusted to suit the size of the bolts and nuts used.· Has a scale that can easily be adjusted to the sizes of nuts/bolts in advance.[Applications]· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 1,984,507 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
TONE
Full set type socket wrench set with 12.7 mm insertion.[Features]· New metal case and durable satin tray adopted.· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.· 12.7 mm drive. With 15 sockets and 4 handles.· A full deluxe set of socket wrenches.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 10,085,812 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Hexagon Socket Wrench Set H3082
TONE
Manual hex socket set ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· New metal case and durable satin tray adopted.· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.· A standard set of hexagon socket x 8 and handle x 2.· Metal case included.· 10-piece set tool for manual work with a 9.5-mm insertion angle.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 3,030,465 VND |
---|
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TONE
Hexagonal bar wrench made of special alloy steel that enhances high torque, durability, and wear resistance.[Features]· Uses a special alloy composed of various alloy elements to enhance durability and abrasion resistance.· High-level heat treatment and hard chrome plating treatment.· Improved alloy performance to the utmost limit, realizing high torque properties and toughness (tenacious and impact resistance).· Abrasion of hex parts is prevented, with its toughness increased along with reliable work and safety while the strength level is high.· The setting of the ideal heat treatment conditions improves hardness at a maximum of 15%.· Long Type.[Applications]· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 49,515 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Longnose Pliers (Master Grip Type) RP-150G
TONE
Longnose pliers ideal for working with narrow spaces where your pliers do not reach and for slitting thin copper wires and other wires.[Features]· Ideal for cutting copper wires and iron wires as well as crafting.· Tool used to insert and remove small parts, etc.· The grips have rubber hooks consisting of top, inside and end, making it easy to grip, slip resistant and fitting the fingertips.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 561,178 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Socket Wrench, Sockets (12-Point) 3D
TONE
A socket with excellent operability and workability with a double-hex structure.[Features]· Socket for hand tool with a 9.5-mm insertion angle.· Double hexagonal subtense design which can easily access hex bolts and nuts.· Minimizes subtense tolerance, improves tightening efficiency when inserting bolts and nuts, operability is good, and safe work is possible.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 107,018 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
Standard socket wrench set ideal for maintenance of industrial machines and automobiles.[Features]· New metal case and durable satin tray adopted.· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.· Includes 9.5 mm drive 13 sockets and 4 handles.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 4,406,125 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Socket Wrench Set 260MISO【19 Pieces Per Package】
TONE
A standard type of socket wrench set. (12.7 insertion)[Features]· Set content: 15 sockets and 4 handles.· Ideal for industrial machinery and automobile maintenance.· New metal case and durable satin tray adopted.· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.· A standard type containing 15 sockets and 4 handles.[Applications]· Ideal for assembly and maintenance work of industrial machinery.
From: 7,036,941 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
A scraper ideal for peeling various gaskets of automobile engines and industrial machinery.[Features]· It is ideal for detailed work as the entire blade part is short and hard to bend.[Applications]· For peeling and surface finishing work.
From: 341,308 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TONE
[Features]· The knurled outer surface allows a bolt to be quickly and easily turned by fingers. · Its ultra-long size makes it possible to reach an area that is otherwise inaccessible. [Applications]· For hand tools
From: 523,478 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TONE
[Features]This is an E-type manual Torx socket.Socket holders are available separately, so place an order according to your application.[Square Socket (mm)]12.7[Applications]It is suitable for car maintenance.
From: 272,651 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Socket Set for Impact Wrenches (with Metal Tray) NV4132
TONE
Socket set for impact wrench with 12.7 mm insertion angle.[Features]· Impact socket with pin/O-ring can be stored as is.· Achieves excellent durability and environmental friendliness compared to resin trays.· Since individual products are fixed in a given position, it is easy to organize and stable storage, without rattling, is ensured[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 5,705,261 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
It is an adapter that connects the socket and the handle with different square sockets.[Features]・ For manual[Application]Machine assembly/maintenance, maintenance of automobiles/motorcycles/bicycles
From: 839,795 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Socket Wrench Set 750MS【17 Pieces Per Package】
TONE
A carefully selected tool essential for the maintenance of industrial machinery and automobiles, etc.
From: 6,751,891 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
TONE
[Features]· A set of hexagon bits with an insertion angle of 6.35 mm.
From: 541,192 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 806,728 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Urethane Shockless Hammer, UH-10
TONE
Recoilless hammer that's easy to use and prevents fatigue.[Features]· The head is urethane special molded so it has excellent durability.· A recoilless hammer that is easy to use and prevents fatigue.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
From: 846,444 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Hexalobular L Type Wrench Set TXL700H
TONE
L-type wrench for tightening/loosening T-type Torx screws.[Features]· Tamper-proof Torx screw compatible.· For tightening and loosening of hexalobular screws and tamper-proof type hexalobular screws.· Both ends have a hexalobular shape, allowing work to be performed in a narrow space.· Electroless plating is used.[Applications]· Maintenance and assembly of machinery, and maintenance of automobiles and motorcycles, etc.
From: 1,466,583 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
TONE
Extension bar featuring durability and rust resistance.[Features]· 9.5 mm drive. Total length: 75 mm.· This stainless steel tool adopts precipitation hardened stainless steel that emphasizes strength and is rust resistant, and has excellent corrosion resistance, chemical resistance and hygienic properties.[Applications]· Food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants, waterproofing construction, and plumbing work.· Ideal for places that use stainless steel bolts and nuts such as cleaning equipment.
From: 1,411,856 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |