(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
105 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
The FH type is a hook spanner replacement head ideal for bearing lock nuts, etc.
From: 3,831,976 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Digital Torque Gauge ATGE/ATGE-G
TOHNICHI MFG
[Features]· Tohnichi's Micro Digital Torque Gauge ATGE Series.· Hand-held type / installation type / full-fledged miniature digital torque meter.· Digital type that prevents reading error.· An ideal torque gauge for measuring rotational torque and click torque in precision instruments / electronic devices, etc.· Stopper prevents accidental overloading.· The measurement data can be automatically counted up in memory up to 999 items, and the sample number / maximum value / minimum value / average value in the memory can all be displayed.· The power source is lithium coin batteries (CR2450) and can be continuously used for about 10 hours.· USB cables can be connected to transfer data to a computer.· Global design.· Comes with CE marking for secure use in the EU region as well.[Applications]· For measurement, inspection, and tightening at fine torque.· Checking micro-torque screwdrivers is also possible with ATGE.
From: 38,253,564 VND |
---|
Days to Ship: Số ngày giao hàng: 30 Day(s) |
You can add up to 6 items per a category to the compare list.
Direct-read type torque screwdriver FTD
TOHNICHI MFG
[Features]· With pre-load function. As it applies torque with adjustment knob near the measurement point in advance, measurement is possible even with a tight rotating angle.· A torque screwdriver ideal for inspecting tightened screws.· There are scales to left and right for additional tightening and return torque inspection.· Can be securely used in the EU region as well. ISO 6789 Type I Class D calibration procedure compliant.[Applications]· For inspection and tightening.
From: 5,946,353 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dial Type Torque Wrench, Basic Type
TOHNICHI MFG
[Features]· Worker fatigue decreases due to having fewer irregular shapes compared to plates.· Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0".[Applications]· For inspection and tightening.
From: 5,961,586 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
[Features]· Can also be used as a torque wrench by mounting commercially available tools.· Capable of tightening an extensive range, from 10 to 70 N·m.· Tire tightening is also possible by setting a wheel wrench.[Applications]· Motorcycles, general-use.· For field work.
From: 6,354,239 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Replacement Socket For Manual Torque Tool
TOHNICHI MFG
Tohnichi Manufacturing, Socket Wrench Replacement Socket for Manual Torque Tools
From: 174,642 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
Ideal for torque control of piping or screw reinforcing bar
From: 10,977,111 VND |
---|
Days to Ship: Số ngày giao hàng: 22 Day(s) |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
The DH type square drive head is a basic type replacement head at a low cost
From: 1,599,101 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Preset Type Torque Wrench, QL25N5-1/4
TOHNICHI MFG
[Features]· When the set torque is reached, the toggle operates and a corresponding sound informs the user that tightening is complete.· 24-tooth ratchet head with 15° swing width for superior tightening in narrow spaces.· Torque adjustment is easy and reliable.· The scale of the small torque wrench is now large and clearly visible.· We have developed a new locking mechanism to prevent torque error setting and human error.[Applications]· Bolt tightening and torque wrench basic type.
From: 4,732,971 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single function torque wrench with ring head RSP160N2 × 24
TOHNICHI MFG
[Features]· Single-function type with ring wrench.· Because the torque value cannot be modified from outside without a dedicated tool, there are no concerns that the torque value could be changed while in use.[Applications]· For assembly and mass production.[Product Specifications]· Torque Precision ±3%· Load Direction: Right· JAN code: 4571141277973· Trusco code: 821-9285· Mass: 0.9 kg
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single-Purpose Torque Wrench With Wrench Head, SP120N2 × 14
TOHNICHI MFG
[Features]· Single function type with wrench.· Because the torque value cannot be modified from outside without a dedicated tool, there are no concerns that the torque value could be changed while in use.[Applications]· For assembly and mass production.[Product Specifications]· Torque Precision ±3%· Load Direction: Right· JAN code: 4571141277720· Trusco code: 821-9343· Mass: 0.75 kg
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Torque Wrench with Error-Proofing Torque Meter QLLS/PQLLS
TOHNICHI MFG
[Features]· Torque wrench with wire-type limit switch.· The toggle operates when the set torque is attained, and a contact signal is output simultaneously from the limit switch.· Combined with the separately-sold count checker (CNA-4mk3), a fool-proofing system can be easily created.· Reading signals from the limit switch to a PLC, etc. and interlock with the line is used to establish a tightening assurance system.· LS cord uses a curled cord with excellent durability.· Can be securely used outside Japan, such as in the EU.· ISO 6789 Type II Class A calibration procedure compliant.[Applications]· Fail-safe (prevents omitted tightening)
From: 11,173,706 VND |
---|
Days to Ship: Số ngày giao hàng: 30 Day(s) |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
[Features]· Displays the tightening amount and prevents erroneous tightening.· As it comes with a remix switch, it can receive signals from the wireless torque wrench to confirm the tightening amount.· Since it can display the tightening amount for 4 torque wrenches, up to 4 operators can perform tightening at the same time.· 4 different types of tightening count can be set for one unit.· The tightening count can be set from 0 to 99. When the signal is input, it counts down one at a time.· OK and NG can be exported to external devices as relay output.· An error avoidance system can be easily constructed by combining it with the optional torque wrench with limit switch.[Applications]· For checking number of tightened pieces and production control.
From: 14,486,400 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
[Features]· HH-type hex head is a head for hex socket bolts. Can insert hex wrench.· Replacement bits can be inserted in HH8D only (root part is 6.35 hex).
From: 1,278,840 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Adapter For Manual Torque Tool
TOHNICHI MFG
Tohnichi Manufacturing, Socket Wrench Adapter for Manual Torque Tool
From: 401,091 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
Ideal for assembling sensors and electronic parts
From: 4,196,825 VND |
---|
Days to Ship: Số ngày giao hàng: 30 Day(s) |
You can add up to 6 items per a category to the compare list.
Signal Type Torque Driver RNTD
TOHNICHI MFG
No concern of over-torquing because it idles at the set torque.
From: 3,540,875 VND |
---|
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
CL limit switch included
From: 8,085,033 VND |
---|
Days to Ship: Số ngày giao hàng: 22 Day(s) |
You can add up to 6 items per a category to the compare list.
Idling Type Torque Wrench QSPCA
TOHNICHI MFG
An easy to operate idling type torque wrench with no differences according to each user
From: 8,522,490 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MPQL/MQL/MQSP Optional Product【1-10 Pieces Per Package】
TOHNICHI MFG
Tohnichi Manufacturing, torque wrench related parts MPQL/MQL/MQSP option
From: 653,671 VND |
---|
Days to Ship: Số ngày giao hàng: 22 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
A single-function marking torque wrench ideal for repeated tightening
From: 13,347,949 VND |
---|
Days to Ship: Số ngày giao hàng: 30 Day(s) |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
For torque sets of single function torque wrenches SP, RSP, QSP, CSP, etc.
From: 944,234 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
TOHNICHI MFG
An analog (mechanical) torque meter that measures tightening torque, cap tightening, spring force, etc.
From: 34,516,800 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Analog Type Torque Meter (With Pointer)
TOHNICHI MFG
[Specifications]·This is an analog (mechanical) torque meter with a memory pointer.·It is used for container cap opening torque measurement, operating torque test, strength test, etc.
From: 39,393,105 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tohnichi, CL Type Torque Wrench, CL10NX8D
TOHNICHI MFG
[Features]· A cost-saving torque wrench that can exchange heads according to the application, including wrenches, ring wrenches, ratchets, and hex heads, all with a single torque wrench.· Torque adjustment is easy and reliable.· A small torque wrench with easily visible large scale.· A new locking mechanism to prevent human error such as torque setting errors has been developed.[Applications]· For assembly and mass production.[Product Specifications]· Torque Adjustment Range (N·m): 2 - 10· Overall length (mm): 198· Minimum scale (N·m): 0.1· JAN code: 4571141278772· Trusco code: 821-9165· Mass: 0.31 kg
From: 4,537,825 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Single function torque wrench with ring head RSP120N2 × 17
TOHNICHI MFG
[Features]· Single-function type with ring wrench.· Because the torque value cannot be modified from outside without a dedicated tool, there are no concerns that the torque value could be changed while in use.[Applications]· For assembly and mass production.[Product Specifications]· Torque Precision ±3%· Load Direction: Right· JAN code: 4571141277836· Trusco code: 821-9277· Mass: 0.8 kg
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single function torque wrench with ring head RSP120N2 × 18
TOHNICHI MFG
[Features]· Single-function type with ring wrench.· Because the torque value cannot be modified from outside without a dedicated tool, there are no concerns that the torque value could be changed while in use.[Applications]· For assembly and mass production.[Product Specifications]· Torque Precision ±3%· Load Direction: Right· JAN code: 4571141277867· Trusco code: 821-9278· Mass: 0.8 kg
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single function torque wrench with ring head RSP120N2 × 19
TOHNICHI MFG
[Features]· Single-function type with ring wrench.· Because the torque value cannot be modified from outside without a dedicated tool, there are no concerns that the torque value could be changed while in use.[Applications]· For assembly and mass production.[Product Specifications]· Torque Precision ±3%· Load Direction: Right· JAN code: 4571141277843· Trusco code: 821-9279· Mass: 0.8 kg
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Single function torque wrench with ring head RSP120N2 × 21
TOHNICHI MFG
[Features]· Single-function type with ring wrench.· Because the torque value cannot be modified from outside without a dedicated tool, there are no concerns that the torque value could be changed while in use.[Applications]· For assembly and mass production.[Product Specifications]· Torque Precision ±3%· Load Direction: Right· JAN code: 4571141277874· Trusco code: 821-9280· Mass: 0.8 kg
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |