(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
118 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
[Kanon] Vernier Caliper, Long Jaw Caliper LSM
NAKAMURASEISAKU
[Features]· Ideal for measuring diameters for spheres, pipes, etc.· Ideal for diameter measurement of large bore pipes, etc.
From: 7,210,170 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
[Features]· Reads the inside and outside measurement with high precision.· "Fine feed" provides high accuracy.· Vernier calibers that come in a vast variety of sizes.· The jaw tip is thin, enabling measurement of narrow sections that can be read with high precision
From: 8,539,596 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
[Features]· A depth gauge for measuring depth.· The letters are larger than those of conventional products, increasing visibility.· Made of stainless steel (SUS420J2).[Applications]· For measuring depth at machining sites.
From: 5,988,670 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
[Features]· Optimal for measuring the depth of wide holes.· A depth gauge optimal for measuring the depth of wide holes.· ESDM model without span
From: 2,969,010 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] Rod Type Tension Gauge Standard Type (with Indicator)
NAKAMURASEISAKU
[Features]· Kanon's scale technology is working.· Also well suited for measuring in the horizontal state.■ For measuring pushing force, pulling force, flat springs, etc.· The manufacturer's rod-type tension gauge displays spring force using a tube-shaped scale to provide accurate measurements.· The scale is engraved and always clear.■ Measurement in a horizontal state· When using horizontally, add the horizontal error to the actual measured value according to the dimension table.· Set needle included is also available.
From: 2,723,490 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] TK(II) Rod Type Tension Gauge with Zero Offset
NAKAMURASEISAKU
It is a tension gauge that allows precise measurement by utilizing spring force, displaying the scale in cylindrical form. Equipped with a zero-point adjustment knob that can be read directly even when measuring in the horizontal state.[Features]■ For measuring pushing force, pulling force, flat springs, etc.· A rod tension gauge allows precise measurement by utilizing spring force, displaying the scale in cylindrical form.· The scale is engraved and always clear.■ Measurement in a horizontal state· When using horizontally, add the horizontal error to the actual measured value according to the dimension table. Set needle included is also available.■ TK(II) has a zero-point adjustment knob that can be directly read even when measuring horizontally· The TK (II) series includes a zero point adjustment knob. Turn the zero point knob to set the pointer to zero while in the horizontal position or in vertical position respectively so that you can always read it directly.
From: 2,459,974 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] 9K Series Electric Screwdriver
NAKAMURASEISAKU
High power type with high output motor.[Features]·Torque range 50-450cN⋅m.·Machine screw 2.3 to 6.0 mm.·High power type with high output motor.·Ideal for working with tapping screws.·Just push it in to start, so you can speed up your work.·For high torque applications, a pistol grip (sold separately) can be used to support the driver.·Push start type.·Stops when torque is increased.[Applications]·Tightening electronic devices and substrates.·Panel tightening for pachinko machines.
From: 17,507,589 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] 9K-131 Series Electric Screwdriver
NAKAMURASEISAKU
[Features]· Medium torque type featuring a balance between compactness and high power.
From: 16,145,972 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ratchet Style Preset Torque Wrench
NAKAMURASEISAKU
[Features] · You can set required torque easily by hand. · You can switch sockets to use the wrench with a variety of bolts and nuts.
From: 10,364,181 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Preset Torque Wrench With Grip (Replaceable Head Type)
NAKAMURASEISAKU
[Features] · The handle has a grip on it. · You can set required torque easily by hand. · Replaceable head type. · This single tool can be used for tightening as wrench, offset wrench, hex wrench or ratchet, depending on your requirement.
From: 4,046,210 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Bit For Torque Screwdriver (Hexagon bit for LTDK)
NAKAMURASEISAKU
[Features] · A hex bit for the Kanon torque screwdrivers. · A hex bit for LTDK.
From: 522,873 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
[Features] · A box bit for the Kanon torque screwdrivers. · A box bit for LTDK/DPSK.
From: 343,851 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Kanon Dial Gauge Torque Wrench N-TOK Type With Indicator
NAKAMURASEISAKU
[Features]· Comes with a compact oval grip that fits well in the hand. Inspection and general work are made much easier.· With an easily visible dial type indicator that offers excellence in measurement and accuracy.· Robust guard is attached on the dial side.· Slim, compact and lightweight main body improves work efficiency.· N6 to N200TOK use a flat grip, allowing for better stability than the conventional round grip, reducing fatigue due to work.· 2 types are available: a standard type and a type with an easily readable pointer.· The accuracy is guaranteed up to ±3%.
From: 5,501,656 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Kanon Insulated Ratchet Type Single-Function Torque Wrench N-QSPK-CE Type
NAKAMURASEISAKU
[Features]· A special dual-layer design for the insulating material prevents accidents with electric shock.· A special dual-layer coating of insulating material protects the operator from electric shock.· Since the upper and lower layers of the dual-layer coating of insulating material have been color-coded, it is easy to see at a glance the extent of damage to the coating.· The withstand voltage is within 1,000 VAC.· Ideal for servicing, maintenance, and inspection of electric cars.· The insulated coating socket is also a custom order product.· The accuracy is guaranteed up to ±3%.
From: 10,305,931 VND |
---|
Days to Ship: Số ngày giao hàng: 30 Day(s) |
You can add up to 6 items per a category to the compare list.
Kanon Clutch Release Micro Torque Screwdriver N-MTDK Type
NAKAMURASEISAKU
[Features]· Collet chuck type holds the bit firmly. Demonstrates its power in tightening miniature screws.· Since it idles once the set torque has been attained, anyone at all can screws to the accurate value.· An ultra-small, idling-type torque screwdriver which can tighten screws on precision equipment, etc., to an exact torque value.· Collet chuck type holds the bit firmly. Prevents falling and loss of bit.· It has a slim and lightweight construction that prevents fatigue even in detailed jobs.· Ideal for assembling small precision equipment such as timepieces, cameras, medical equipment, mobile phones, other mobile equipment, etc.
From: 8,817,306 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Kanon Hexagon Bit For Torque Screwdriver (Dedicated Bit) For CB/MB/OB
NAKAMURASEISAKU
Replacement bit for torque screwdriver (HEX).[Features]·Distinguished by torque driver model (for CB).[Applications]·Used for tightening hexagon socket head bolts and set screws with low tightening torque.
From: 545,835 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
It helps shorten the quality control and measurement time.Just press a button to transmit measurement data.The measured value is sent simply by pressing a button after measurement is complete.As a transceiver is embedded in the caliper body, no cable is needed.The standardly equipped software can generate, from the measurement data, the average value, standard deviation, and pass/fail judgments.The receiver is a USB type which can be connected to a computer with a single touch. (1 caliper unit is included)[USB Receiver]· Model: USB-K1· Frequency band: 2.4 GHz low power radio· Power Source: Supplied from USB Terminal· Reception confirmation: LED lights up when receiving· Operating temperature range: 0°C – +40°C· Operating humidity range: 70% and below relative humidity· Mass: 10 g· Dimensions: 27 X 50.6 X 13 mm
From: 17,819,688 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 20,101,306 VND |
---|
Days to Ship: Số ngày giao hàng: 30 Day(s) |
You can add up to 6 items per a category to the compare list.
QCK Type Ratchet Head for Kanon Head Replaceable Torque Wrench
NAKAMURASEISAKU
Ratchet type replacement head for replaceable head type torque wrench.[Features]·Can be attached to LCK/SPCK/DTC/DLT.·Since it is a ratchet type, you can proceed with the work speedily.[Applications]·Widely used for tightening all types of bolts in automobiles, heavy machinery, machine assembly, etc.
From: 5,670,833 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] ULJ Caliper with Judgment Function
NAKAMURASEISAKU
[Features]· "Judgment function" allows pass/fail to be determined instantly.· When dividing go/no-go products for mass production parts, work time can be significantly reduced.· By setting the acceptance criteria for the measured workpiece in advance, the OK/NG display can be checked instantaneously on the panel.· Anyone can make measurements, simply and quickly.· The flat head tip perfectly contacts complex shapes that had been difficult to measure with conventional calipers, allowing end face measurement without stress
From: 3,308,823 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
[Features]· A standard long digital vernier caliper.· Made of stainless steel (SUS420J2).[Applications]· For measuring turned workpieces.
From: 25,391,186 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
[Kanon] Centerline Caliper E-RZ
NAKAMURASEISAKU
[Features]· Hole pitch can be "directly read digitally" with simple operation.· The hole pitch from the edge face can be measured by direct reading.· Can measure holes of maximum φ20 mm.· Printer output function included
From: 18,771,859 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] Centerline Caliper E-RX-J
NAKAMURASEISAKU
[Features]· The pitch of circular holes can be measured by direct reading.· Pitch measurement is also possible between stepped holes.· Made of stainless steel (SUS420J2).[Applications]· For measurement at hole drilling sites.
From: 36,960,466 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
[Kanon] Centerline Caliper RM-2
NAKAMURASEISAKU
[Features]· Ideal for pitch measurement of holes with different diameters.· Round hole pitch calipers of “offset type," with main scale probe moving vertically.· Since the measuring element of the main scale moves vertically, it possible to measure not only same-diameter holes but also the pitch between different diameter holes.
From: 15,637,042 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] Centerline Caliper E-RM60B
NAKAMURASEISAKU
The "measuring length of 600 mm" makes it a large digital vernier calipers ideal for measuring isometric holes in long workpieces, etc.[Features]・ It is a long vernier calipers that can measure the pitch between 2 points of equal diameter holes and the measurement from the end face to the center of the hole・ Dedicated gauge block is attached・ With printer output function[Applications]・ For measuring steel, wood, plastic materials, processed materials of all materials, hole pitch. Ideal for home construction
From: 56,413,343 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] Centerline Caliper E-RM30DX
NAKAMURASEISAKU
Digital round hole pitch vernier caliper for 3 ways.[Features]・ Multi-functional direct-reading digital round-hole pitch vernier calipers capable of "3 measurements" by replacing the probe・ Direct reading digital・ Measuring length is 300 mm[Applications]・ For measuring steel, wood, plastic materials, processed materials of all materials, hole pitch. Ideal for home construction
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
[Kanon] Centerline Caliper E-RM-2
NAKAMURASEISAKU
[Features]· Ideal for measuring hole pitch: Round-hole pitch calipers ideal for measuring "small-diameter holes and narrow pitch" and "offset types" because the measuring element moves vertically.· Since the measuring element of the main scale moves vertically, it possible to measure not only same-diameter holes but also the pitch between different diameter holes.· A dedicated gauge block is supplied as an accessory.· Printer output function included
From: 24,964,526 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
Mini Calipers and Standard Long Calipers[Features]· Standard vernier calipers for regular measurements.· Standard scale type calipers with "green lines" that don't tire the eyes
From: 1,025,499 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NAKAMURASEISAKU
Standard vernier calipers for regular measurements
From: 12,418,513 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Kanon] Standard Calipers M-60P
NAKAMURASEISAKU
[Features]· Standard vernier calipers for regular measurements.· Lightweight calipers which, despite a long measurement length, can be held comfortably in one hand.· Reasonably priced too
From: 8,951,527 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |